Prismatic guideways / steel / VDI 3357

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DCBG65-150-35
DCBG65-200-35
DCBG65-250-35
DCBG65-300-35
DCBG125-150-60A
DCBG125-150-60B
DCBG125-200-60A
DCBG125-200-60B
DCBG125-250-60A
DCBG125-250-60B
DCBG125-300-60A
DCBG125-300-60B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
W (width)
(mm)
L (length)
(mm)
T (thickness)
(mm)

192.62 €

1 30 Days 6515035

249.50 €

1 30 Days 6520035

303.02 €

1 30 Days 6525035

356.49 €

1 30 Days 6530035

568.00 €

1 30 Days 12515060A

635.08 €

1 30 Days 12515060B

743.10 €

1 30 Days 12520060A

832.54 €

1 30 Days 12520060B

919.45 €

1 30 Days 12525060A

500.95 €

1 30 Days 12525060B

1,085.80 €

1 30 Days 12530060A

1,219.88 €

1 30 Days 12530060B

Loading...

  1. 1

Basic information

Material Steel Hardness 55~60 HRC Standard VDI 3357

Tech Support