Spring Hinges, High Durability Type

Spring Hinges, High Durability Type
[Features]·This product is more durable than existing spring hinges.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HHSPT
Free position
Torque position
Part Name[M] Material[S]Surface Treatment
Main BodyEN 1.4301 Equiv.Tumble finishing
CollarEN 1.4305 Equiv.
Torsion SpringEN 1.4301 Equiv.
ShaftEN 1.4305 Equiv.

Specification Table

Part Number
HHSPT32
Part NumberPRated Torque*Allowable LoadMass
(g)
TypeLcN⋅mkgf⋅cmkgN
HHSPT32184.70.4843920
50328.90.9165930
6040141.4338
*The allowable load is the value when 2 hinges are used.
Part Number
HHSPT32
HHSPT50
HHSPT60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Allowable Load
(N)

10.30 €

1 5 Days 3239

11.89 €

1 5 Days 5059

12.70 €

1 5 Days 6059

Loading...

  1. 1

Basic information

Type Standard Operating Environment Standard Main Body Material EN 1.4301 Equiv.
Width (W)(mm) 32 Additional Function Spring Built-in Left/Right Side Used in both right and left direction
Mounting Method Screw Mounting Mounting Screw Hole Type Round Hole Properties / applications Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance
Material Details EN 1.4301 Equiv. Environmentally Friendly RoHS compliant (10 substances) Main Body Surface Treatment Gloss Tumble Polish

Tech Support