Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Name | [M] Material |
Bracket | EN 1.4301 Equiv. |
Shaft | EN 1.4305 Equiv. |
Plug | Polyacetal/black |
Washer | Polyacetal/black |
Part Number |
HHPTH2 |
Part Number | *Rated Torque | Mass (g) | ||
Type | No. | N⋅m | kgf⋅cm | |
HHPTH | 2 | 2 | 20.3 | 65 |
3 | 3 | 30.5 | 100 | |
4 | 4.5 | 45.8 | 160 |
·The operating angle range is approx. 180 degrees.
Loading...
Type | Standard | Operating Environment | Standard | Main Body Material | EN 1.4301 Equiv. |
---|---|---|---|---|---|
Width (W)(mm) | 50 | Additional Function | With Torque Function | Left/Right Side | Used in both right and left direction |
Mounting Method | Screw Mounting | Mounting Screw Hole Type | Round Hole | Properties / applications | Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance |
Material Details | EN 1.4301 Equiv. | Environmentally Friendly | RoHS compliant (10 substances) | Bolt · Nut Assembly | Single Unit (No Screw and Nut Set) |
Main Body Surface Treatment | N/A |