Flat Latch (2-Hole Type)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HHMFL

Flat Latch (2-Hole Type): Related Image
*Cross recessed flat head tapping screws 2.7 × 16 (stainless steel) are included.
*Includes two types of strike plate that can be selected according to the mounting location.

Strike Plate A

Strike Plate B

Part Name[M] Material[S]Surface Treatment
Main BodyEN 1.4301 Equiv.Brushed finish
Drop BarTumble finishing
KnobBrushed finish
Strike PlateBrushed finish
Part Number
HHMFL35
HHMFL55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length L
(mm)

9.52 €

1 5 Days 35

10.12 €

1 5 Days 55

Loading...

  1. 1

Basic information

Type Flat Latch Material EN 1.4301 Equiv. Key N/A
Properties / applications Not Applicable Environmentally Friendly RoHS compliant (10 substances) Latch Shape Flat Latch

Tech Support