Flag Hinge for Heavy Loads

Flag Hinge for Heavy Loads
[Features]·A flat hinge that can also be used for heavy doors. [Body Material]EN 1.4301 Equiv.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

No. 154
No. 204
HNZSL (No hole, for left-hand use)
HNZSR (No hole, for right-hand use)
HNZSHL (With hole, for left-hand use)
HNZSHR (With hole, for right-hand use)
Part Name[M] Material[S]Surface Treatment
Hinge PlateEN 1.4301 Equiv.Brushed finish
PinsUntreated
Finial
Ring
[ ! ] The ring is tumble polished on models with holes.

Specification Table

Part Number
HNZSL154
Part NumberAllowable LoadMass
(g)
TypeDirectionNo.Nkgf
HNZS
(No Hole)
L
(For Left-hand Use)
R
(For Right-hand Use)
15419612001020
20421772221540
HNZSH
(With Holes)
15419602001020
20421802221540
*The allowable load is the value when 2 hinges are used.

Product Specifications

  • This product is detachable and can be removed.

Precautions

  • Custom-made items cannot be manufactured.
Part Number
HNZSHL154
HNZSHL204
HNZSHR154
HNZSHR204
HNZSL154
HNZSL204
HNZSR154
HNZSR204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Allowable Load
(N)
Width (W)
(mm)
Left/Right Side Mounting Method

145.98 €

1 5 Days 1541960116For Left-hand UseScrew Mounting

110.70 €

1 5 Days 2042180160For Left-hand UseScrew Mounting

145.98 €

1 5 Days 1541960116For Right-hand UseScrew Mounting

110.70 €

1 5 Days 2042180160For Right-hand UseScrew Mounting

138.80 €

1 5 Days 1541961116For Left-hand UseWeld-On

173.84 €

1 5 Days 2042177160For Left-hand UseWeld-On

138.80 €

1 5 Days 1541961116For Right-hand UseWeld-On

173.84 €

1 5 Days 2042177160For Right-hand UseWeld-On

Loading...

  1. 1

Basic information

Type Flag Hinge Operating Environment Standard Main Body Material EN 1.4301 Equiv.
Additional Function Not Provided Properties / applications Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance Material Details EN 1.4301 Equiv.
Environmentally Friendly RoHS compliant (10 substances) Bolt · Nut Assembly Single Unit (No Screw and Nut Set) Main Body Surface Treatment Brushed Finish

Tech Support