Manufacturer part number: HHMFLW35
Brand: MISUMI
Price: 10.05 €
Delivery time: 5 Days
Overall Length L: 35 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HHMFLW35
HHMFLW
Strike Plate A
Strike Plate B
Part Name | [M] Material | [S]Surface Treatment |
Main Body | EN 1.4301 Equiv. | Brushed finish |
Drop Bar | Tumble finishing | |
Knob | Brushed finish | |
Strike Plate | Brushed finish |
Part Number |
HHMFLW35 |
Part Number | P | C | D | Mass (g) | |
Type | L | ||||
HHMFLW | 35 | 23 | 11.5 | 12 | 32 |
55 | 38 | 20 | 15 | 47 |
3D preview is not available, because the part number has not yet been determined.
Type | Flat Latch | Material | EN 1.4301 Equiv. | Key | N/A |
---|---|---|---|---|---|
Properties / applications | Not Applicable | Environmentally Friendly | RoHS compliant (10 substances) | Latch Shape | Flat Latch |
This page is Flat Latch (4-Hole Type), part number HHMFLW35.
You can find the detail information about specifications and dimensions on part number HHMFLW35.
Part Number |
---|
HHMFLW55 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length L (mm) |
---|---|---|---|---|---|
11.08 € | 1 | 5 Days | 55 |