Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Shape A![]() | Shape B![]() |
[!] Relative positioning of keyway and teeth is not fixed. |
Gear dimensions | ||||
Datum Section of Gears | Teeth perpendicular | |||
Module | 2.0 | |||
Pressure Angle | 20° | |||
Helix Angle | 19° 31′42″ | |||
Gear Accuracy | JIS B 1702-1, ISO 1328-1, Flank Tolerance Class 8 |
Type | [M] Material | [S] Surface Treatment | [A]Accessory | ||
Straight Bore | Straight Bore + Tap | Keyway, Keyway + Tap | |||
HGEARHB | HGEARB | HGEARKB | EN 1.1191 Equiv. | — | Set Screw (EN 1.7220 Equiv. Black Oxide) |
HGEARHBB | HGEARBB | HGEARKBB | Black Oxide | ||
HGEARHBG | HGEARBG | HGEARKBG | Electroless Nickel Plating |
Part Number | — | Number of Teeth | — | B | — | Gear Shape | — | P | — | Twisting Direction |
HGEARHB2.0 | — | 25 | — | 20 | — | A | — | 10 | — | LH |
HGEARBG2.0 | — | 38 | — | 20 | — | B | — | 20 | — | RH |
HGEARKB2.0 | — | 18 | — | 20 | — | A | — | 12 | — | LH |
Part Number | Number of Teeth | B Tooth Width | Gear Shape | Shaft Bore Dia. PH7 (1 mm Increments) | Twisting Direction | d Reference Circle Dia. | D Addendum Circle Dia. | G Dedendum Circle Dia. | H | L | ℓ1 | ℓ2 | M (Coarse) | *1 Allowable Torque (N⋅m) | |||
Type | Module | Straight Bore Straight Bore + Tap | Keyway Keyway + Tap | Bending Strength | Tooth Surface Strength | ||||||||||||
Straight Bore (Shape A, Shape B) HGEARHB HGEARHBB HGEARHBG Straight Bore + Tap (Shape B) HGEARB HGEARBB HGEARBG Keyway (Shape A) Keyway + Tap (Shape B) HGEARKB HGEARKBB HGEARKBG | 2.0 | 15 | 20 | A B | 8 to 15 | 8 to 12 | LH (Left) RH (Right) | 31.83 | 35.83 | 26.83 | 22 | 34 | 14 | 7 | M4 | 35.95 | 2.47 |
16 | 8 to 16 | 33.95 | 37.95 | 28.95 | 24 | 39.72 | 2.88 | ||||||||||
17 | 8 to 19 | 8 to 14 | 36.08 | 40.08 | 31.08 | 27 | 43.56 | 3.32 | |||||||||
18 | 8 to 21 | 8 to 16 | 38.20 | 42.20 | 33.20 | 29 | 47.46 | 3.80 | |||||||||
19 | 8 to 17 | 40.32 | 44.32 | 35.32 | 31 | 51.41 | 4.54 | ||||||||||
20 | 8 to 23 | 8 to 18 | 42.44 | 46.44 | 37.44 | 33 | 55.42 | 5.13 | |||||||||
21 | 8 to 19 | 44.56 | 48.56 | 39.56 | 35 | 59.47 | 5.76 | ||||||||||
22 | 8 to 25 | 8 to 21 | 46.69 | 50.69 | 41.69 | 37 | 63.57 | 6.43 | |||||||||
23 | 8 to 22 | 48.81 | 52.81 | 43.81 | 39 | 67.70 | 7.14 | ||||||||||
24 | 8 to 28 | 8 to 23 | 50.93 | 54.93 | 45.93 | 41 | 71.87 | 7.90 | |||||||||
25 | 53.05 | 57.05 | 48.05 | 44 | 76.07 | 8.70 | |||||||||||
26 | 8 to 30 | 8 to 27 | 55.17 | 59.17 | 50.17 | 46 | 80.30 | 9.54 | |||||||||
27 | 8 to 33 | 8 to 30 | 57.30 | 61.30 | 52.30 | 48 | 84.56 | 10.44 | |||||||||
28 | 59.42 | 63.42 | 54.42 | 50 | 88.84 | 11.37 | |||||||||||
29 | 8 to 35 | 8 to 31 | 61.54 | 65.54 | 56.54 | 52 | 93.15 | 12.36 | |||||||||
30 | 8 to 36 | 8 to 32 | 63.66 | 67.66 | 58.66 | 54 | 97.48 | 13.39 | |||||||||
32 | 8 to 38 | 8 to 33 | 67.91 | 71.91 | 62.91 | 58 | 106.19 | 15.60 | |||||||||
33 | 70.03 | 74.03 | 65.03 | 61 | 110.58 | 16.78 | |||||||||||
34 | 10 to 38 | 10 to 33 | 72.15 | 76.15 | 67.15 | 63 | M5 | 114.98 | 18.01 | ||||||||
35 | 10 to 40 | 10 to 35 | 74.27 | 78.27 | 69.27 | 65 | 119.39 | 19.28 | |||||||||
36 | 10 to 43 | 10 to 37 | 76.39 | 80.39 | 71.39 | 67 | 123.83 | 20.61 | |||||||||
38 | 80.64 | 84.64 | 75.64 | 70 | 132.73 | 23.42 | |||||||||||
39 | 82.76 | 86.76 | 77.76 | 137.20 | 24.91 | ||||||||||||
40 | 10 to 48 | 10 to 40 | 84.88 | 88.88 | 79.88 | 141.68 | 26.44 | ||||||||||
42 | 89.13 | 93.13 | 84.13 | 150.67 | 29.67 | ||||||||||||
44 | 93.37 | 97.37 | 88.37 | 159.70 | 33.12 | ||||||||||||
45 | 95.49 | 99.49 | 90.49 | 164.23 | 34.92 | ||||||||||||
46 | 97.62 | 101.62 | 92.62 | 168.76 | 36.78 | ||||||||||||
48 | 10 to 50 | 10 to 42 | 101.86 | 105.86 | 96.86 | 177.86 | 40.67 | ||||||||||
49 | 103.98 | 107.98 | 98.98 | 182.42 | 42.69 | ||||||||||||
50 | 106.10 | 110.10 | 101.10 | 186.98 | 44.78 | ||||||||||||
51 | 12 to 52 | 10 to 44 | 108.23 | 112.23 | 103.23 | M6 | 191.55 | 46.92 | |||||||||
52 | 110.35 | 114.35 | 105.35 | 196.13 | 49.11 | ||||||||||||
54 | 114.59 | 118.59 | 109.59 | 205.30 | 53.68 | ||||||||||||
55 | 116.71 | 120.71 | 111.71 | 209.90 | 56.05 | ||||||||||||
56 | 118.84 | 122.84 | 113.84 | 214.50 | 58.48 | ||||||||||||
57 | 120.96 | 124.96 | 115.96 | 219.10 | 60.97 | ||||||||||||
58 | 123.08 | 127.08 | 118.08 | 223.71 | 63.52 | ||||||||||||
60 | 127.32 | 131.32 | 122.32 | 232.94 | 68.79 | ||||||||||||
62 | 15 to 52 | 15 to 44 | 131.57 | 135.57 | 126.57 | 242.19 | 74.30 | ||||||||||
63 | 133.69 | 137.69 | 128.69 | 246.82 | 77.15 | ||||||||||||
64 | 135.81 | 139.81 | 130.81 | 251.45 | 80.06 | ||||||||||||
65 | 137.93 | 141.93 | 132.93 | 256.08 | 83.03 | ||||||||||||
66 | 140.06 | 144.06 | 135.06 | 260.72 | 86.06 | ||||||||||||
68 | 144.30 | 148.30 | 139.30 | 270.01 | 92.31 | ||||||||||||
69 | 146.42 | 150.42 | 141.42 | 274.66 | 95.53 |
Part Number | Number of Teeth | B Tooth Width | Gear Shape | Shaft Bore Dia. PH7 (1 mm Increments) | Twisting Direction | d Reference Circle Dia. | D Addendum Circle Dia. | G Dedendum Circle Dia. | H | L | ℓ1 | ℓ2 | M (Coarse) | *1 Allowable Torque (N⋅m) | |||
Type | Module | Straight Bore Straight Bore + Tap | Keyway Keyway + Tap | Bending Strength | Tooth Surface Strength | ||||||||||||
Straight Bore (Shape A, Shape B) HGEARHB HGEARHBB HGEARHBG Straight Bore + Tap (Shape B) HGEARB HGEARBB HGEARBG Keyway (Shape A) Keyway + Tap (Shape B) HGEARKB HGEARKBB HGEARKBG | 2.0 | 70 | 20 | A B | 15 to 52 | 15 to 44 | LH (Left) RH (Right) | 148.54 | 152.54 | 143.54 | 70 | 34 | 14 | 7 | M6 | 279.31 | 98.81 |
72 | 152.79 | 156.79 | 147.79 | 288.62 | 105.56 | ||||||||||||
75 | 20 to 52 | 20 to 44 | 159.16 | 163.16 | 154.16 | 302.61 | 116.15 | ||||||||||
76 | 161.28 | 165.28 | 156.28 | 307.28 | 119.81 | ||||||||||||
77 | 163.40 | 167.40 | 158.40 | 311.95 | 123.54 | ||||||||||||
78 | 165.52 | 169.52 | 160.52 | 316.62 | 127.33 | ||||||||||||
80 | 169.77 | 173.77 | 164.77 | 325.97 | 135.10 | ||||||||||||
81 | 20 to 55 | 20 to 47 | 171.89 | 175.89 | 166.89 | 330.65 | 139.08 | ||||||||||
84 | 178.25 | 182.25 | 173.25 | 344.69 | 151.42 | ||||||||||||
85 | 180.38 | 184.38 | 175.38 | 349.37 | 155.67 | ||||||||||||
88 | 186.74 | 190.74 | 181.74 | 363.44 | 168.80 | ||||||||||||
90 | 190.99 | 194.99 | 185.99 | 372.82 | 177.89 | ||||||||||||
91 | 193.11 | 197.11 | 188.11 | 377.52 | 182.54 | ||||||||||||
92 | 195.23 | 199.23 | 190.23 | 382.21 | 187.25 | ||||||||||||
95 | 201.60 | 205.60 | 196.60 | 396.31 | 201.79 | ||||||||||||
96 | 203.72 | 207.72 | 198.72 | 401.01 | 206.77 | ||||||||||||
98 | 207.96 | 211.96 | 202.96 | 410.41 | 216.94 | ||||||||||||
99 | 210.08 | 214.08 | 205.08 | 415.12 | 222.12 | ||||||||||||
100 | 212.21 | 216.21 | 207.21 | 419.83 | 227.38 |
Alterations | Side Through Hole | Side Tapped Hole | Side Counterbored | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Code | KSC·KFC·KTC | QSC·QFC·QTC | ZFC·ZTC | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Spec. |
Ordering Code KFC20-K3.5 Applicable Conditions Shape A [ ! ]P+K+4 ≤ KSC (KFC/KTC) ≤ G−K−4 ![]() Shape B
·Number of Holes ![]() ·Hole Position ![]() [!] Conditions may vary depending on the shaft bore specs. |
Shape A
![]() Shape B
![]() ·Hole Position ![]() [!] Conditions may vary depending on the shaft bore specs. |
![]() ·Hole Position ![]() [!] Conditions may vary depending on the shaft bore specs. |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Teeth (Teeth) | Twisting Direction | Surface Treatment | Shaft Bore Config. | Shaft Bore Dia., Shaft Dia. | Gear Shape | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 95 | Right / Left | Not Provided | Round hole+tap | 20 ~ 55 | Shape B | ||
- | 1 | 7 Days | 96 | Right / Left | Not Provided | Round hole+tap | 20 ~ 55 | Shape B | ||
- | 1 | 7 Days | 98 | Right / Left | Not Provided | Round hole+tap | 20 ~ 55 | Shape B | ||
- | 1 | 7 Days | 99 | Right / Left | Not Provided | Round hole+tap | 20 ~ 55 | Shape B | ||
- | 1 | 7 Days | 100 | Right / Left | Not Provided | Round hole+tap | 20 ~ 55 | Shape B | ||
- | 1 | 7 Days | 15 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 15 | Shape B | ||
- | 1 | 7 Days | 16 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 16 | Shape B | ||
- | 1 | 7 Days | 17 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 19 | Shape B | ||
- | 1 | 7 Days | 18 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 21 | Shape B | ||
- | 1 | 7 Days | 19 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 21 | Shape B | ||
- | 1 | 7 Days | 20 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 23 | Shape B | ||
- | 1 | 7 Days | 21 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 23 | Shape B | ||
- | 1 | 7 Days | 22 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 25 | Shape B | ||
- | 1 | 7 Days | 23 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 25 | Shape B | ||
- | 1 | 7 Days | 24 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 28 | Shape B | ||
- | 1 | 7 Days | 25 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 28 | Shape B | ||
- | 1 | 7 Days | 26 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 30 | Shape B | ||
- | 1 | 7 Days | 27 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 33 | Shape B | ||
- | 1 | 7 Days | 28 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 33 | Shape B | ||
- | 1 | 7 Days | 29 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 35 | Shape B | ||
- | 1 | 7 Days | 30 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 36 | Shape B | ||
- | 1 | 7 Days | 32 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 38 | Shape B | ||
- | 1 | 7 Days | 33 | Right / Left | Black Oxide | Round hole+tap | 8 ~ 38 | Shape B | ||
- | 1 | 7 Days | 34 | Right / Left | Black Oxide | Round hole+tap | 10 ~ 38 | Shape B | ||
- | 1 | 7 Days | 35 | Right / Left | Black Oxide | Round hole+tap | 10 ~ 40 | Shape B | ||
- | 1 | 7 Days | 36 | Right / Left | Black Oxide | Round hole+tap | 10 ~ 43 | Shape B | ||
- | 1 | 7 Days | 38 | Right / Left | Black Oxide | Round hole+tap | 10 ~ 43 | Shape B | ||
- | 1 | 7 Days | 39 | Right / Left | Black Oxide | Round hole+tap | 10 ~ 43 | Shape B | ||
- | 1 | 7 Days | 40 | Right / Left | Black Oxide | Round hole+tap | 10 ~ 48 | Shape B | ||
- | 1 | 7 Days | 42 | Right / Left | Black Oxide | Round hole+tap | 10 ~ 48 | Shape B | ||
- | 1 | 7 Days | 44 | Right / Left | Black Oxide | Round hole+tap | 10 ~ 48 | Shape B | ||
- | 1 | 7 Days | 45 | Right / Left | Black Oxide | Round hole+tap | 10 ~ 48 | Shape B | ||
- | 1 | 7 Days | 46 | Right / Left | Black Oxide | Round hole+tap | 10 ~ 48 | Shape B | ||
- | 1 | 7 Days | 48 | Right / Left | Black Oxide | Round hole+tap | 10 ~ 50 | Shape B | ||
- | 1 | 7 Days | 49 | Right / Left | Black Oxide | Round hole+tap | 10 ~ 50 | Shape B | ||
- | 1 | 7 Days | 50 | Right / Left | Black Oxide | Round hole+tap | 10 ~ 50 | Shape B | ||
- | 1 | 7 Days | 51 | Right / Left | Black Oxide | Round hole+tap | 12 ~ 52 | Shape B | ||
- | 1 | 7 Days | 52 | Right / Left | Black Oxide | Round hole+tap | 12 ~ 52 | Shape B | ||
- | 1 | 7 Days | 54 | Right / Left | Black Oxide | Round hole+tap | 12 ~ 52 | Shape B | ||
- | 1 | 7 Days | 55 | Right / Left | Black Oxide | Round hole+tap | 12 ~ 52 | Shape B | ||
- | 1 | 7 Days | 56 | Right / Left | Black Oxide | Round hole+tap | 12 ~ 52 | Shape B | ||
- | 1 | 7 Days | 57 | Right / Left | Black Oxide | Round hole+tap | 12 ~ 52 | Shape B | ||
- | 1 | 7 Days | 58 | Right / Left | Black Oxide | Round hole+tap | 12 ~ 52 | Shape B | ||
- | 1 | 7 Days | 60 | Right / Left | Black Oxide | Round hole+tap | 12 ~ 52 | Shape B | ||
- | 1 | 7 Days | 62 | Right / Left | Black Oxide | Round hole+tap | 15 ~ 52 | Shape B | ||
- | 1 | 7 Days | 63 | Right / Left | Black Oxide | Round hole+tap | 15 ~ 52 | Shape B | ||
- | 1 | 7 Days | 64 | Right / Left | Black Oxide | Round hole+tap | 15 ~ 52 | Shape B | ||
- | 1 | 7 Days | 65 | Right / Left | Black Oxide | Round hole+tap | 15 ~ 52 | Shape B | ||
- | 1 | 7 Days | 66 | Right / Left | Black Oxide | Round hole+tap | 15 ~ 52 | Shape B | ||
- | 1 | 7 Days | 68 | Right / Left | Black Oxide | Round hole+tap | 15 ~ 52 | Shape B | ||
- | 1 | 7 Days | 69 | Right / Left | Black Oxide | Round hole+tap | 15 ~ 52 | Shape B | ||
- | 1 | 7 Days | 70 | Right / Left | Black Oxide | Round hole+tap | 15 ~ 52 | Shape B | ||
- | 1 | 7 Days | 72 | Right / Left | Black Oxide | Round hole+tap | 15 ~ 52 | Shape B | ||
- | 1 | 7 Days | 75 | Right / Left | Black Oxide | Round hole+tap | 20 ~ 52 | Shape B | ||
- | 1 | 7 Days | 76 | Right / Left | Black Oxide | Round hole+tap | 20 ~ 52 | Shape B | ||
- | 1 | 7 Days | 77 | Right / Left | Black Oxide | Round hole+tap | 20 ~ 52 | Shape B | ||
- | 1 | 7 Days | 78 | Right / Left | Black Oxide | Round hole+tap | 20 ~ 52 | Shape B | ||
- | 1 | 7 Days | 80 | Right / Left | Black Oxide | Round hole+tap | 20 ~ 52 | Shape B | ||
- | 1 | 7 Days | 81 | Right / Left | Black Oxide | Round hole+tap | 20 ~ 55 | Shape B | ||
- | 1 | 7 Days | 84 | Right / Left | Black Oxide | Round hole+tap | 20 ~ 55 | Shape B |
Loading...
·When selecting Keyway types, see the table on the right. ![]() | ■New JIS (B1301) Keyway Dimensions
|
|
|
Module | 2 | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Not Applicable |
---|---|---|---|---|---|
Material | EN 1.1191 Equiv. | Face Width(mm) | 20 |
Configure
Basic Attributes
Number of Teeth(Teeth)
Twisting Direction
Surface Treatment
Shaft Bore Config.
Shaft Bore Dia., Shaft Dia.
Gear Shape
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes