Manufacturer part number: B6210VVC3
Brand: MISUMI
Price: 23.20 €
Delivery time: 5 Days
I.D. d: 50 φ
O.D. D: 90 φ
Width B (or T): 20 mm
Basic Load Rating Cr (Dynamic): 35000 N
Allowable Rotational Speed: 7100 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B6210VVC3
B6□□□VVC3
(Installation Diagram)
Bearing Accuracy: JIS B 1514 Class 0
*The seal material is NBR (Nitrile Rubber).
Bearing I.D. | C3 | ||
d (mm) | |||
Over | Or less | Min. | Max. |
10 only | 8 | 23 | |
10 | 18 | 11 | 25 |
18 | 24 | 13 | 28 |
24 | 30 | 13 | 28 |
30 | 40 | 15 | 33 |
40 | 50 | 18 | 36 |
50 | 65 | 23 | 43 |
Part Number |
B6307VVC3 |
Part Number | d | D | B | r (min) | Basic Load Rating | Allowable Rotational Speed rpm (Reference) | Relative Dimensions | Mass (g) (Reference) | ||||
Cr (Dynamic) kN | Cor (Static) kN | Ds | dh (max) | R (max) | ||||||||
(min) | (max) | |||||||||||
B6300VVC3 | 10 | 35 | 11 | 0.6 | 8.2 | 3.5 | 23000 | 14 | 17 | 31 | 0.6 | 53 |
B6301VVC3 | 12 | 37 | 12 | 1 | 9.7 | 4.2 | 20000 | 17 | 18.5 | 32 | 1 | 60 |
B6302VVC3 | 15 | 42 | 13 | 11.4 | 5.45 | 17000 | 20 | 23 | 37 | 82 | ||
B6303VVC3 | 17 | 47 | 14 | 13.5 | 6.55 | 13000 | 22 | 25 | 42 | 115 | ||
B6304VVC3 | 20 | 52 | 15 | 1.1 | 15.9 | 7.9 | 14000 | 26.5 | 28.5 | 45.5 | 144 | |
B6305VVC3 | 25 | 62 | 17 | 21.2 | 10.9 | 12000 | 31.5 | 35 | 55.5 | 232 | ||
B6206VVC3 | 30 | 16 | 1 | 19.5 | 11.3 | 11000 | 35 | 39 | 57 | 199 | ||
B6306VVC3 | 72 | 19 | 1.1 | 26.7 | 15 | 10000 | 36.5 | 43 | 65.5 | 360 | ||
B6207VVC3 | 35 | 17 | 25.7 | 15.3 | 9800 | 41.5 | 45 | 65.5 | 288 | |||
B6307VVC3 | 80 | 21 | 1.5 | 33.5 | 19.1 | 8800 | 43 | 47 | 72 | 1.5 | 457 | |
B6208VVC3 | 40 | 18 | 1.1 | 29.1 | 17.8 | 8700 | 46.5 | 51 | 73.5 | 1 | 366 | |
B6308VVC3 | 90 | 23 | 1.5 | 40.5 | 24 | 7800 | 48 | 54 | 82 | 1.5 | 630 | |
B6209VVC3 | 45 | 85 | 19 | 1.1 | 31.5 | 20.4 | 51.5 | 55.5 | 78.5 | 1 | 398 | |
B6309VVC3 | 100 | 25 | 1.5 | 53 | 32 | 7000 | 53 | 61.5 | 92 | 1.5 | 814 | |
B6210VVC3 | 50 | 90 | 20 | 1.1 | 35 | 23.2 | 7100 | 56.5 | 60 | 83.5 | 1 | 454 |
B6310VVC3 | 110 | 27 | 2 | 62 | 38.5 | 6400 | 59 | 68.5 | 101 | 2 | 1,070 | |
B6311VVC3 | 55 | 120 | 29 | 71.5 | 45 | 5800 | 64 | 74 | 111 | 1,370 |
■Structure and Features of Ball Bearings
(◎: Excellent 〇: Good Δ: Questionable ×: Poor)
Type | Open | Double Shielded (ZZ) | Non-Contact Sealed (VV) | Contact Sealed (DDU) |
---|---|---|---|---|
Sealed Type Friction Torque | — | Low | Low | Large |
Due to seal is in contact | ||||
High Speed | ○ | ○ | ○ | △ |
Dust Resistance | × | △ | ○ | ◎ |
Water Resistance | × | × | × | ○ |
Can be used under the conditions with no more than a splash | ||||
Operating Temperature | Depends on the lubricant | -10 to 110°C | -10 to 100°C |
* The table above is for reference to compare the four shapes.
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
B6210VVC3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (φ) | O.D. D (φ) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (1/min) | Basic Load Rating Cor (Static) (N) | |
---|---|---|---|---|---|---|---|---|---|---|
23.20 € | 1 | Available | 5 Days | 50 | 90 | 20 | 35000 | 7100 | 23200 |
Loading...
Raceway Shape | Ball | Environmentally Friendly | RoHS compliant (10 substances) | Materials of Inner and Outer Ring | EN 1.3505 Equiv. |
---|---|---|---|---|---|
Properties / applications | Not Applicable | Shield material and shape | Rubber Sealed | Accuracy (JIS) | Class 0 |
Specifications/Environment | Standard | Raceway No. of Rows | Single Track | Size Standard | Metric Series |
Rolling Element Material | EN 1.3505 Equiv. | Seal Part Structure | Rubber seal type | Structure of Sealed Portion | Rubber Sealed |
This page is Deep Groove Ball Bearing, Non-Contact Rubber Seal Type C3 Clearance, part number B6210VVC3.
You can find the detail information about specifications and dimensions on part number B6210VVC3.
Configure
Basic Attributes
Type
I.D. d(φ)
O.D. D(φ)
Width B (or T)(mm)
Basic Load Rating Cr (Dynamic)(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B6207VVC3 |
B6208VVC3 |
B6209VVC3 |
B6300VVC3 |
B6301VVC3 |
B6302VVC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (φ) | O.D. D (φ) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (1/min) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|
14.05 € | 1 | Available | 5 Days | 35 | 72 | 17 | 25700 | 9800 | 15300 | |
17.33 € | 1 | Available | 5 Days | 40 | 80 | 18 | 29100 | 8700 | 17800 | |
21.11 € | 1 | Available | 5 Days | 45 | 85 | 19 | 31500 | 7800 | 20400 | |
6.55 € | 1 | Available | 5 Days | 10 | 35 | 11 | 8200 | 23000 | 3500 | |
6.83 € | 1 | Available | 5 Days | 12 | 37 | 12 | 9700 | 20000 | 4200$3500 | |
6.96 € | 1 | Available | 5 Days | 15 | 42 | 13 | 11400 | 17000 | 5450 |