Manufacturer part number: B5207
Brand: MISUMI
Price: 52.34 €
Delivery time: 5 Days
I.D. d: 35 φ
O.D. D: 72 φ
Width B (or T): 27 mm
Basic Load Rating Cr (Dynamic): 39000 N
Allowable Rotational Speed: 6300 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B5207
B5□□□
(Installation Diagram)
*Contact Angle 30°
[!] Shipped with no lubricant applied. Supply a lubricant when using the product.
Refer to the tolerance and allowable value for radial bearings (Class 0) in the technical data.
Part Number |
B5203 |
Part Number | d | D | B | r (min) | Basic Load Rating | Allowable Rotational Speed rpm (Reference) | Pressure Cone Apex a | Relative Dimensions | Mass (g) (Reference) | |||
Cr (Dynamic) kN | Cor (Static) kN | Ds (min.) | dh (max.) | R (max.) | ||||||||
B5203 | 17 | 40 | 17.5 | 0.6 | 14.6 | 9.05 | 11000 | 20.8 | 22 | 35 | 0.6 | 100 |
B5204 | 20 | 47 | 20.6 | 1 | 19.6 | 12.4 | 10000 | 24.3 | 26 | 41 | 1 | 160 |
B5304 | 52 | 22.2 | 1 | 24.6 | 15 | 9000 | 26.7 | 27 | 45 | 1 | 220 | |
B5205 | 25 | 52 | 20.6 | 1 | 21.3 | 14.7 | 8500 | 26.8 | 31 | 46 | 1 | 180 |
B5305 | 62 | 25.4 | 1.1 | 32.5 | 20.7 | 7500 | 31.8 | 32 | 55 | 1 | 350 | |
B5206 | 30 | 62 | 23.8 | 1 | 29.6 | 21.1 | 7100 | 31.6 | 36 | 56 | 1 | 300 |
B5306 | 72 | 30.2 | 1.1 | 40.5 | 28.1 | 6300 | 36.5 | 37 | 65 | 1 | 570 | |
B5207 | 35 | 72 | 27 | 1.1 | 39 | 28.7 | 6300 | 36.6 | 42 | 65 | 1 | 460 |
B5307 | 80 | 34.9 | 1.5 | 51 | 36 | 5600 | 41.6 | 44 | 71 | 1.5 | 760 | |
B5208 | 40 | 80 | 30.2 | 1.1 | 44 | 33.5 | 5600 | 41.5 | 47 | 73 | 1 | 620 |
B5308 | 90 | 36.5 | 1.5 | 56.5 | 41 | 5300 | 45.5 | 49 | 81 | 1.5 | 1030 | |
B5309 | 45 | 100 | 39.7 | 1.1 | 68.5 | 51 | 4500 | 50.6 | 54 | 91 | 1.5 | 1370 |
B5210 | 50 | 90 | 30.2 | 1.1 | 53 | 43.5 | 4800 | 45.9 | 57 | 83 | 1 | 720 |
B5310 | 110 | 44.4 | 2 | 81.5 | 61.5 | 4300 | 55.6 | 60 | 100 | 2 | 1840 | |
B5211 | 55 | 100 | 33.3 | 1.5 | 56 | 49 | 4300 | 50.1 | 64 | 91 | 1.5 | 1010 |
B5311 | 120 | 49.2 | 2 | 95 | 73 | 3800 | 60.6 | 65 | 110 | 2 | 2400 | |
B5212 | 60 | 110 | 36.5 | 1.5 | 69 | 62 | 3800 | 56.5 | 69 | 101 | 1.5 | 1330 |
B5312 | 130 | 54 | 2.1 | 125 | 98.5 | 3400 | 69.2 | 72 | 118 | 2 | 2920 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
B5207 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (φ) | O.D. D (φ) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (1/min) | Basic Load Rating Cor (Static) (N) | |
---|---|---|---|---|---|---|---|---|---|---|
52.34 € | 1 | Available | 5 Days | 35 | 72 | 27 | 39000 | 6300 | 28700 |
Loading...
Raceway Shape | Angular Contact Ball (Multi-Row) | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Not Applicable |
---|---|---|---|---|---|
Accuracy (JIS) | Class 0 | Specifications/Environment | Standard | Load Direction | Thrust Load, Axial |
Raceway No. of Rows | Double Row |
This page is Angular Contact Ball Bearings, Standard Grade / Double Row, part number B5207.
You can find the detail information about specifications and dimensions on part number B5207.
Configure
Basic Attributes
Type
I.D. d(φ)
O.D. D(φ)
Width B (or T)(mm)
Basic Load Rating Cr (Dynamic)(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B5204 |
B5205 |
B5206 |
B5208 |
B5210 |
B5211 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (φ) | O.D. D (φ) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (1/min) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|
29.33 € | 1 | Available | 5 Days | 20 | 47 | 20.6 | 19600 | 10000 | 12400 | |
35.47 € | 1 | Available | 5 Days | 25 | 52 | 20.6 | 21300 | 8500 | 14700 | |
41.53 € | 1 | Available | 5 Days | 30 | 62 | 23.8 | 29600 | 7100 | 21100 | |
64.88 € | 1 | Available | 5 Days | 40 | 80 | 30.2 | 44000 | 5600 | 33500 | |
83.43 € | 1 | Available | 5 Days | 50 | 90 | 30.2 | 53000 | 4800 | 43500 | |
94.44 € | 1 | Available | 5 Days | 55 | 100 | 33.3 | 56000 | 4300 | 49000 |