Grooved Roller for Round Belt (Both Ends Pitch Configurable Type) with Bearings (Part Numbers - CAD Download)

Grooved Roller for Round Belt (Both Ends Pitch Configurable Type) with Bearings

Click on this image to zoom in.

Click on this image to zoom in.

FeaturesGrooved rollers for round belts, with bearings.
Multiple grooves can be machined on one roller, reducing the number of parts.
Roller length and groove positions are configurable in 1‑mm increments.
Ideal for round-belt conveyance that uses both ends of the roller.
Three types available with different groove shapes.
◆ U Groove: Standard; W Groove: Inclined belts, etc. (no recommended angle); Trapezoid Groove: Belt slip reduction
♦ Material: Aluminum Alloy, Stainless Steel (EN 1.4301 Equiv.), Carbon Steel
♦ Applicable Round Belt Dia.: ø3 to 6

Related ProductsClick here for the Set Screw Type
Set Screw Type
Click here for the Center-Symmetrical Pitch TypeBearing TypeSet Screw Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N4 (4 Grooves)
Round Belt Dia.
A
CJ
22.32.2
33.53.2
44.64.3
55.85.4
66.96.5




 
N6 (6 Grooves) N8 (8 Grooves)
 
N10 (10 Grooves)

*Bearing precision JIS B 1514-1 Class 0
TypeMaterialSurface Treatment
U GrooveWide GrooveTrapezoid GrooveRollerBearing
MREBUAMREBWAMREBDA5000 Series Aluminum AlloyBearing SteelClear Anodize
MREBUSMREBWSMREBDSEN 1.4301 Equiv.
MREBUMMREBWMMREBDMCarbon SteelElectroless Nickel Plating

Specification Table

Part NumberdLNFPA
MREBUA308300N10F30P25A3
Part NumberdOverall Length L
1 mm Increments
Number of Grooves
N
F
1 mm Increments
Groove Pitch P
1 mm Increments
Belt Dia. (ø)
A
L1D1Bd1Bearing
Part Number
TypeD
Aluminum AlloyEN 1.4301 Equiv.Carbon Steel
U Groove

MREBUA

MREBUS

MREBUM
Wide Groove

MREBWA

MREBWS

MREBWM
Trapezoid Groove

MREBDA

MREBDS

MREBDM
20660 to 2004
6
8

10
F ≥ 15P ≥ 102·3L1 ≥ 10155111312696ZZ
816688ZZ
30860 to 3002·3·419615698ZZ
8 A2271815.8608ZZ
10226156900ZZ
12246901ZZ
40860 to 5002·3·4·5248172018.7628ZZ
10266000ZZ
122466901ZZ
152876902ZZ
2032222222.76804ZZ
50102·3·4·5·63091722186200ZZ
12288226001ZZ
15287176902ZZ
203792728306904ZZ
25426905ZZ
The overall length L should take into account the number of grooves, the groove pitch, and the distance from the end face. L = P× (N-2) +2F+L1
The maximum value of the F dimension is 15 ≤ F ≤ (L - L1 - P × (N - 2))/2
Relief is added to the end faces to prevent contact with the bearing inner ring.

Alterations

Alterations
Code
Bearing Material ChangeSpecifying Example
SBChanges the bearing to
stainless steel.
MREBU30-8-300-N10-F30-P25-A3-SB

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MREBUM20-6-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREBUM20-8-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREBUM30-8A-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREBUM30-10-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREBUM30-12-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREBUM40-8-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBUM40-10-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBUM40-12-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBUM40-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBUM40-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBUM50-10-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBUM50-12-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBUM50-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBUM50-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBUM50-25-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBUS20-6-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREBUS20-8-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREBUS30-8A-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREBUS30-10-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREBUS30-12-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREBUS40-8-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBUS40-10-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBUS40-12-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBUS40-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBUS40-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBUS50-10-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBUS50-12-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBUS50-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBUS50-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBUS50-25-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBWA20-6-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREBWA20-8-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREBWA30-8-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREBWA30-10-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREBWA30-12-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREBWA40-8-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBWA40-10-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBWA40-12-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBWA40-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBWA40-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBWA50-10-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBWA50-12-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBWA50-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBWA50-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBWA50-25-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBWM20-6-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREBWM20-8-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREBWM30-8A-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREBWM30-10-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREBWM30-12-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREBWM40-8-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBWM40-10-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBWM40-12-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBWM40-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBWM40-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREBWM50-10-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBWM50-12-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBWM50-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBWM50-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREBWM50-25-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metal Part Outer Diameter D Material Length Internal Diameter d Properties / applications Material Details Surface Treatment Groove Shape Overall Length L
(㎜)
Number of Grooves
(Groove)
F (Distance from End Face)
(㎜)
Groove Pitch
(㎜)
Belt Dia.
(ø)

-

1 9 Days 20[Steel] Steel~3006Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 20[Steel] Steel~3008Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 30[Steel] Steel~3008Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Steel] Steel~30010Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Steel] Steel~30012Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 40[Steel] Steel~5008Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Steel] Steel~50010Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Steel] Steel~50012Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Steel] Steel~50015Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Steel] Steel~50020Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 50[Steel] Steel~50010Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Steel] Steel~50012Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Steel] Steel~50015Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Steel] Steel~50020Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Steel] Steel~50025Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 20[Stainless Steel] SUS304~3006Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 20[Stainless Steel] SUS304~3008Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 30[Stainless Steel] SUS304~3008Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Stainless Steel] SUS304~30010Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Stainless Steel] SUS304~30012Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 40[Stainless Steel] SUS304~5008Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Stainless Steel] SUS304~50010Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Stainless Steel] SUS304~50012Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Stainless Steel] SUS304~50015Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Stainless Steel] SUS304~50020Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 50[Stainless Steel] SUS304~50010Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Stainless Steel] SUS304~50012Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Stainless Steel] SUS304~50015Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Stainless Steel] SUS304~50020Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Stainless Steel] SUS304~50025Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/AU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 20[Aluminum] Aluminum Alloy~3006Not ApplicableEN AW-5056 Equiv.Clear AnodizeWide Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 20[Aluminum] Aluminum Alloy~3008Not ApplicableEN AW-5056 Equiv.Clear AnodizeWide Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 30[Aluminum] Aluminum Alloy~3008Not ApplicableEN AW-5052 Equiv.Clear AnodizeWide Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Aluminum] Aluminum Alloy~30010Not ApplicableEN AW-5052 Equiv.Clear AnodizeWide Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Aluminum] Aluminum Alloy~30012Not ApplicableEN AW-5052 Equiv.Clear AnodizeWide Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 40[Aluminum] Aluminum Alloy~5008Not ApplicableEN AW-5052 Equiv.Clear AnodizeWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~50010Not ApplicableEN AW-5052 Equiv.Clear AnodizeWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~50012Not ApplicableEN AW-5052 Equiv.Clear AnodizeWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~50015Not ApplicableEN AW-5052 Equiv.Clear AnodizeWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~50020Not ApplicableEN AW-5052 Equiv.Clear AnodizeWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 50[Aluminum] Aluminum Alloy~50010Not ApplicableEN AW-5052 Equiv.Clear AnodizeWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~50012Not ApplicableEN AW-5052 Equiv.Clear AnodizeWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~50015Not ApplicableEN AW-5052 Equiv.Clear AnodizeWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~50020Not ApplicableEN AW-5052 Equiv.Clear AnodizeWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~50025Not ApplicableEN AW-5052 Equiv.Clear AnodizeWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 20[Steel] Steel~3006Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 20[Steel] Steel~3008Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 30[Steel] Steel~3008Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Steel] Steel~30010Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Steel] Steel~30012Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 40[Steel] Steel~5008Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Steel] Steel~50010Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Steel] Steel~50012Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Steel] Steel~50015Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Steel] Steel~50020Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 50[Steel] Steel~50010Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Steel] Steel~50012Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Steel] Steel~50015Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Steel] Steel~50020Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Steel] Steel~50025Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingWide Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

Loading...

App. Example

Basic information

Roller Type Metal Roller Mounting Method With Bearings Roller Shape In-Line
Environmentally Friendly RoHS compliant (10 substances)

Tech Support