Grooved Roller for Round Belt (Both Ends Pitch Configurable Type) Set Screw Type

Grooved Roller for Round Belt (Both Ends Pitch Configurable Type) Set Screw Type

Click on this image to zoom in.

Click on this image to zoom in.

Grooved rollers for round belts, with set screws.
Multiple grooves can be machined on one roller, reducing the number of parts.
Roller length and groove positions are configurable in 1‑mm increments.
Ideal for round-belt conveyance that uses both ends of the roller.
Three types available with different groove shapes.
◆ U Groove: Standard; W Groove: Inclined belts, etc. (no recommended angle); Trapezoid Groove: Belt slip reduction
♦ Material: Aluminum Alloy, Stainless Steel (EN 1.4301 Equiv.), Carbon Steel
♦ Applicable Round Belt Dia.: ø3 to 6
Related ProductsClick here for the Bearing Type.
Bearing Type
Click here for the Center-Symmetrical Pitch TypeBearing TypeSet Screw Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N4 (4 Grooves)
Round Belt Dia.
A
CJ
22.32.2
33.53.2
44.64.3
55.85.4
66.96.5






 
N6 (6 Grooves) N8 (8 Grooves)
N10 (10 Grooves)






 
                                          
dH9 Dimensional Tolerance
OverOr LessDimensional Tolerance
36+0.030
0
610+0.036
0
1018+0.043
0
1830+0.052
0
TypeMaterialSurface Treatment
U GrooveWide GrooveTrapezoid GrooveRollerPress Fit Bushing
MREUAMREWAMREDA5000 Series Aluminum Alloy5000 Series Aluminum AlloyClear Anodize
MREUSMREWSMREDSEN 1.4301 Equiv.EN 1.4301 Equiv.
MREUMMREWMMREDMCarbon SteelEN 1.1191 Equiv.Electroless Nickel Plating

Specification Table

Part NumberdLNFPA
MREUA308300N8F30P25A3
Part NumberdH9Overall Length L
1 mm Increments
Number of Grooves
N
F
1 mm Increments
Groove Pitch P
1 mm Increments
Belt Dia. (ø)
A
L1d1D1M
TypeDAluminum AlloyEN 1.4301 Equiv.Carbon Steel
U Groove

MREUA

MREUS

MREUM
Wide Groove

MREWA

MREWS

MREWM
Trapezoid Groove

MREDA

MREDS

MREDM
20660 to 2004
6
8
10
F ≥ 15P ≥ 102·3L1 ≥ 1011131215M4
8
30860 to 3002·3·4151815.822
10
12
401260 to 5002·3·4·5172222.733
15M5
2022M6
50152·3·4·5·617283040M5
2027M6
25
The overall length L should take into account the number of grooves, the groove pitch, and the distance from the end face. L = P× (N-2) +2F+L1
The maximum value of the F dimension is 15 ≤ F ≤ (L - L1 - P × (N - 2))/2
The bushings at each end are press fit.
A shaft tolerance of g6 is recommended.
Set screws are not included.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MREDA20-6-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREDA20-8-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREDA30-8-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREDA30-10-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREDA30-12-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREDA40-12-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREDA40-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREDA40-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREDA50-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREDA50-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREDA50-25-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREDM20-6-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREDM20-8-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREDM30-8-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREDM30-10-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREDM30-12-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREDM40-12-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREDM40-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREDM40-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREDM50-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREDM50-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREDM50-25-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREDS20-6-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREDS20-8-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREDS30-8-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREDS30-10-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREDS30-12-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREDS40-12-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREDS40-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREDS40-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREDS50-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREDS50-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREDS50-25-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREUA20-6-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREUA20-8-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREUA30-8-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREUA30-10-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREUA30-12-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREUA40-12-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREUA40-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREUA40-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREUA50-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREUA50-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREUA50-25-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREUM20-6-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREUM20-8-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREUM30-8-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREUM30-10-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREUM30-12-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREUM40-12-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREUM40-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREUM40-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5]
MREUM50-15-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREUM50-20-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREUM50-25-[60-500/1]-N[4,​6,​8,​10]-F[15-235/1]-P[10-230/1]-A[2,​3,​4,​5,​6]
MREUS20-6-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREUS20-8-[60-200/1]-N[4,​6,​8,​10]-F[15-85/1]-P[10-80/1]-A[2,​3]
MREUS30-8-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREUS30-10-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
MREUS30-12-[60-300/1]-N[4,​6,​8,​10]-F[15-135/1]-P[10-130/1]-A[2,​3,​4]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metal Part Outer Diameter D Material Length Internal Diameter d Properties / applications Material Details Surface Treatment Groove Shape Overall Length L
(㎜)
Number of Grooves
(Groove)
F (Distance from End Face)
(㎜)
Groove Pitch
(㎜)
Belt Dia.
(ø)

-

1 9 Days 20[Aluminum] Aluminum Alloy~3006Non-MagneticEN AW-5056 Equiv.Clear AnodizeTrapezoid Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 20[Aluminum] Aluminum Alloy~3008Non-MagneticEN AW-5056 Equiv.Clear AnodizeTrapezoid Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 30[Aluminum] Aluminum Alloy~3008Non-MagneticEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Aluminum] Aluminum Alloy~30010Non-MagneticEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Aluminum] Aluminum Alloy~30012Non-MagneticEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 40[Aluminum] Aluminum Alloy~50012Non-MagneticEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~50015Non-MagneticEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~50020Non-MagneticEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 50[Aluminum] Aluminum Alloy~50015Non-MagneticEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~50020Non-MagneticEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~50025Non-MagneticEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 20[Steel] Steel~3006Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 20[Steel] Steel~3008Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 30[Steel] Steel~3008Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Steel] Steel~30010Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Steel] Steel~30012Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 40[Steel] Steel~50012Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Steel] Steel~50015Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Steel] Steel~50020Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 50[Steel] Steel~50015Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Steel] Steel~50020Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Steel] Steel~50025Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 20[Stainless Steel] SUS304~3006Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/ATrapezoid Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 20[Stainless Steel] SUS304~3008Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/ATrapezoid Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 30[Stainless Steel] SUS304~3008Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/ATrapezoid Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Stainless Steel] SUS304~30010Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/ATrapezoid Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Stainless Steel] SUS304~30012Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/ATrapezoid Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 40[Stainless Steel] SUS304~50012Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/ATrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Stainless Steel] SUS304~50015Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/ATrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Stainless Steel] SUS304~50020Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/ATrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 50[Stainless Steel] SUS304~50015Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/ATrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Stainless Steel] SUS304~50020Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/ATrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Stainless Steel] SUS304~50025Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/ATrapezoid Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 20[Aluminum] Aluminum Alloy~3006Non-MagneticEN AW-5056 Equiv.Clear AnodizeU Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 20[Aluminum] Aluminum Alloy~3008Non-MagneticEN AW-5056 Equiv.Clear AnodizeU Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 30[Aluminum] Aluminum Alloy~3008Non-MagneticEN AW-5052 Equiv.Clear AnodizeU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Aluminum] Aluminum Alloy~30010Non-MagneticEN AW-5052 Equiv.Clear AnodizeU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Aluminum] Aluminum Alloy~30012Non-MagneticEN AW-5052 Equiv.Clear AnodizeU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 40[Aluminum] Aluminum Alloy~50012Non-MagneticEN AW-5052 Equiv.Clear AnodizeU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~50015Non-MagneticEN AW-5052 Equiv.Clear AnodizeU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~50020Non-MagneticEN AW-5052 Equiv.Clear AnodizeU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 50[Aluminum] Aluminum Alloy~50015Non-MagneticEN AW-5052 Equiv.Clear AnodizeU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~50020Non-MagneticEN AW-5052 Equiv.Clear AnodizeU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~50025Non-MagneticEN AW-5052 Equiv.Clear AnodizeU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 20[Steel] Steel~3006Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 20[Steel] Steel~3008Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 30[Steel] Steel~3008Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Steel] Steel~30010Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Steel] Steel~30012Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 40[Steel] Steel~50012Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Steel] Steel~50015Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 40[Steel] Steel~50020Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 5

-

1 9 Days 50[Steel] Steel~50015Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Steel] Steel~50020Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 50[Steel] Steel~50025Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingU Groove60 ~ 5004 ~ 1015 ~ 23510 ~ 2302 ~ 6

-

1 9 Days 20[Stainless Steel] SUS304~3006Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/AU Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 20[Stainless Steel] SUS304~3008Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/AU Groove60 ~ 2004 ~ 1015 ~ 8510 ~ 802 ~ 3

-

1 9 Days 30[Stainless Steel] SUS304~3008Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/AU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Stainless Steel] SUS304~30010Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/AU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

-

1 9 Days 30[Stainless Steel] SUS304~30012Corrosion resistance / chemical resistance / Non-MagneticEN 1.4301 Equiv.N/AU Groove60 ~ 3004 ~ 1015 ~ 13510 ~ 1302 ~ 4

Loading...

App. Example

Basic information

Roller Type Metal Roller Mounting Method Set Screw Roller Shape In-Line
Environmentally Friendly RoHS compliant (10 substances)

Tech Support