Grooved Roller for Round Belt (Center-Symmetrical Pitch Type) with Bearings

Grooved Roller for Round Belt (Center-Symmetrical Pitch Type) with Bearings

Click on this image to zoom in.

Click on this image to zoom in.

Grooved rollers for round belts, with bearings.
Multiple grooves can be machined on one roller, reducing the number of parts.
Roller length and groove position are configurable in 1‑mm increments. The number of grooves can be freely selected.
The groove pitch is symmetrical to the center. Ideal when groove pitch is uniform.
Three types available with different groove shapes.
◆ U Groove: Standard; W Groove: Inclined belts, etc. (no recommended angle); Trapezoid Groove: Belt slip reduction
♦ Material: Aluminum Alloy, Stainless Steel (EN 1.4301 Equiv.), Carbon Steel
♦ Applicable Round Belt Dia.: ø3 to 6
Related ProductsClick here for the Set Screw Type
Set Screw Type
Click here for the Both Ends Pitch Configurable TypeBearing TypeSet Screw Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

[With Odd Number of Grooves]
Round Belt Dia.
A
CJ
22.32.2
33.53.2
44.64.3
55.85.4
66.96.5







 
[With Even Number of Grooves]

*Bearing precision JIS B 1514-1 Class 0
TypeMaterialSurface Treatment
U GrooveWide GrooveTrapezoid GrooveRollerBearing
MRCBUAMRCBWAMRCBDA5000 Series Aluminum AlloyBearing SteelClear Anodize
MRCBUSMRCBWSMRCBDSEN 1.4301 Equiv.
MRCBUMMRCBWMMRCBDMCarbon SteelElectroless Nickel Plating

Specification Table

Part NumberdLPNA
MRCBUA308300P50N5A3
Part NumberDdOverall Length L
1 mm Increments
Groove Pitch P 1 mm IncrementsNumber of Grooves
N
Belt Dia. (ø)
A
L1FD1Bd1Bearing
Part Number
Type
Aluminum AlloyEN 1.4301 Equiv.Carbon Steel
U Groove

MRCBUA

MRCBUS

MRCBUM
Wide Groove

MRCBWA

MRCBWS

MRCBWM
Trapezoid Groove

MRCBDA

MRCBDS

MRCBDM
20650 to 200P ≥ 10

However
, F ≥ 15
N ≥ 2

However
, F ≥ 15

Number of Grooves: Max. 30
2·3L1 =
P× (N-1)
F ≥ 15
F =
(L-L1)/2
155111312696ZZ
816688ZZ
30850 to 3002·3·419615698ZZ
8 A2271815.8608ZZ
10226156900ZZ
12246901ZZ
40850 to 5002·3·4·5248172018.7628ZZ
10266000ZZ
122466901ZZ
152876902ZZ
2032222222.76804ZZ
50102·3·4·5·63091722186200ZZ
12288226001ZZ
15287176902ZZ
203792728306904ZZ
25426905ZZ
The overall length L should take into account the number of grooves, the groove pitch, and the distance from the end face. L = (2 × F) +L1
Number of grooves N is 2 ≤ N ≤ ([L - 2 × F]/10 [minimum pitch distance]) + 1
Relief is added to the end faces to prevent contact with the bearing inner ring.

Alterations

Alterations
Code
Bearing Material ChangeSpecifying Example
SBChanges the bearing to
stainless steel.
MRCBUS30-8-300-P50-N5-A3-SB

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MRCBDA20-6-[50-200/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18]-A[2,​3]
MRCBDA20-8-[50-200/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18]-A[2,​3]
MRCBDA30-8-[50-300/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28]-A[2,​3,​4]
MRCBDA30-10-[50-300/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28]-A[2,​3,​4]
MRCBDA30-12-[50-300/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28]-A[2,​3,​4]
MRCBDA40-8-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDA40-10-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDA40-12-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDA40-15-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDA40-20-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDA50-10-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDA50-12-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDA50-15-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDA50-20-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDA50-25-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDM20-6-[50-200/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18]-A[2,​3]
MRCBDM20-8-[50-200/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18]-A[2,​3]
MRCBDM30-8A-[50-300/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28]-A[2,​3,​4]
MRCBDM30-10-[50-300/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28]-A[2,​3,​4]
MRCBDM30-12-[50-300/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28]-A[2,​3,​4]
MRCBDM40-8-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDM40-10-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDM40-12-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDM40-15-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDM40-20-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDM50-10-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDM50-12-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDM50-15-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDM50-20-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDM50-25-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDS20-6-[50-200/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18]-A[2,​3]
MRCBDS20-8-[50-200/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18]-A[2,​3]
MRCBDS30-8A-[50-300/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28]-A[2,​3,​4]
MRCBDS30-10-[50-300/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28]-A[2,​3,​4]
MRCBDS30-12-[50-300/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28]-A[2,​3,​4]
MRCBDS40-8-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDS40-10-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDS40-12-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDS40-15-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDS40-20-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBDS50-10-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDS50-12-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDS50-15-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDS50-20-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBDS50-25-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBUA20-6-[50-200/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18]-A[2,​3]
MRCBUA20-8-[50-200/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18]-A[2,​3]
MRCBUA30-8-[50-300/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28]-A[2,​3,​4]
MRCBUA30-10-[50-300/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28]-A[2,​3,​4]
MRCBUA30-12-[50-300/1]-P[10-270/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28]-A[2,​3,​4]
MRCBUA40-8-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBUA40-10-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBUA40-12-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBUA40-15-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBUA40-20-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5]
MRCBUA50-10-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBUA50-12-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBUA50-15-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBUA50-20-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
MRCBUA50-25-[50-500/1]-P[10-470/1]-N[2,​3,​4,​5,​6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​16,​17,​18,​19,​20,​21,​22,​23,​24,​25,​26,​27,​28,​29,​30]-A[2,​3,​4,​5,​6]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Metal Part Outer Diameter D Material Length Internal Diameter d Properties / applications Material Details Surface Treatment Groove Shape Overall Length L
(㎜)
Groove Pitch
(㎜)
Number of Grooves
(Groove)
Belt Dia.
(ø)

-

1 9 Days 20[Aluminum] Aluminum Alloy~1006Not ApplicableEN AW-5056 Equiv.Clear AnodizeTrapezoid Groove50 ~ 20010 ~ 2702 ~ 182 ~ 3

-

1 9 Days 20[Aluminum] Aluminum Alloy~1008Not ApplicableEN AW-5056 Equiv.Clear AnodizeTrapezoid Groove50 ~ 20010 ~ 2702 ~ 182 ~ 3

-

1 9 Days 30[Aluminum] Aluminum Alloy~1008Not ApplicableEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove50 ~ 30010 ~ 2702 ~ 282 ~ 4

-

1 9 Days 30[Aluminum] Aluminum Alloy~10010Not ApplicableEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove50 ~ 30010 ~ 2702 ~ 282 ~ 4

-

1 9 Days 30[Aluminum] Aluminum Alloy~10012Not ApplicableEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove50 ~ 30010 ~ 2702 ~ 282 ~ 4

-

1 9 Days 40[Aluminum] Aluminum Alloy~3008Not ApplicableEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~30010Not ApplicableEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~30012Not ApplicableEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~30015Not ApplicableEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~30020Not ApplicableEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 50[Aluminum] Aluminum Alloy~30010Not ApplicableEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~30012Not ApplicableEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~30015Not ApplicableEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~30020Not ApplicableEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~30025Not ApplicableEN AW-5052 Equiv.Clear AnodizeTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 20[Steel] Steel~1006Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 20010 ~ 2702 ~ 182 ~ 3

-

1 9 Days 20[Steel] Steel~1008Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 20010 ~ 2702 ~ 182 ~ 3

-

1 9 Days 30[Steel] Steel~1008Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 30010 ~ 2702 ~ 282 ~ 4

-

1 9 Days 30[Steel] Steel~10010Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 30010 ~ 2702 ~ 282 ~ 4

-

1 9 Days 30[Steel] Steel~10012Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 30010 ~ 2702 ~ 282 ~ 4

-

1 9 Days 40[Steel] Steel~3008Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Steel] Steel~30010Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Steel] Steel~30012Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Steel] Steel~30015Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Steel] Steel~30020Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 50[Steel] Steel~30010Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Steel] Steel~30012Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Steel] Steel~30015Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Steel] Steel~30020Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Steel] Steel~30025Corrosion resistance / chemical resistanceEN 1.0480 Equiv.Electroless Nickel PlatingTrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 20[Stainless Steel] SUS304~1006Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 20010 ~ 2702 ~ 182 ~ 3

-

1 9 Days 20[Stainless Steel] SUS304~1008Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 20010 ~ 2702 ~ 182 ~ 3

-

1 9 Days 30[Stainless Steel] SUS304~1008Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 30010 ~ 2702 ~ 282 ~ 4

-

1 9 Days 30[Stainless Steel] SUS304~10010Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 30010 ~ 2702 ~ 282 ~ 4

-

1 9 Days 30[Stainless Steel] SUS304~10012Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 30010 ~ 2702 ~ 282 ~ 4

-

1 9 Days 40[Stainless Steel] SUS304~3008Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Stainless Steel] SUS304~30010Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Stainless Steel] SUS304~30012Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Stainless Steel] SUS304~30015Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Stainless Steel] SUS304~30020Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 50[Stainless Steel] SUS304~30010Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Stainless Steel] SUS304~30012Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Stainless Steel] SUS304~30015Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Stainless Steel] SUS304~30020Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Stainless Steel] SUS304~30025Corrosion resistance / chemical resistanceEN 1.4301 Equiv.N/ATrapezoid Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 20[Aluminum] Aluminum Alloy~1006Not ApplicableEN AW-5056 Equiv.Clear AnodizeU Groove50 ~ 20010 ~ 2702 ~ 182 ~ 3

-

1 9 Days 20[Aluminum] Aluminum Alloy~1008Not ApplicableEN AW-5056 Equiv.Clear AnodizeU Groove50 ~ 20010 ~ 2702 ~ 182 ~ 3

-

1 9 Days 30[Aluminum] Aluminum Alloy~1008Not ApplicableEN AW-5052 Equiv.Clear AnodizeU Groove50 ~ 30010 ~ 2702 ~ 282 ~ 4

-

1 9 Days 30[Aluminum] Aluminum Alloy~10010Not ApplicableEN AW-5052 Equiv.Clear AnodizeU Groove50 ~ 30010 ~ 2702 ~ 282 ~ 4

-

1 9 Days 30[Aluminum] Aluminum Alloy~10012Not ApplicableEN AW-5052 Equiv.Clear AnodizeU Groove50 ~ 30010 ~ 2702 ~ 282 ~ 4

-

1 9 Days 40[Aluminum] Aluminum Alloy~3008Not ApplicableEN AW-5052 Equiv.Clear AnodizeU Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~30010Not ApplicableEN AW-5052 Equiv.Clear AnodizeU Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~30012Not ApplicableEN AW-5052 Equiv.Clear AnodizeU Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~30015Not ApplicableEN AW-5052 Equiv.Clear AnodizeU Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 40[Aluminum] Aluminum Alloy~30020Not ApplicableEN AW-5052 Equiv.Clear AnodizeU Groove50 ~ 50010 ~ 4702 ~ 302 ~ 5

-

1 9 Days 50[Aluminum] Aluminum Alloy~30010Not ApplicableEN AW-5052 Equiv.Clear AnodizeU Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~30012Not ApplicableEN AW-5052 Equiv.Clear AnodizeU Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~30015Not ApplicableEN AW-5052 Equiv.Clear AnodizeU Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~30020Not ApplicableEN AW-5052 Equiv.Clear AnodizeU Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

-

1 9 Days 50[Aluminum] Aluminum Alloy~30025Not ApplicableEN AW-5052 Equiv.Clear AnodizeU Groove50 ~ 50010 ~ 4702 ~ 302 ~ 6

Loading...

Basic information

Roller Type Metal Roller Mounting Method With Bearings Roller Shape In-Line
Environmentally Friendly RoHS compliant (10 substances)

Tech Support