Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | — | H | — | N |
CSMAR50 | — | H175 | — | N5 |
Part Number | H 1 mm increments | N [ ! ] | P | H1 | |
Type | W | ||||
Standard Type CSMAR | 50 75 | 100 to 280 | 5 | P30 (When W = 50) P50 (When W = 75) | H+10 |
6 | |||||
8 | H+12 | ||||
Slotted Hole Type CSMAW | 100 to 275 | 5 | H+15 | ||
6 | |||||
8 | H+17 |
Hole machining details [ ! ] | ||
N (Through Hole)![]() | N | d |
5 | 5.5 | |
6 | 6.5 | |
8 | 9 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CSMAR50-H[100-280/1]-N[5,6,8] |
CSMAR75-H[100-280/1]-N[5,6,8] |
CSMAW50-H[100-275/1]-N[5,6,8] |
CSMAW75-H[100-275/1]-N[5,6,8] |
Part Number | Minimum order quantity | Volume Discount | Type | W Dimension | Height [H] (mm) | Top Screw Through-Hole Nominal Dia. [N] | |
---|---|---|---|---|---|---|---|
1 | 7 Days | Standard | 50 | 100 ~ 280 | 5 ~ 8 | ||
1 | 7 Days | Standard | 75 | 100 ~ 280 | 5 ~ 8 | ||
1 | 7 Days | Slotted Hole | 50 | 100 ~ 275 | 5 ~ 8 | ||
1 | 7 Days | Slotted Hole | 75 | 100 ~ 275 | 5 ~ 8 |
Loading...
Environmentally Friendly | RoHS compliant (10 substances) | Applicable Conveyor Type | Plastic Chain Conveyor | Properties / applications | Not Applicable |
---|
Configure
Basic Attributes
Type
W Dimension
Height [H](mm)
Top Screw Through-Hole Nominal Dia. [N]
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes