Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Material | Surface Treatment | |
Standard Type | Slotted Hole Type | ||
CSMPR | CSMPW | EN 1.0320 Equiv. (hot coiled) | Trivalent Chromate (White) |
CSMUR | CSMUW | EN 1.4301 Equiv. | — |
Part Number | − | H | − | N |
CSMPR75 | − | H175 | − | N5 |
Part Number | H 1 mm Increments | N | H1 | |
Type | W | |||
Standard Type CSMPR CSMUR | 75 | 100 to 285 | 5 | H + 10 |
6 | ||||
8 | H + 12 | |||
Slotted Hole Type CSMPW CSMUW | 5 | H + 15 | ||
6 | ||||
8 | H + 17 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CSMPR75-H[100-285/1]-N[5,6,8] |
CSMPW75-H[100-285/1]-N[5,6,8] |
CSMUR75-H[100-285/1]-N[5,6,8] |
CSMUW75-H[100-285/1]-N[5,6,8] |
Part Number | Minimum order quantity | Volume Discount | Type | Material | Height [H] (mm) | Top Screw Through-Hole Nominal Dia. [N] | |
---|---|---|---|---|---|---|---|
1 | 7 Days | Standard | EN 1.0320 Equiv. (hot coiled) | 100 ~ 285 | 5 ~ 8 | ||
1 | 7 Days | Slotted Hole | EN 1.0320 Equiv. (hot coiled) | 100 ~ 285 | 5 ~ 8 | ||
1 | 7 Days | Standard | EN 1.4301 Equiv. | 100 ~ 285 | 5 ~ 8 | ||
1 | 7 Days | Slotted Hole | EN 1.4301 Equiv. | 100 ~ 285 | 5 ~ 8 |
Loading...
Environmentally Friendly | RoHS compliant (10 substances) | Applicable Conveyor Type | Plastic Chain Conveyor | Properties / applications | Not Applicable |
---|---|---|---|---|---|
W Dimension | 75 |
Configure
Basic Attributes
Type
Material
Height [H](mm)
Top Screw Through-Hole Nominal Dia. [N]
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes