Manufacturer part number: CFB6001ZZ
Brand: MISUMI
Price: 5.74 €
Delivery time: 5 Days
I.D. d: 12 φ
O.D. D: 28 φ
Width B (or T): 8 mm
Basic Load Rating Cr (Dynamic): 5100 N
Allowable Rotational Speed: 28000 1/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CFB6001ZZ
![]() CFB6□□□ZZ (Installation Diagram) | Accuracy: JIS B 1514 Class 0 Recommended Fit: H7 or G6 [ ! ] G6 is recommended for ease of insertion and light pressure applications. Operating Temperature: -30 to +120°C [ ! ] When inserting an O-ring, it is recommended that the hole be chamfered between 15 and 30°. [ ! ] The inner diameter surface experiences little wear, meaning that the housing can be reused. [ ! ] When applying oil or grease to the bearing outer ring, use a mineral oil or synthetic hydrocarbon oil. |
Components | Material |
(1) Bearing | [ M ]EN 1.3505 Equiv. |
(2) O-Ring | [M]Nitrile Rubber (NBR) |
Part Number |
CFB6000ZZ |
Part Number | d | D | B | r (min) | Basic Load Rating | Allowable Rotational Speed rpm (Reference) | Relative Dimensions | Mass (g) (Reference) | ||||
Cr (kN) | Cor (kN) | Ds | dh (max) | R (max) | ||||||||
(min) | (max) | |||||||||||
CFB6000ZZ | 10 | 26 | 8 | 0.3 | 4.6 | 2 | 30000 | 12 | 13 | 24 | 0.3 | 18 |
CFB6200ZZ | 30 | 9 | 0.6 | 5.1 | 2.4 | 24000 | 14 | 16 | 26 | 0.6 | 32 | |
CFB6300ZZ | 35 | 11 | 8.1 | 3.5 | 22000 | 16.5 | 31 | 52 | ||||
CFB6001ZZ | 12 | 28 | 8 | 0.3 | 5.1 | 2.4 | 28000 | 15.5 | 26 | 0.3 | 22 | |
CFB6201ZZ | 32 | 10 | 0.6 | 6.8 | 3.1 | 22000 | 16 | 17 | 28 | 0.6 | 37 | |
CFB6301ZZ | 37 | 12 | 1 | 9.7 | 4.2 | 20000 | 17 | 18 | 32 | 1 | 60 | |
CFB6002ZZ | 15 | 32 | 9 | 0.3 | 5.6 | 2.8 | 24000 | 19 | 30 | 0.3 | 31 | |
CFB6202ZZ | 35 | 11 | 0.6 | 7.7 | 3.8 | 20000 | 19 | 20.5 | 31 | 0.6 | 45 | |
CFB6302ZZ | 42 | 13 | 1 | 11.4 | 5.5 | 17000 | 20 | 22.5 | 37 | 1 | 83 | |
CFB6003ZZ | 17 | 35 | 10 | 0.3 | 6 | 3.3 | 22000 | 19 | 21.5 | 33 | 0.3 | 41 |
CFB6203ZZ | 40 | 12 | 0.6 | 9.6 | 4.8 | 17000 | 21 | 23.5 | 36 | 0.6 | 67 | |
CFB6303ZZ | 47 | 14 | 1 | 13.6 | 6.7 | 15000 | 22 | 25.5 | 42 | 1 | 113 | |
CFB6004ZZ | 20 | 42 | 12 | 0.6 | 9.4 | 5 | 18000 | 24 | 38 | 0.6 | 68 | |
CFB6204ZZ | 47 | 14 | 1 | 12.8 | 6.6 | 15000 | 25 | 26.5 | 42 | 1 | 107 | |
CFB6304ZZ | 52 | 15 | 1.1 | 15.9 | 7.9 | 14000 | 26.5 | 28 | 45.5 | 145 | ||
CFB6005ZZ | 25 | 47 | 12 | 0.6 | 10.1 | 5.9 | 15000 | 29 | 30 | 43 | 0.6 | 79 |
CFB6205ZZ | 52 | 15 | 1 | 14 | 7.9 | 13000 | 30 | 32 | 47 | 1 | 129 | |
CFB6305ZZ | 62 | 17 | 1.1 | 20.6 | 11.2 | 11000 | 31.5 | 36 | 55.5 | 235 |
The creep phenomenon and the mechanism for creep prevention | ||
Creep is a phenomenon in which the outer ring moves around the inside of the housing in the opposite direction to the rotation of the inner ring. This occurs in clearance fit under a rotational load. | Attaching an O-ring to the outer ring reduces the clearance between the outer ring and the housing. The friction between the O-ring and housing prevents creep. | |
![]() | ![]() | |
Wear occurs over the entire contact surface of the housing and the outer ring. | The O-ring prevents outer ring movement (rotation) and prevents wear |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CFB6001ZZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (φ) | O.D. D (φ) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (1/min) | Basic Load Rating Cor (Static) (N) | |
---|---|---|---|---|---|---|---|---|---|---|
5.74 € | 1 | Available | 5 Days | 12 | 28 | 8 | 5100 | 28000 | 2400 |
Loading...
Raceway Shape | Ball | Environmentally Friendly | RoHS compliant (10 substances) | Materials of Inner and Outer Ring | EN 1.3505 Equiv. |
---|---|---|---|---|---|
Properties / applications | Not Applicable | Shield material and shape | Double Shielded | Accuracy (JIS) | Class 0 |
Specifications/Environment | Standard | Load Direction | Radial | Raceway No. of Rows | Single Track |
Size Standard | Metric Series |
This page is Creep-Resistant Ball Bearings, part number CFB6001ZZ.
You can find the detail information about specifications and dimensions on part number CFB6001ZZ.
Configure
Basic Attributes
Type
I.D. d(φ)
O.D. D(φ)
Width B (or T)(mm)
Basic Load Rating Cr (Dynamic)(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CFB6000ZZ |
CFB6002ZZ |
CFB6003ZZ |
CFB6004ZZ |
CFB6005ZZ |
CFB6200ZZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (φ) | O.D. D (φ) | Width B (or T) (mm) | Basic Load Rating Cr (Dynamic) (N) | Allowable Rotational Speed (1/min) | Basic Load Rating Cor (Static) (N) |
---|---|---|---|---|---|---|---|---|---|---|
5.63 € | 1 | Available | 5 Days | 10 | 26 | 8 | 4600 | 30000 | 2000 | |
6.48 € | 1 | Available | 5 Days | 15 | 32 | 9 | 5600 | 24000 | 2800 | |
6.70 € | 1 | Available | 5 Days | 17 | 35 | 10 | 6000 | 22000 | 3300 | |
7.70 € | 1 | Available | 5 Days | 20 | 42 | 12 | 9400 | 18000 | 5000 | |
8.99 € | 1 | Available | 5 Days | 25 | 47 | 12 | 10100 | 15000 | 5900 | |
5.02 € | 1 | Available | 5 Days | 10 | 30 | 9 | 5100 | 24000 | 2400 |