Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
|
|
■Endless Jointing
Open ended belts are made
endless by thermal bonding process.
Core wires of the joint part are not connected.
■Features of Cloth Lined Belts
Reduces friction coefficient of conveyed items and is suitable for accumulation conveyance.
Reduces coefficient of friction with pulleys and cuts noise.
TYPE | Type | Color | [M] Material | |||
Main Body | Cloth | (1) Main Body | (2) Core Wire | (3) Canvas | ||
LTBJAB | Not Cloth Lined | Translucent | — | Polyurethane | Steel Cord | — |
LTBRAB | Both Sides Cloth Lined | Green | Green | Nylon Cloth | ||
LTBRB | Aramid Core Wire |
Part Number | — | Number of Teeth | ||||
TYPE | Belt Type | Belt Nominal Width | ||||
LTBJAB LTBRAB | — — | T5 T10 | 100 200 | — — | 1000 2000 |
Part Number | Number of Teeth Lower to Upper Limit | Belt Width (mm) | Allowable Tension (N) | ||
Type | Belt Type | Belt Nominal Width | |||
LTBJAB (Steel cord not cloth lined) LTBRAB (Steel cord both sides cloth lined) LTBRB (Aramid core wire both sides cloth lined) | T5 | 100 | 120 to 9900 | 10 | 110 |
150 | 15 | 165 | |||
200 | 20 | 220 | |||
250 | 25 | 275 | |||
T10 | 150 | 70 to 5000 | 15 | 300 | |
200 | 20 | 400 | |||
250 | 25 | 500 | |||
400 | 40 | 800 | |||
500 | 50 | 900 |
Mating Material \ Belt Type | Tooth Surface, Backside Cloth Lined | |
Cloth Lined | Standard | |
Stainless Steel | 0.2 | 0.5 |
Polyamide | 0.2 | 0.3 |
UHMWPE | 0.2 | 0.3 |
Belt Type | Pitch | 2θ (°) | H | h | i | Lr | Belt Unit Mass g/m (Width:10 mm) |
Not Cloth Lined / Both Sides Cloth Lined | |||||||
T5 | 5 | 40° | 2.2 | 1.2 | 1 | 2.67 | 22.1 |
T10 | 10 | 4.5 | 2.5 | 2 | 5.32 | 47.6 |
Product Name | Allowable Tension (N) *1 | Standard Delivery Quantity (pcs.) | Core Wire *2 |
Standard | 400 | 1 to 10 | Steel/Aramid |
Iron Rubber | 400 | 1 to 5 | Steel |
Polyurethane | 240 | 1 to 5 | Steel/Aramid |
Speed: (rpm) | MA3 | MA5 | MA8 | AT5 | AT10 | T5 | T10 | MXL | XL | L | H |
600 or Less | 18 | 15 | 20 | 15 | 15 | 12 | 14 | 12 | 10 | 10 | 14 |
720 or Less | 12 | ||||||||||
900 or Less | 22 | ||||||||||
1,200 or Less | 16 | 24 | 18 | 16 | 16 | ||||||
1,800 or Less | 20 | 20 | 26 | 16 | 20 | 14 | 18 | 14 | 12 | 14 | 18 |
3,000 or Less | 22 | 24 | 28 | 18 | 22 | 16 | 20 | 16 | 16 | 20 |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | Properties | Belt Type | Belt Width (mm) | Number of Teeth | Core Wire Material | Belt Nominal Width | |
---|---|---|---|---|---|---|---|---|---|
1 | 9 Days | Standard | T10 | 15 | 70 ~ 5000 | Steel Cord | 150 | ||
1 | 9 Days | Standard | T10 | 20 | 70 ~ 5000 | Steel Cord | 200 | ||
1 | 9 Days | Standard | T10 | 25 | 70 ~ 5000 | Steel Cord | 250 | ||
1 | 9 Days | Standard | T10 | 40 | 70 ~ 5000 | Steel Cord | 400 | ||
1 | 9 Days | Standard | T10 | 50 | 70 ~ 5000 | Steel Cord | 500 | ||
1 | 9 Days | Standard | T5 | 10 | 120 ~ 9900 | Steel Cord | 100 | ||
1 | 9 Days | Standard | T5 | 15 | 120 ~ 9900 | Steel Cord | 150 | ||
1 | 9 Days | Standard | T5 | 20 | 120 ~ 9900 | Steel Cord | 200 | ||
1 | 9 Days | Standard | T5 | 25 | 120 ~ 9900 | Steel Cord | 250 | ||
1 | 9 Days | Both Sides Cloth Lined | T10 | 15 | 70 ~ 5000 | Steel Cord | 150 | ||
1 | 9 Days | Both Sides Cloth Lined | T10 | 20 | 70 ~ 5000 | Steel Cord | 200 | ||
1 | 9 Days | Both Sides Cloth Lined | T10 | 25 | 70 ~ 5000 | Steel Cord | 250 | ||
1 | 9 Days | Both Sides Cloth Lined | T10 | 40 | 70 ~ 5000 | Steel Cord | 400 | ||
1 | 9 Days | Both Sides Cloth Lined | T10 | 50 | 70 ~ 5000 | Steel Cord | 500 | ||
1 | 9 Days | Both Sides Cloth Lined | T5 | 10 | 120 ~ 9900 | Steel Cord | 100 | ||
1 | 9 Days | Both Sides Cloth Lined | T5 | 15 | 120 ~ 9900 | Steel Cord | 150 | ||
1 | 9 Days | Both Sides Cloth Lined | T5 | 20 | 120 ~ 9900 | Steel Cord | 200 | ||
1 | 9 Days | Both Sides Cloth Lined | T5 | 25 | 120 ~ 9900 | Steel Cord | 250 | ||
1 | 9 Days | Both Sides Cloth Lined | T10 | 15 | 70 ~ 5000 | Aramid | 150 | ||
1 | 9 Days | Both Sides Cloth Lined | T10 | 20 | 70 ~ 5000 | Aramid | 200 | ||
1 | 9 Days | Both Sides Cloth Lined | T10 | 25 | 70 ~ 5000 | Aramid | 250 | ||
1 | 9 Days | Both Sides Cloth Lined | T10 | 40 | 70 ~ 5000 | Aramid | 400 | ||
1 | 9 Days | Both Sides Cloth Lined | T10 | 50 | 70 ~ 5000 | Aramid | 500 |
Loading...
Belt Shape | Closed End (Weld Jointing) | Belt Material | Polyurethane | Belt Shape Type | Trapezoidal Tooth Profile Metric Type |
---|
Configure
Basic Attributes
Properties
Belt Type
Belt Width(mm)
Number of Teeth
Core Wire Material
Belt Nominal Width
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes