Antivibration Gel - Tapped and Threaded Studs (BGELF030)

Antivibration Gel - Tapped and Threaded Studs BGELF030

Click on this image to zoom in.

Click on this image to zoom in.

  • Antivibration Gel - Tapped and Threaded Studs BGELF030
  • Antivibration Gel - Tapped and Threaded Studs BGELF030
  • Antivibration Gel - Tapped and Threaded Studs BGELF030
  • Antivibration Gel - Tapped and Threaded Studs BGELF030
  • Antivibration Gel - Tapped and Threaded Studs BGELF030
  • Volume Discount

Product Details:

Manufacturer part number: BGELF030

Brand: MISUMI

Price: 48.84

Delivery time: 5 Days


Technical Data:

Connecting Screw M: 6

Height H, Thickness T: 28 mm

Spring Constant: 13.13 N/mm

Body Color: [Translucent White] Translucent White

Applicable Frequency Range: 17~ Hz


(i)Remark

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BGELF030

(* Dimensional drawing of the metal fitting for tapped thread)
BGELF (Standard Type)
SBGELF (Lower Thread Short Type)

[!] Rotation preventing flange is machined on the metal fitting for tapped thread. Hold it with a wrench, etc., when installing.
[!] Due to specifications, the metal fitting for tapped thread may be misaligned by up to ±6° relative to the slitting of the lower thread. This does not affect actual use.
[M] Material
Main Body: Silicone
Attaching Portion: EN 1.4301 Equiv.
[M]Accessory
Hex Nut: EN 1.4301 Equiv., 1 pc.
Spring Washer: EN 1.4301 Equiv., 1 pc.

Specification Table

Part Number
BGELF050
TypePart NumberD1D2H1H2M
TypeNo.(BGELF)(SBGELF)(Coarse)
LightweightBGELF
SBGELF
0303024281818146
050
070
071*308
100286
101*308
 
TypePart NumberWorking Load
N[kgf]
Spring Constant
N/mm[kgf/mm] ±20%
HardnessFrequency Used
Hz
Body Color
TypeNo.Asker CPenetration
LightweightBGELF
SBGELF
03019.6 to 34.3 {2.0 to 3.5}13.13 {1.34}19.7 3217 or more(1) Milky White
05034.3 to 53.9 {3.5 to 5.5}21.75 {2.22}29.8 16 or more(2) Light Green
07053.9 to 83.4 {5.5 to 8.5}33.71 {3.44}38.0 16 or more(3) Light Orange
071*
10083.4 to 122.5 {8.5 to 12.5}46.74 {4.77}44.3 16 or more(4) Light Blue
101*
[!] Hardness: Listed values are not guaranteed values but an example of measured values. [!] Penetration: Determination of Hardness: Asker C
[!] Please select bolts for tapped thread mounting separately. (Coarse / M6 or M8)
* No. 071 and 101 are applicable to BGELF only.
kgf = N × 0.101972

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
BGELF030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connecting Screw M Height H, Thickness T
(mm)
Spring Constant
(N/mm)
Body Color Applicable Frequency Range
(Hz)
Applied Load
(N)
Threaded Shape Max. Allowable Load
(N)

48.84 €

1 Available 5 Days 62813.13[Translucent White] Translucent White17~19.6~34.3Standard Type34.3

Loading...

  1. 1

Specifications / Overview

Vibration Transmissibility Data
Comparison of Antivibration Properties

[ ! ] Since resonance point is set to a low level value, vibration in a relatively low frequency zone can be dampened.
   

App. Example

■Features of Antivibration Gel Bushings and Antivibration Gels
·Effective for light loads and minute vibrations that are difficult for antivibration rubbers to absorb.
·Excels in fatigue resistance and durability.
·There are no secondary and tertiary resonances that hinder the antivibration effects.

■Properties
MaterialWeather ResistanceWater ResistanceOil ResistanceOzone ResistanceOperating Temp. Range
Silicone-40 to 200°C
Natural Rubber××-30 to 60°C
Chloroprene Rubber-20 to 70°C
◎ = Excellent, 〇 = Good, △ = Acceptable, × = Poor
[ ! ] Silicone is an artificial compound made from Silicon.

■ How to Mount
·Attach so that load is applied evenly.
·Antivibration Gel products are to be used for vertically oriented loads only. Install BGELP and BGELA bushings with the small diameter ends facing up.
·Shifted or twisted installation drastically lowers performance and durability.
·Do not use in tension.
Even Load
Uneven Load
Shift and Twisted Installation
Hanging
Hanging in Compressive Direction Using Stay, etc.

Basic information

Type Washers with Antivibration Gel Material Gel (Silicone) Maximum Allowable Load (Range)(N) ~300
Connection Shape Male Thread + Female Thread Applications Vibration Damping Proofing Usage Characteristics Durability / Weather Resistance / Water Resistance / Oil Resistance / Ozone Resistance
Operating Temp. Range(℃) -40~200

This page is Antivibration Gel - Tapped and Threaded Studs, part number BGELF030.
You can find the detail information about specifications and dimensions on part number BGELF030.

Variation of this product

Part Number
BGELF050
BGELF070
BGELF071
BGELF100
BGELF101
SBGELF030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connecting Screw M Height H, Thickness T
(mm)
Spring Constant
(N/mm)
Body Color Applicable Frequency Range
(Hz)
Applied Load
(N)
Threaded Shape Max. Allowable Load
(N)

49.24 €

1 Available 5 Days 62821.75[Light Green (Unused)] Light Green16~34.3~53.9Standard Type53.9

49.24 €

1 Available 5 Days 62833.71[Light Orange] Pale Orange16~53.9~83.4Standard Type83.4

52.61 €

1 Available 5 Days [8] 83033.71[Light Orange] Pale Orange16~53.9~83.4Standard Type83.4

49.24 €

1 Available 5 Days 62846.74[Light Blue] Pale Blue16~83.4~122.5Standard Type122.5

52.61 €

1 Available 5 Days [8] 83046.74[Light Blue] Pale Blue16~83.4~122.5Standard Type122.5

48.84 €

1 Available 5 Days 62813.13[Translucent White] Translucent White17~19.6~34.3Lower Thread Short Type34.3

Tech Support