Antivibration Gel - Tapped Stud, Plate Mount

Antivibration Gel - Tapped Stud, Plate Mount

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Uses a silicone vibration absorber with longer fatigue life than rubber products. Suitable for light load and micro-vibration.
The use of metal fitting for tapped thread allows to select the mounting method according to the operating environment.

(i)Remark

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BGELFP

[!] Rotation preventing flange is machined on the metal fitting for tapped thread. Hold it with a wrench, etc., when installing.
[!] Due to specifications, the metal fitting for tapped thread may be misaligned by up to ±6°. This does not affect actual use.
[M] Material
Main Body: Silicone
Attaching Portion: EN 1.4301 Equiv.

Specification Table

Part Number
BGELFP020
TypePart NumberD1D2H1H2t1t2M
(Coarse)
LW1 × W2hP
TypeNo.
LightweightBGELFP02024302819126560 × 364.2 × 6 Slotted Hole46
050
100
TypePart NumberWorking Load
N[kgf]
Spring Constant
N/mm[kgf/mm] ±20%
HardnessFrequency Used
Hz
Body Color
TypeNo.Asker CPenetration
LightweightBGELFP02012.25 to 31.85 {1.25 to 3.25}10.68 {1.09}4422 or more(1) Light Green
05031.85 to 73.50 {3.25 to 7.50}20.67 {2.11}25.319 or more(2) Light Orange
10073.50 to 122.50 {7.50 to 12.50}40.18 {4.10}44.517 or more(3) Light Blue
[!] Hardness: Listed values are not guaranteed values but an example of measured values. Penetration: Determination of Hardness: Asker C
[!] Please select bolts for tapped thread mounting separately. (Coarse/M6)
kgf = N × 0.101972

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
BGELFP020
BGELFP050
BGELFP100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spring Constant
(N/mm)
Body Color Applicable Frequency Range
(Hz)
Applied Load
(N)
Max. Allowable Load
(N)

48.80 €

1 Available 5 Days 10.68[Light Green (Unused)] Light Green22~12.25~31.8531.85

48.82 €

1 Available 5 Days 20.67[Light Orange] Pale Orange19~31.85~73.5073.50

48.82 €

1 Available 5 Days 40.18[Light Blue] Pale Blue17~73.50~122.50122.5

Loading...

  1. 1

Basic information

Type Washers with Antivibration Gel Connecting Screw M 6 Height H, Thickness T(mm) 28
Material Gel (Silicone) Maximum Allowable Load (Range)(N) ~300 Connection Shape One End Female Thread
Applications Vibration Damping Proofing Operating Temp. Range(℃) -40~200

Tech Support