Casters for Aluminum Extrusion - With Leveling Function

Casters for Aluminum Extrusion - With Leveling Function

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
This is a leveling caster that uses a dedicated plate for aluminum extrusions.
Allows quick level adjustment without any tools.
Selectable from 2 types: Standard handle and Ratchet handle.

(i)Remark

  • Casters with leveling function for general use are also available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Standard Knob
AFLS6−50·8−50·845−50 (Silver)
AFLB6−50·8−50·845−50 (Black)
Ratchet Handle
AFLSR6−50·8−50·845−50 (Silver)
AFLBR6−50·8−50·845−50 (Black)
Standard Knob
AFLS8−63·845−63·10−63 (Silver)
AFLB8−63·845−63·10−63 (Black)
Ratchet Handle
AFLSR8−63·845−63·10−63 (Silver)
AFLBR8−63·845−63·10−63 (Black)
TypeMain BodyWheelPlateLeverPad
MaterialSurface Treatment
AFLS
AFLSR
Aluminum Alloy
(ADC)
Powder Coating / Zinc Plating
(Silver)
Nylon (Black)
Urethane (White)
Monomer Casting Nylon (Blue)
SteelABSNBR
AFLB
AFLBR
Powder Coating / Zinc Plating
(Black)

Specification Table

Part NumberWheel Material
AFLS6-50N
Part NumberDWheel MaterialApplicable ExtrusionHWheel WidthWheel DiameterEccentricityPad DiameterAdjustment HeightPlate Thicknesst2Allowable Load
(N)
TypeNo.
Standard HandleRatchet HandleBDEKS1S2t
AFLS
(Silver)
AFLB
(Black)
AFLSR
(Silver)
AFLBR
(Black)
650N(Nylon)
U(Urethane)
M(Monomer Casting Nylon)
6 Series 30 mm Square82.5255038479.6104.5132450
88 Series 40 mm Square
8-45 Series 45 mm Square
845631022863465812.9155144900
1010 Series 60 mm Square
[ ! ] Recommended load for 4 units of this product = allowable load for 1 unit × 2.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
AFLB6-50-M
AFLB6-50-N
AFLB6-50-U
AFLB8-50-M
AFLB8-50-N
AFLB8-50-U
AFLB8-63-M
AFLB8-63-N
AFLB8-63-U
AFLB10-63-M
AFLB10-63-N
AFLB10-63-U
AFLB845-50-M
AFLB845-50-N
AFLB845-50-U
AFLB845-63-M
AFLB845-63-N
AFLB845-63-U
AFLBR6-50-M
AFLBR6-50-N
AFLBR6-50-U
AFLBR8-50-M
AFLBR8-50-N
AFLBR8-50-U
AFLBR8-63-M
AFLBR8-63-N
AFLBR8-63-U
AFLBR10-63-M
AFLBR10-63-N
AFLBR10-63-U
AFLBR845-50-M
AFLBR845-50-N
AFLBR845-50-U
AFLBR845-63-M
AFLBR845-63-N
AFLBR845-63-U
AFLS6-50-M
AFLS6-50-N
AFLS6-50-U
AFLS8-50-M
AFLS8-50-N
AFLS8-50-U
AFLS8-63-M
AFLS8-63-N
AFLS8-63-U
AFLS10-63-M
AFLS10-63-N
AFLS10-63-U
AFLS845-50-M
AFLS845-50-N
AFLS845-50-U
AFLS845-63-M
AFLS845-63-N
AFLS845-63-U
AFLSR6-50-M
AFLSR6-50-N
AFLSR6-50-U
AFLSR8-50-M
AFLSR8-50-N
AFLSR8-50-U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Specifications Applicable Frame No. Applicable Frame Size Wheel O.D. D
(mm)
Allowable Load
(kgf)
Wheel Material Surface Treatment

73.28 €

1 Available 5 Days Standard Handle66 Series, 30 mm Square502450Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Black)

68.45 €

1 Available 5 Days Standard Handle66 Series, 30 mm Square502450Nylon (Black)Powder Coating / Zinc Plating (Black)

80.97 €

1 Available 5 Days Standard Handle66 Series, 30 mm Square502450Urethane (White)Powder Coating / Zinc Plating (Black)

73.28 €

1 Available 5 Days Standard Handle88 Series, 40 mm Square502450Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Black)

68.45 €

1 Available 5 Days Standard Handle88 Series, 40 mm Square502450Nylon (Black)Powder Coating / Zinc Plating (Black)

80.97 €

1 Available 5 Days Standard Handle88 Series, 40 mm Square502450Urethane (White)Powder Coating / Zinc Plating (Black)

106.21 €

1 Available 5 Days Standard Handle88 Series, 40 mm Square634900Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Black)

100.35 €

1 Available 5 Days Standard Handle88 Series, 40 mm Square634900Nylon (Black)Powder Coating / Zinc Plating (Black)

115.47 €

1 Available 5 Days Standard Handle88 Series, 40 mm Square634900Urethane (White)Powder Coating / Zinc Plating (Black)

106.21 €

1 Available 5 Days Standard Handle1010 Series 60 mm Square634900Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Black)

100.35 €

1 Available 5 Days Standard Handle1010 Series 60 mm Square634900Nylon (Black)Powder Coating / Zinc Plating (Black)

115.47 €

1 Available 5 Days Standard Handle1010 Series 60 mm Square634900Urethane (White)Powder Coating / Zinc Plating (Black)

73.28 €

1 Available 5 Days Standard Handle8-458-45 Series 45 mm Square502450Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Black)

68.45 €

1 Available 5 Days Standard Handle8-458-45 Series 45 mm Square502450Nylon (Black)Powder Coating / Zinc Plating (Black)

80.97 €

1 Available 5 Days Standard Handle8-458-45 Series 45 mm Square502450Urethane (White)Powder Coating / Zinc Plating (Black)

106.21 €

1 Available 5 Days Standard Handle8-458-45 Series 45 mm Square634900Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Black)

100.35 €

1 Available 5 Days Standard Handle8-458-45 Series 45 mm Square634900Nylon (Black)Powder Coating / Zinc Plating (Black)

115.47 €

1 Available 5 Days Standard Handle8-458-45 Series 45 mm Square634900Urethane (White)Powder Coating / Zinc Plating (Black)

88.04 €

1 Available 5 Days Ratchet Handle66 Series, 30 mm Square502450Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Black)

83.42 €

1 Available 5 Days Ratchet Handle66 Series, 30 mm Square502450Nylon (Black)Powder Coating / Zinc Plating (Black)

95.75 €

1 Available 5 Days Ratchet Handle66 Series, 30 mm Square502450Urethane (White)Powder Coating / Zinc Plating (Black)

88.04 €

1 Available 5 Days Ratchet Handle88 Series, 40 mm Square502450Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Black)

83.42 €

1 Available 5 Days Ratchet Handle88 Series, 40 mm Square502450Nylon (Black)Powder Coating / Zinc Plating (Black)

95.75 €

1 Available 5 Days Ratchet Handle88 Series, 40 mm Square502450Urethane (White)Powder Coating / Zinc Plating (Black)

120.78 €

1 Available 5 Days Ratchet Handle88 Series, 40 mm Square634900Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Black)

114.92 €

1 Available 5 Days Ratchet Handle88 Series, 40 mm Square634900Nylon (Black)Powder Coating / Zinc Plating (Black)

129.82 €

1 Available 5 Days Ratchet Handle88 Series, 40 mm Square634900Urethane (White)Powder Coating / Zinc Plating (Black)

120.78 €

1 Available 5 Days Ratchet Handle1010 Series 60 mm Square634900Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Black)

114.92 €

1 Available 5 Days Ratchet Handle1010 Series 60 mm Square634900Nylon (Black)Powder Coating / Zinc Plating (Black)

129.82 €

1 Available 5 Days Ratchet Handle1010 Series 60 mm Square634900Urethane (White)Powder Coating / Zinc Plating (Black)

88.04 €

1 Available 5 Days Ratchet Handle8-458-45 Series 45 mm Square502450Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Black)

83.42 €

1 Available 5 Days Ratchet Handle8-458-45 Series 45 mm Square502450Nylon (Black)Powder Coating / Zinc Plating (Black)

95.75 €

1 Available 5 Days Ratchet Handle8-458-45 Series 45 mm Square502450Urethane (White)Powder Coating / Zinc Plating (Black)

120.78 €

1 Available 5 Days Ratchet Handle8-458-45 Series 45 mm Square634900Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Black)

114.92 €

1 Available 5 Days Ratchet Handle8-458-45 Series 45 mm Square634900Nylon (Black)Powder Coating / Zinc Plating (Black)

129.82 €

1 Available 5 Days Ratchet Handle8-458-45 Series 45 mm Square634900Urethane (White)Powder Coating / Zinc Plating (Black)

69.17 €

1 Available 5 Days Standard Handle66 Series, 30 mm Square502450Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Silver)

64.34 €

1 Available 5 Days Standard Handle66 Series, 30 mm Square502450Nylon (Black)Powder Coating / Zinc Plating (Silver)

76.88 €

1 Available 5 Days Standard Handle66 Series, 30 mm Square502450Urethane (White)Powder Coating / Zinc Plating (Silver)

69.17 €

1 Available 5 Days Standard Handle88 Series, 40 mm Square502450Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Silver)

64.34 €

1 Available 5 Days Standard Handle88 Series, 40 mm Square502450Nylon (Black)Powder Coating / Zinc Plating (Silver)

76.88 €

1 Available 5 Days Standard Handle88 Series, 40 mm Square502450Urethane (White)Powder Coating / Zinc Plating (Silver)

101.08 €

1 Available 5 Days Standard Handle88 Series, 40 mm Square634900Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Silver)

95.22 €

1 Available 5 Days Standard Handle88 Series, 40 mm Square634900Nylon (Black)Powder Coating / Zinc Plating (Silver)

110.34 €

1 Available 5 Days Standard Handle88 Series, 40 mm Square634900Urethane (White)Powder Coating / Zinc Plating (Silver)

101.08 €

1 Available 5 Days Standard Handle1010 Series 60 mm Square634900Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Silver)

95.22 €

1 Available 5 Days Standard Handle1010 Series 60 mm Square634900Nylon (Black)Powder Coating / Zinc Plating (Silver)

110.34 €

1 Available 5 Days Standard Handle1010 Series 60 mm Square634900Urethane (White)Powder Coating / Zinc Plating (Silver)

69.17 €

1 Available 5 Days Standard Handle8-458-45 Series 45 mm Square502450Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Silver)

64.34 €

1 Available 5 Days Standard Handle8-458-45 Series 45 mm Square502450Nylon (Black)Powder Coating / Zinc Plating (Silver)

76.88 €

1 Available 5 Days Standard Handle8-458-45 Series 45 mm Square502450Urethane (White)Powder Coating / Zinc Plating (Silver)

101.08 €

1 Available 5 Days Standard Handle8-458-45 Series 45 mm Square634900Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Silver)

95.22 €

1 Available 5 Days Standard Handle8-458-45 Series 45 mm Square634900Nylon (Black)Powder Coating / Zinc Plating (Silver)

110.34 €

1 Available 5 Days Standard Handle8-458-45 Series 45 mm Square634900Urethane (White)Powder Coating / Zinc Plating (Silver)

83.95 €

1 Available 5 Days Ratchet Handle66 Series, 30 mm Square502450Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Silver)

79.33 €

1 Available 5 Days Ratchet Handle66 Series, 30 mm Square502450Nylon (Black)Powder Coating / Zinc Plating (Silver)

91.64 €

1 Available 5 Days Ratchet Handle66 Series, 30 mm Square502450Urethane (White)Powder Coating / Zinc Plating (Silver)

83.95 €

1 Available 5 Days Ratchet Handle88 Series, 40 mm Square502450Monomer Casting Nylon (Blue)Powder Coating / Zinc Plating (Silver)

79.33 €

1 Available 5 Days Ratchet Handle88 Series, 40 mm Square502450Nylon (Black)Powder Coating / Zinc Plating (Silver)

91.64 €

1 Available 5 Days Ratchet Handle88 Series, 40 mm Square502450Urethane (White)Powder Coating / Zinc Plating (Silver)

Loading...

Specifications / Overview

■ How to Mount
* Without Ratchet
(Fixed)
(Movable)
Fixed: Turn the handle to lower the pad to the ground.
Movable: Turn the handle to raise the pad and lower the caster to the ground.
* With Ratchet
(Fixed)
(Movable)
Free: Extend the ratchet handle and move it back and forth to lower the caster to the ground.
Fixed: Extend the ratchet handle and move it back and forth to lower the pad to the ground.
Reference Drawing: When using Ratchet Knob

Basic information

Type Screw Mounted Casters Caster Type With Leveling Function for Aluminum Extrusion Material Aluminum Alloy (ADC)

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support