Air Filters - Type B (MSAF8B-5)

Air Filters - Type B MSAF8B-5
  • Volume Discount

Product Details:

Manufacturer part number: MSAF8B-5

Brand: MISUMI

Price: 42.52

Delivery time: 5 Days


Technical Data:

Filtration Level: [5 μm] 5 μm

Screw Nominal for Plumbing Rc (PT): 1/4

Nominal (No.): 8B

Mass: 270 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSAF8B-5

JIS Symbol

Air Filters - Type B: Related Image

Ordering Example

Type
MSAF8B-5
Part NumberNomi. Filtration Rating (μm)RcOperating Pressure RangePressure ResistanceAmbient Temperature RangeApplicable FluidMass
TypeNo.Selection(PT)MpaMpa(°C)(g)
MSAF8B0.011/40.05 to 1.01.55 to 60Air250
0.3270
5
10B0.013/8250
0.3270
5

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MSAF8B-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Filtration Level Screw Nominal for Plumbing Rc (PT) Nominal (No.) Mass
(g)

42.52 €

1 Available 5 Days [5 μm] 5 μm1/48B270

Loading...

  1. 1
■Characteristic Data
This graph shows that when the primary pressure is constant at 0.7 MPa, the secondary set pressure drops according to the flow rate used.
MSAF8B-5 Flow Rate Characteristic
MSAF8B-0.3 Flow Rate Characteristic
MSAF8B-0.01 Flow Rate Characteristic
 
MSAF10B-5 Flow Rate Characteristic
MSAF10B-0.3 Flow Rate Characteristic
MSAF10B-0.01 Flow Rate Characteristic
 

Basic information

Type Standard Environmentally Friendly RoHS compliant (10 substances) Compressed Air Quality General Quality Dry Air
Connection Type Rc (R) Usage Environment Standard How to Connect Pipe Connection Type
Flow Direction Standard Flow (Left to Right) Ambient Temperature Range(°C) 5 to 60

This page is Air Filters - Type B, part number MSAF8B-5.
You can find the detail information about specifications and dimensions on part number MSAF8B-5.

Variation of this product

Part Number
MSAF10B-0.01
MSAF10B-0.3
MSAF10B-5
MSAF8B-0.01
MSAF8B-0.3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Filtration Level Screw Nominal for Plumbing Rc (PT) Nominal (No.) Mass
(g)

98.24 €

1 Available 5 Days [0.01µm] 0.01µm3/810B250

94.13 €

1 Available 5 Days [0.3µm] 0.3µm3/810B270

42.52 €

1 Available 5 Days [5 μm] 5 μm3/810B270

98.24 €

1 Available 5 Days [0.01µm] 0.01µm1/48B250

94.13 €

1 Available 5 Days [0.3µm] 0.3µm1/48B270

Tech Support