Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TYPE | [M] Material | [S] Surface Treatment | [H] Hardness |
(Round) R-HFNLPA (Diamond) R-HFNLPD | EN 1.7242 Equiv. | Hard Chrome Plating 10 μm or more | Carburized 58 HRC or more (Threaded Hardness: 20 to 45HRC) |
Part Number | — | P | B | L | E | |||
R-HFNLPA16 | — | P25 | — | B30 | — | L18 | — | E20 |
R-HFNLPD25 | — | P40 | — | B35 | — | L19 | — | E38 |
Part Number | P Ordering Code 0.1 mm Increments | B Ordering Code 0.5 mm Increments | L Ordering Code 1 mm Increments | E Ordering Code 1 mm Increments | A | M (Coarse) | W | ℓ | ||
Type | Dh7 | |||||||||
(Round) R-HFNLPA (Diamond) R-HFNLPD | 16 | 0 -0.018 | 20.0 to 30.0 | 20.0 to 60.0 | 16.0 to 20.0 | 10.0 to 30.0 | 40° | 8 | 5 | 12 |
20 | 0 -0.021 | 22.0 to 35.0 | 8 | 5 | 12 | |||||
25 | 25.0 to 40.0 | 20.0 to 130.0 | 10.0 to 40.0 | 10 | 5 | 15 |
Part Number | — | P | — | B | — | L | — | E | — | (LAC) | ||
Type | D | |||||||||||
R−HFNLPA | 20 | — | P31.7 | — | B50 | — | L15 | — | E10 | — | LAC7 |
Alteration | Wrench Hole Machining |
![]() | |
Code | LAC |
Adds wrench hole of ø7 or ø9 Ordering Code LAC7 [ ! ] Applicable for ø7 and P ≥ 14.0 Applicable for ø9 and P ≥ 16.0 [ ! ] Applicable to Round Shape Type only |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | Inlet Side Tip Shape | Mounting Side Dia. D (Ø) | Insertion Guide Section Outer Dia. P (Ø) | Screw Dia. M (mm) | Mounting Section Length L (mm) | Positioning Part Length B (mm) | Taper Length E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1 | 13 Days | Round | 16 | 20 ~ 30 | 8 | 10 ~ 20 | 20 ~ 60 | 10 ~ 30 | ||
1 | 13 Days | Round | 20 | 22 ~ 35 | 8 | 10 ~ 20 | 20 ~ 60 | 10 ~ 30 | ||
1 | 13 Days | Round | 25 | 25 ~ 40 | 10 | 10 ~ 20 | 20 ~ 130 | 10 ~ 40 | ||
1 | 13 Days | Diamond | 16 | 20 ~ 30 | 8 | 10 ~ 20 | 20 ~ 60 | 10 ~ 30 | ||
1 | 13 Days | Diamond | 20 | 22 ~ 35 | 8 | 10 ~ 20 | 20 ~ 60 | 10 ~ 30 | ||
1 | 13 Days | Diamond | 25 | 25 ~ 40 | 10 | 10 ~ 20 | 20 ~ 60 | 10 ~ 40 |
Loading...
Basic Shape | Pins for Fixtures - No Shoulder | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Not Applicable |
---|---|---|---|---|---|
Inlet Side Tip Type | Tapered (Shape A) | Mounting Side Shape | Screw Mounted (Tapped) | Material | EN 1.7242 Equiv. |
Heat Treatment | Carburized | Inlet Side Tolerance | Standard Grade 0/-0.05 | Coating | Hard Chrome Plating (10 μm or more) |
Configure
Basic Attributes
Inlet Side Tip Shape
Mounting Side Dia. D(Ø)
Insertion Guide Section Outer Dia. P(Ø)
Screw Dia. M(mm)
Mounting Section Length L(mm)
Positioning Part Length B(mm)
Taper Length E(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes