Support Pins - Tip Shape Taper R

Support Pins - Tip Shape Taper R
Locating pin for fixture suitable for the welding process. As there is no grinding undercut, flat workpieces do not get caught.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

(Round)
(Diamond)
[ ! ] With Both Center Holes
[!] The guaranteed thickness of hard chrome plating layer is the ··ー··ー··part.
[ ! ] Buffed after hard chrome plating.
[ ! ] The anti-carburization range is the ー・ー・ー・ー part.
[ ! ] The diamond processing is applied to the base of the P dimension.
[ ! ] If it cannot be engraved on a flat surface, it will be engraved on the H dimension area.
[ ! ] For P ≤ 8, R = 1
  e = P/2 ÷ tan (60°/2) + 1 - (1 ÷ sin (60°/2))
        Reference: tan (60°/2) ≒0.577
        sin (60°/2) = 0.5

[ ! ] The hardness of the threaded section is guaranteed at the ℓ part.
[ ! ] The hardness may become 58 HRC or less for about 2 mm from the boundary of K and L part.
[ ! ] If no engraving is required, please specify N.
[ ! ] For P > 8, R = 3
  e = P/2 ÷ tan (60°/2) + 3 - (3 ÷ sin (60°/2))
        Reference: tan (60°/2) ≒0.577
Engraving Shape Details
[!] Unless otherwise specified, the dimension tolerance conforms to JIS B 0405 Class m. However, threaded length and angular dimension tolerances are excluded.
TYPE[M] Material[S] Surface Treatment[H] Hardness
(Round)(Diamond)
R-HASPABR-HASPDBEN 1.7242 Equiv.Hard Chrome Plating
10 μm or more
Carburized 58 HRC or more
(Thread Hardness: 20 to 45HRC)

Specification Table

Part NumberH P W K L B Engraving
R-HASPAB8H15P6W13K13L34B70
R-HASPDB12H23P17W20K20L13B111
 
Part NumberH
Ordering Code
0.1 mm Increments
P
Ordering Code
0.1 mm Increments
W
Ordering Code
1 mm Increments
※W > D+2
※W > P+2
K
Ordering Code
1 mm Increments
L
Ordering Code
0.01 mm Increments
B
Ordering Code
0.1 mm Increments
※B ≤ P × 3
Engraving
1 mm Increments
M (Coarse)W1ℓ1
TypeDh7
(Round)
R-HASPAB

(Diamond)
R-HASPDB
8 0
-0.015
10.0 to 20.05.8 to 15.010 to 2010 to 157.00 to 40.005.0 to 20.00 to 381 to 212
N: No Engraving
1012.0 to 30.06.0 to 15.012 to 3010 to 207.00 to 40.0010.0 to 30.00 to 3101 to 315
N: No Engraving
12 0
-0.018
20.0 to 35.013.0 to 25.020 to 3510 to 207.00 to 60.0010.0 to 25.00 to 312418
N: No Engraving
1630.0 to 40.013.0 to 25.030 to 4015 to 257.00 to 60.0010.0 to 25.00 to 316524
N: No Engraving
[ ! ]H > P [ ! ]H > W

Alterations

Part NumberHPWKLBEngraving(MC·RC)
 
Type D
R−HASPAB 8H15.0P7.8W13K12L30B150RC90
AlterationThread Dia.Tip Angle Change
CodeMCRC
 Ordering Code MC
Changes the thread diameter.
The revised thread diameters are shown in the table below.
 D  MC 
86
108
1210
1612
Ordering Code RC90
Changes the tip angle.
Selection 30, 90

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
R-HASPAB8-H[10-20/0.1]-P[5.8-15/0.1]-W[10-20/1]-K[10-15/1]-L[7-40/0.01]-B[5-20/0.1]-[0,​1,​2,​3,​N]
R-HASPAB10-H[10-30/0.1]-P[6-18/0.1]-W[10-40/1]-K[10-20/1]-L[7-40/0.01]-B[6-30/0.1]-[0,​1,​2,​3,​N]
R-HASPAB12-H[20-35/0.1]-P[13-25/0.1]-W[20-50/1]-K[10-20/1]-L[7-60/0.01]-B[6-25/0.1]-[0,​1,​2,​3,​N]
R-HASPAB16-H[30-40/0.1]-P[13-25/0.1]-W[30-50/1]-K[15-25/1]-L[7-60/0.01]-B[10-25/0.1]-[0,​1,​2,​3,​N]
R-HASPDB8-H[10-20/0.1]-P[5.8-15/0.1]-W[10-20/1]-K[10-15/1]-L[7-40/0.01]-B[5-20/0.1]-[0,​1,​2,​3,​N]
R-HASPDB10-H[10-30/0.1]-P[6-15/0.1]-W[10-40/1]-K[10-20/1]-L[7-40/0.01]-B[6-30/0.1]-[0,​1,​2,​3,​N]
R-HASPDB12-H[20-35/0.1]-P[13-25/0.1]-W[20-50/1]-K[10-20/1]-L[7-60/0.01]-B[6-25/0.1]-[0,​1,​2,​3,​N]
R-HASPDB16-H[30-40/0.1]-P[13-25/0.1]-W[30-50/1]-K[15-25/1]-L[7-60/0.01]-B[10-25/0.1]-[0,​1,​2,​3,​N]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Inlet Side Tip Shape Mounting Side Dia. D
(Ø)
Screw Dia. M
(mm)
O.D. H Dimension
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
Without Engraving With Engraving
(mm)
K
(mm)
W
(mm)
P
(mm)
1 13 Days Round8810 ~ 207 ~ 405 ~ 20N0 ~ 310 ~ 1510 ~ 205.8 ~ 15
1 13 Days Round101010 ~ 307 ~ 406 ~ 30N0 ~ 310 ~ 2010 ~ 406 ~ 18
1 13 Days Round121220 ~ 357 ~ 606 ~ 25N0 ~ 310 ~ 2020 ~ 5013 ~ 25
1 13 Days Round161630 ~ 407 ~ 6010 ~ 25N0 ~ 315 ~ 2530 ~ 5013 ~ 25
1 13 Days Diamond8810 ~ 207 ~ 405 ~ 20N0 ~ 310 ~ 1510 ~ 205.8 ~ 15
1 13 Days Diamond101010 ~ 307 ~ 406 ~ 30N0 ~ 310 ~ 2010 ~ 406 ~ 15
1 13 Days Diamond121220 ~ 357 ~ 606 ~ 25N0 ~ 310 ~ 2020 ~ 5013 ~ 25
1 13 Days Diamond161630 ~ 407 ~ 6010 ~ 25N0 ~ 315 ~ 2530 ~ 5013 ~ 25

Loading...

  1. 1

Basic information

Basic Shape Height Adjusting Pins Environmentally Friendly RoHS compliant (10 substances) Properties / applications Not Applicable
Inlet Side Tip Type Tip R (Shape B) Mounting Side Shape Threads Material EN 1.7242 Equiv.
Heat Treatment Carburized Inlet Side Tolerance Standard Grade 0/-0.05 Coating Hard Chrome Plating (10 μm or more)

Tech Support