Locating Pins for Fixtures - Without shoulder, Fixed Tip Angle, Threaded (Part Numbers - CAD Download)

Locating Pins for Fixtures - Without shoulder, Fixed Tip Angle, Threaded
This is a positioning pin for jigs suitable for welding process.
This product has a fixed tip angle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

(Round)
(Diamond)

[ ! ] With Both Center Holes
[!] The guaranteed thickness of hard chrome plating layer is the ··ー··ー part.
[ ! ] Buffed after hard chrome plating.
[ ! ] The anti-carburization range is the ー· ー· ー part.
[ ! ] The diamond processing is applied to the base of the P dimension.
[ ! ] The hardness of the threaded section is guaranteed at the ℓ part.
[ ! ] The hardness may become 58 HRC or less for about 2 mm from the boundary of L and B part.
[ ! ] E dimension must satisfy P-2Etan (A°/2) - 2.8 ≥ 0.73 (Tip Diameter).
  Reference: tan (40°/2) ≒0.364
[!] Unless otherwise specified, the dimension tolerance conforms to JIS B 0405 Class m. However, threaded length and angular dimension tolerances are excluded.
TYPE[M] Material[S] Surface Treatment[H] Hardness
(Round)
R-HMNLPA
(Diamond)
R-HMNLPD
EN 1.7242 Equiv.Hard Chrome Plating
10 μm or more
Carburized 58 HRC or more
(Threaded Hardness: 20 to 45HRC)

Specification Table

Part NumberP B L E
R-HMNLPA8P15B23L18E12
R-HMNLPD12P22B55L10E5
 
Part NumberP
Ordering Code
0.1 mm Increments
B
Ordering Code
0.5 mm Increments
L
Ordering Code
1 mm Increments
E
Ordering Code
0.1 mm Increments
AM (Coarse)W1
TypeDh7
(Round)
R-HMNLPA
(Diamond)
R-HMNLPD
8 0
-0.015
10.0 to 16.020.0 to 60.010.0 to 20.03.0 to 15.040°81 to 212
1010.0 to 25.0102 to 315
12 0
-0.018
15.0 to 25.020.0 to 130.010.0 to 30.012418
[ ! ] Applicable only to B ≤ 60 for Diamond Shape

Alterations

Part NumberPBLE(LAC)
 
Type D
R−HMNLPA 12P19.7B55L20E8LAC7
AlterationWrench Hole Machining
CodeLAC
 Adds wrench hole of ø7 or ø9

Ordering Code LAC7
[ ! ] Applicable for ø7 and P ≥ 14.0
  Applicable for ø9 and P ≥ 16.0
[ ! ] Applicable to Round Shape Type only

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
R-HMNLPA8-P[10-16/0.1]-B[20-60/0.5]-L[10-20/1]-E[3-15/0.1]
R-HMNLPA10-P[10-25/0.1]-B[20-60/0.5]-L[10-20/1]-E[3-15/0.1]
R-HMNLPA12-P[15-25/0.1]-B[20-130/0.5]-L[10-30/1]-E[3-15/0.1]
R-HMNLPD8-P[10-16/0.1]-B[20-60/0.5]-L[10-20/1]-E[3-15/0.1]
R-HMNLPD10-P[10-25/0.1]-B[20-60/0.5]-L[10-20/1]-E[3-15/0.1]
R-HMNLPD12-P[15-25/0.1]-B[20-60/0.5]-L[10-30/1]-E[3-15/0.1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Inlet Side Tip Shape Mounting Side Dia. D
(Ø)
Insertion Guide Section Outer Dia. P
(Ø)
Screw Dia. M
(mm)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
Taper Length E
(mm)
1 13 Days Round810 ~ 16810 ~ 2020 ~ 603 ~ 15
1 13 Days Round1010 ~ 251010 ~ 2020 ~ 603 ~ 15
1 13 Days Round1215 ~ 251210 ~ 3020 ~ 1303 ~ 15
1 13 Days Diamond810 ~ 16810 ~ 2020 ~ 603 ~ 15
1 13 Days Diamond1010 ~ 251010 ~ 2020 ~ 603 ~ 15
1 13 Days Diamond1215 ~ 251210 ~ 3020 ~ 603 ~ 15

Loading...

  1. 1

Basic information

Basic Shape Pins for Fixtures - No Shoulder Environmentally Friendly RoHS compliant (10 substances) Properties / applications Not Applicable
Inlet Side Tip Type Tapered (Shape A) Mounting Side Shape Threads Material EN 1.7242 Equiv.
Heat Treatment Carburized Inlet Side Tolerance Standard Grade 0/-0.05 Coating Hard Chrome Plating (10 μm or more)

Tech Support