Manufacturer part number: HHPCC65
Brand: MISUMI
Price: 23.79 €
Delivery time: 5 Days
Length: 65 mm
Allowable Load: 147 N
Mounting Screw Hole Type: Round Hole
Bolt · Nut Assembly: Single Unit (No Screw and Nut Set)
Applicable Extrusion: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HHPCC65
HHPCC (Round Hole Type) | HHPCW (Slotted Hole Type) | ||
L | L | L | L |
65 | 100 | 65 | 100 |
![]() | ![]() | ![]() | ![]() |
Part Name | [M] Material | [S]Surface Treatment |
Main Body | EN AW-6005 T5 Equiv. | Clear Anodize |
Cap | Polyacetal | — |
Shaft | EN 1.4305 Equiv. | — |
Part Number |
HHPCC100 |
Part Number | * Allowable Load | Mass (g) | Applicable Extrusion | ||
Type | L | kg | N | ||
HHPCC (Round Hole Type) | 65 | 15 | 147 | 50 | 8 |
100 | 23 | 226 | 78 | ||
HHPCW (Slotted Hole Type) | 65 | 15 | 147 | 49 | 6·8 |
100 | 23 | 226 | 76 |
Part Number | — | Alteration Part Number |
HHPCW65 HHPCC100 | — | SST1 SSU2 |
Alterations | Code | Spec. | Hinges | L | Applicable Extrusion | ||||||||||||||
Applicable Screw Nuts Set | SST1 |
| HHPCW | 65 | 6 | ||||||||||||||
SSP1 | |||||||||||||||||||
SSU1 | |||||||||||||||||||
SST1 | 100 | ||||||||||||||||||
SSP1 | |||||||||||||||||||
SSU1 | |||||||||||||||||||
SST2 | HHPCW HHPCC | 65 | 8 | ||||||||||||||||
SSP2 | |||||||||||||||||||
SSU2 | |||||||||||||||||||
SST2 | 100 | ||||||||||||||||||
SSP2 | |||||||||||||||||||
SSU2 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HHPCC65 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Allowable Load (N) | Mounting Screw Hole Type | Bolt · Nut Assembly | Applicable Extrusion | |
---|---|---|---|---|---|---|---|---|---|
23.79 € | 1 | Available | 5 Days | 65 | 147 | Round Hole | Single Unit (No Screw and Nut Set) | 8 |
Loading...
Type | Standard | Operating Environment | Standard / Cleanroom | Main Body Material | EN AW-6005 T5 Equiv. |
---|---|---|---|---|---|
Additional Function | Not Provided | Left/Right Side | Used in both right and left direction | Mounting Method | Screw Mounting |
Properties / applications | Low Dust Generation / Non-Magnetic | Material Details | EN AW-6005 T5 Equiv. | Environmentally Friendly | RoHS compliant (10 substances) |
Main Body Surface Treatment | Clear Anodize |
This page is Clean Hinges with Plastic Cap (Mounting Pitch Revised Type), part number HHPCC65.
You can find the detail information about specifications and dimensions on part number HHPCC65.
Configure
Basic Attributes
Type
Length(mm)
Mounting Screw Hole Type
Bolt · Nut Assembly
Applicable Extrusion
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HHPCC100-SSP2 |
HHPCC100-SST2 |
HHPCC100-SSU2 |
HHPCC65-SSP2 |
HHPCC65-SST2 |
HHPCC65-SSU2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Allowable Load (N) | Mounting Screw Hole Type | Bolt · Nut Assembly | Applicable Extrusion |
---|---|---|---|---|---|---|---|---|---|
35.64 € | 1 | Available | 5 Days | 100 | 226 | Round Hole | SSP (With Stainless Steel Screw and Post-Assembly Insertion Spring Nuts) | 8 | |
33.99 € | 1 | Available | 5 Days | 100 | 226 | Round Hole | SST (With Stainless Steel Screw and Pre-Assembly Insertion Nut) | 8 | |
36.23 € | 1 | Available | 5 Days | 100 | 226 | Round Hole | SSU (With Stainless Steel Screw and Pre-Assembly Insertion Spring Nuts) | 8 | |
28.71 € | 1 | Available | 5 Days | 65 | 147 | Round Hole | SSP (With Stainless Steel Screw and Post-Assembly Insertion Spring Nuts) | 8 | |
27.60 € | 1 | Available | 5 Days | 65 | 147 | Round Hole | SST (With Stainless Steel Screw and Pre-Assembly Insertion Nut) | 8 | |
29.08 € | 1 | Available | 5 Days | 65 | 147 | Round Hole | SSU (With Stainless Steel Screw and Pre-Assembly Insertion Spring Nuts) | 8 |