Manufacturer part number: HHPNCCL65
Brand: MISUMI
Price: 29.07 €
Delivery time: 5 Days
Left/Right Side: For Left-hand Use
Mounting Screw Hole Type: Round Hole
Bolt · Nut Assembly: Single Unit (No Screw and Nut Set)
Applicable Extrusion: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HHPNCCL65
HHPNCCL (Round hole, for left-hand use) HHPNCCR (Round hole, for right-hand use) | HHPNCWL (Slotted hole, for left-hand use) HHPNCWR (Slotted hole, for right-hand use) |
L | L |
65 | 65 |
![]() (The drawing is for left-hand use) | ![]() (The drawing is for left-hand use) |
Part Name | [M] Material | [S]Surface Treatment |
Main Body | EN AW-6005 T5 Equiv. | Clear Anodize |
Cap | Polyacetal | — |
Shaft | EN 1.4305 Equiv. | — |
Part Number |
HHPNCCL65 |
Part Number | * Allowable Load | Mass (g) | Applicable Extrusion | ||
Type | L | kg | N | ||
HHPNCCL (Round hole, for left-hand use) HHPNCCR (Round hole, for right-hand use) | 65 | 11 | 108 | 49 | 8 |
HHPNCWL (Slotted hole, for left-hand use) HHPNCWR (Slotted hole, for right-hand use) | 48 | 6·8 |
Part Number | — | Alteration Part Number |
HHPNCWL65 HHPNCCR65 | — | SST1 SSU2 |
Alterations | Code | Spec. | Hinges | L | Applicable Extrusion | ||||||||||||||
Applicable Screw Nuts Set | SST1 |
| HHPNCWL HHPNCWR | 65 | 6 | ||||||||||||||
SSP1 | |||||||||||||||||||
SSU1 | |||||||||||||||||||
SST2 | HHPNCWL HHPNCWR HHPNCCL HHPNCCR | 8 | |||||||||||||||||
SSP2 | |||||||||||||||||||
SSU2 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HHPNCCL65 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Left/Right Side | Mounting Screw Hole Type | Bolt · Nut Assembly | Applicable Extrusion | |
---|---|---|---|---|---|---|---|---|
29.07 € | 1 | Available | 5 Days | For Left-hand Use | Round Hole | Single Unit (No Screw and Nut Set) | 8 |
Loading...
Type | Detachable Hinges | Length(mm) | 65 | Allowable Load(N) | 108 |
---|---|---|---|---|---|
Operating Environment | Standard / Cleanroom | Main Body Material | EN AW-6005 T5 Equiv. | Additional Function | Not Provided |
Mounting Method | Screw Mounting | Properties / applications | Low Dust Generation / Non-Magnetic | Material Details | EN AW-6005 T5 Equiv. |
Environmentally Friendly | RoHS compliant (10 substances) | Main Body Surface Treatment | Clear Anodize |
This page is Detachable Clean Hinges with Plastic Cap (Mounting Pitch Revised Type), part number HHPNCCL65.
You can find the detail information about specifications and dimensions on part number HHPNCCL65.
Configure
Basic Attributes
Type
Left/Right Side
Mounting Screw Hole Type
Bolt · Nut Assembly
Applicable Extrusion
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HHPNCCL65-SSP2 |
HHPNCCL65-SST2 |
HHPNCCL65-SSU2 |
HHPNCCR65 |
HHPNCCR65-SSP2 |
HHPNCCR65-SST2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Left/Right Side | Mounting Screw Hole Type | Bolt · Nut Assembly | Applicable Extrusion |
---|---|---|---|---|---|---|---|---|
33.99 € | 1 | Available | 5 Days | For Left-hand Use | Round Hole | SSP (With Stainless Steel Screw and Post-Assembly Insertion Spring Nuts) | 8 | |
32.89 € | 1 | Available | 5 Days | For Left-hand Use | Round Hole | SST (With Stainless Steel Screw and Pre-Assembly Insertion Nut) | 8 | |
34.37 € | 1 | Available | 5 Days | For Left-hand Use | Round Hole | SSU (With Stainless Steel Screw and Pre-Assembly Insertion Spring Nuts) | 8 | |
29.07 € | 1 | Available | 5 Days | For Right-hand Use | Round Hole | Single Unit (No Screw and Nut Set) | 8 | |
33.99 € | 1 | Available | 5 Days | For Right-hand Use | Round Hole | SSP (With Stainless Steel Screw and Post-Assembly Insertion Spring Nuts) | 8 | |
32.89 € | 1 | Available | 5 Days | For Right-hand Use | Round Hole | SST (With Stainless Steel Screw and Pre-Assembly Insertion Nut) | 8 |