Manufacturer part number: HHPRW50-L
Brand: MISUMI
Price: 50.83 €
Delivery time: 5 Days
Maximum Working Torque: 5 N·m
Shaft Rotating Direction: Counterclockwise [L]
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HHPRW50-L
HHPRW | Shaft rotation L type (Direction of Torque: Counterclockwise) | Shaft rotation R type (Direction of Torque: Clockwise) |
![]() | ![]() | ![]() |
![]() | ![]() |
Part Name | [M] Material |
Main Body | PBT Resin |
Cap | Polypropylene |
Part Number | — | Shaft Rotating Direction |
HHPRW50 | — | L |
Part Number | Shaft Rotating Direction Selection | * Appropriate load torque range | Max. Operating Angle | Operating Temperature Range (°C) | Mass (g) | ||
Type | No. | N⋅m | kgf⋅cm | ||||
HHPRW | 50 | L (Counterclockwise) R (Clockwise) | 3 to 5 | 30.6 to 51 | 115 | 0 to 40 | 150 |
70 | 5 to 7 | 51 to 71.4 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HHPRW50-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Working Torque (N·m) | Shaft Rotating Direction | |
---|---|---|---|---|---|---|
50.83 € | 1 | Available | 5 Days | 5 | Counterclockwise [L] |
Loading...
■How to Select a Damper Hinge
When selecting, you will need to calculate the maximum torque based on the size and weight of the lid you are installing.
The lid in a horizontal position generates maximum torque as shown below.
Calculate maximum torque according to the following formula before selecting a damper that satisfies the specifications.
* It is assumed that the center of gravity is in the center.
[Formula]
Max. torque T = L (door dimension: m) / 2 × m (weight kg) × 9.8 (Newton N)
Example: When L = 0.2 m and m = 10 kg
Max. torque T = 0.2/2 × 10 × 9.8 = 9.8 N⋅m
⇒Select HHPRW50
L (Lid dimensions) | ||||||||||
kg | m | |||||||||
0.15 | 0.2 | 0.25 | 0.3 | 0.35 | 0.4 | 0.5 | 0.55 | 0.6 | ||
m (mass) | 2.0 | |||||||||
3.0 | ||||||||||
4.0 | ||||||||||
5.0 | HHPRW50 | |||||||||
6.0 | ||||||||||
7.0 | HHPRW70 | |||||||||
8.0 | ||||||||||
9.0 | ||||||||||
10.0 | ||||||||||
11.0 | ||||||||||
12.0 | ||||||||||
13.0 | ||||||||||
14.0 | ||||||||||
15.0 | * | |||||||||
16.0 | Select hinges where the area of the mass of the lid m on the vertical axis and the dimension L on the horizontal axis crosses on the chart. | |||||||||
17.0 | * The table is only for reference. | |||||||||
18.0 | Please be sure to check the actual product as there may be errors for some specifications. | |||||||||
19.0 | * This is a reference table when using two hinges. | |||||||||
20.0 |
Shaft rotation L type | Shaft rotation R type | ||
External upper lid | Internal upper lid | ||
![]() | ![]() | ![]() |
Type | Standard | Operating Environment | Standard | Main Body Material | PBT |
---|---|---|---|---|---|
Additional Function | With Damper | Angle(deg) | 115 | Mounting Method | Screw Mounting |
Mounting Screw Hole Type | Counterbored | Properties / applications | Low Dust Generation / Insulation Property | Material Details | PBT |
Environmentally Friendly | RoHS compliant (10 substances) |
This page is Damper Flat Plastic Hinges, part number HHPRW50-L.
You can find the detail information about specifications and dimensions on part number HHPRW50-L.
Part Number |
---|
HHPRW50-R |
HHPRW70-L |
HHPRW70-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Working Torque (N·m) | Shaft Rotating Direction |
---|---|---|---|---|---|---|
50.83 € | 1 | Available | 5 Days | 5 | Clockwise [R] | |
56.98 € | 1 | Available | 5 Days | 7 | Counterclockwise [L] | |
56.98 € | 1 | Available | 5 Days | 7 | Clockwise [R] |