· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | [M]Material | Cleaning Method | ||||
Standard Type | Long | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SH-SHBLBS6 | SH-SHBLBSL6 | EN 1.4308 Equiv. | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
SHD-SHBLBS6 | SHD-SHBLBSL6 | Electrolytic polishing + precision cleaning |
Part Number |
SH-SHBLBSL6 |
SHD-SHBLBS6 |
Part Number | Mass (g) | Included Screw | Allowable Load (N) | |
Type | Screws | Quantity | ||
SHBLBS6 | 30 | Set Screw M6 × 8 | 2 | 686 |
SHBLBSL6 | 38 | 4 | 957 |
·Can be assembled in an L shape.
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
■6 Series Blind Brackets
Product Name | Blind Brackets | Post-Assembly Blind Brackets | For Corners Blind Brackets | Blind Brackets for Different Extrusion Sizes Blind Brackets |
---|---|---|---|---|
Product Photo | ||||
Installation Diagram | ||||
Material | EN 1.1191 Equiv. or EN 1.4308 Equiv. | EN 1.4308 Equiv. | EN 1.1191 Equiv. or EN 1.4308 Equiv. | EN 1.1191 Equiv. |
Features | Any alterations not needed to hide brackets inside of the slot. | Blind Brackets Post Assy. Insertion Type. | Connectable brackets to the end face of extrusion,including function as extrusion end caps | Blind Brackets to connect 6 Series and 5 Series Extrusions. |
Applicable Extrusion | 6 Series | 6 Series | 6 Series 30 Sq. | 6 Series & 5 Series |
Part Number
|
---|
SH-SHBLBS6 |
SH-SHBLBSL6 |
SHD-SHBLBS6 |
SHD-SHBLBSL6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cleaning Method | Bracket Type | |
---|---|---|---|---|---|---|
13.65 € | 1 | Available | 7 Days | Precision Cleaning | Standard Type | |
15.70 € | 1 | Available | 7 Days | Precision Cleaning | Long | |
15.61 € | 1 | Available | 7 Days | Electrolytic polishing + precision cleaning | Standard Type | |
17.65 € | 1 | Available | 7 Days | Electrolytic polishing + precision cleaning | Long |
Loading...
Series Name | MISUMI 6 Series (8 mm Groove Width) | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Clean washing |
---|---|---|---|---|---|
Material | EN 1.4308 Equiv. | Extrusion Series | HFS | Extrusion No. | 6 |