Manufacturer part number: SH-HABLBS6
Brand: MISUMI
Price: 16.10 €
Delivery time: 9 Days
Cleaning Method: Precision Cleaning
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SH-HABLBS6
Type | [M]Component Material | Cleaning Method | |||||
Post-Assembly Insertion Blind Bracket | Post-Assembly Insertion Blind Bracket Nut | Set Screw | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SH-HABLBS6 | EN 1.4308 Equiv. | EN 1.4301 Equiv. (Sintered) | EN 1.4301 Equiv. | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
SHD-HABLBS6 | Electrolytic polishing + precision cleaning |
Part Number |
SH-HABLBS6 |
SHD-HABLBS6 |
Part Number | Mass (g) | Included Screw | Allowable Load (N) | |
Screws | Quantity | |||
HABLBS6 | 28 | Nut, Set Screw M6 × 5 | 2 | 500 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
■6 Series Blind Brackets
Product Name | Post-Assembly Blind Brackets | Blind Brackets | For Corners Blind Brackets | Blind Brackets for Different Extrusion Sizes Blind Brackets |
---|---|---|---|---|
Product Photo | ||||
Installation Diagram | ||||
Material | EN 1.4308 Equiv. | EN 1.1191 Equiv. or EN 1.4308 Equiv. | EN 1.1191 Equiv. or EN 1.4308 Equiv. | EN 1.1191 Equiv. |
Features | Blind Brackets Post Assy. Insertion Type. | Any alterations not needed to hide brackets inside of the slot. | Connectable brackets to the end face of extrusion,including function as extrusion end caps | Blind Brackets to connect 6 Series and 5 Series Extrusions. |
Applicable Extrusion | 6 Series | 6 Series | 6 Series 30 Sq. | 6 Series & 5 Series |
Series Name | MISUMI 6 Series (8 mm Groove Width) | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Clean washing |
---|---|---|---|---|---|
Material | EN 1.4308 Equiv. | Extrusion Series | HFS | Extrusion No. | 6 |
Bracket Type | Post-Assembly Insertion Blind Brackets |
This page is [Clean & Pack]6 Series (Slot Width 8 mm) - Post-Assembly Insertion Blind Brackets for 30, 60 Square Aluminum Extrusions, part number SH-HABLBS6.
You can find the detail information about specifications and dimensions on part number SH-HABLBS6.
Part Number |
---|
SHD-HABLBS6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cleaning Method |
---|---|---|---|---|---|
18.07 € | 1 | Available | 9 Days | Electrolytic polishing + precision cleaning |