Manufacturer part number: SHD-HABLBS8
Brand: MISUMI
Price: 18.23 €
Delivery time: 7 Days
Cleaning Method: Electrolytic polishing + precision cleaning
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SHD-HABLBS8
Type | [M]Component Material | Cleaning Method | |||||
Post-Assembly Insertion Blind Bracket | Post-Assembly Insertion Blind Bracket Nut | Set Screw | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SH-HABLBS8 | EN 1.4308 Equiv. | EN 1.4301 Equiv. (Sintered) | EN 1.4301 Equiv. | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
SHD-HABLBS8 | Electrolytic polishing + precision cleaning |
Part Number |
SH-HABLBS8 |
SHD-HABLBS8 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
■8 / 8-45 Series Blind Brackets
Product Name | Post-Assembly Blind Brackets | For Corners Blind Brackets | Blind Brackets | Blind Brackets for Different Extrusion Sizes Blind Brackets |
---|---|---|---|---|
Product Photo | ||||
Installation Diagram | ||||
Material | EN 1.4308 Equiv. | EN 1.1191 Equiv. or EN 1.4308 Equiv. | EN 1.1191 Equiv. or EN 1.4308 Equiv. | EN 1.1191 Equiv. |
Features | Blind Brackets Post Assy. Insertion Type. | Connectable brackets to the end face of extrusion,including function as extrusion end caps. | Any alterations not needed to hide brackets inside of the slot. | Blind Brackets to connect 6 Series and 8 / 8-45 Series Extrusions. |
Applicable Extrusion | 8 Series 8-45 Series | 8 Series 40 Square | 8 Series 8-45 Series | 8 Series & 6 Series 8-45 Series & 6 Series |
Series Name | MISUMI 8 Series (10 mm Groove Width) | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Clean washing |
---|---|---|---|---|---|
Material | EN 1.4308 Equiv. | Extrusion Series | HFS | Extrusion No. | 8 |
Bracket Type | Post-Assembly Insertion Blind Brackets |
This page is [Clean & Pack]8 Series (Slot Width 10 mm) - Post-Assembly Insertion Blind Brackets for 40, 80 Square Aluminum Extrusions, part number SHD-HABLBS8.
You can find the detail information about specifications and dimensions on part number SHD-HABLBS8.
Part Number |
---|
SH-HABLBS8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cleaning Method |
---|---|---|---|---|---|
16.26 € | 1 | Available | 7 Days | Precision Cleaning |