[Clean & Pack]Flat Springs (Part Numbers - CAD Download)

[Clean & Pack]Flat Springs
Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)     : Part Number SL-□□
·Precision cleaning (Degassing double packing)     : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Possible applications
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000*) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000*)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
*US FED STD 209E, ISO 14644-1 ISO 4 to ISO 6 Equiv.
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

Flat springs using stainless steel strips for springs are manufactured.
Products that are configurable from the plate material with standard dimensions in width and thickness to the length up to 300 mm in 1 mm increments.
It is also possible to specify drilling, One-Point-Bend Machining, or Two-Point-Bend Machining.

(i)Remark

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

[Clean & Pack]Flat Springs: Related Image Straight 1 Point Bend Type 2 Point Bend Type
Type[M] MaterialCleaning Method
Straight1 Point Bend Type2 Point Bend TypeCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-IBNSL-IBNSSL-IBNWEN 1.4301 Equiv. (CSP)3/4HDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-IBNSH-IBNSSH-IBNWPrecision cleaningClass 1,000*Degassing double packingClass 10**
SHD-IBNSHD-IBNSSHD-IBNWElectrolytic polishing + precision cleaning
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
[ ! ]Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ]See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number THL
   
Type Shape 
SL-IBN AT0.2H8L20
Part Number THLAXPFQ    
       
Type Shape     
SL-IBNS BT0.6H15L200A3.5X20  F50Q30    
SH-IBNS CT0.3H12L40A3.5X5P10F20Q45    
Part Number THFEGQRAXP
   
Type Shape 
SL-IBNW BT0.6H10F35E10G15Q10R90A3.0X5  
SHD-IBNW CT0.5H15F50E20G40Q90R85A3.5X7P15
■ Straight Type
Part NumberT
Selection
HL
1 mm Increments
A
Selection
0.5 mm Increments
TypeShapeXP
SL-IBN
SH-IBN
SHD-IBN
A
B
C
D
0.20.30.40.5   620 to 3002.0
2.5
3.0
3.5
4.5
5.5
6.5
9.0
X ≤2

L
A+1.5 ≤ P
0.20.30.40.5   7
0.20.30.40.5   8
 0.30.40.50.6  9
 0.30.40.50.6  10
 0.30.40.50.6  11
 0.30.40.50.6  12
 0.30.40.50.6  13
  0.40.50.60.7 14
  0.40.50.60.7 15
  0.40.50.60.7 18
   0.50.60.70.821
   0.50.60.70.825
■1 Point Bend Type
Part NumberT
Selection
HL
1 mm Increments
Hole Machining B, C, D0.5 mm Increments5° Increments
TypeShapeA
Selection
Hole Machining B, C, DHole Machining C, DFQ
XP
SL-IBNS
SH-IBNS
SHD-IBNS
A
B
C
D
0.20.30.40.5   620 to 3002.0
2.5
3.0
3.5
4.5
5.5
6.5
9.0
A

2
+2 ≤ X ≤L

2
A+1.5 ≤ P3 ≤ F ≤ L−310 to 90
0.20.30.40.5   7
0.20.30.40.5   8
 0.30.40.50.6  9
 0.30.40.50.6  10
 0.30.40.50.6  11
 0.30.40.50.6  12
 0.30.40.50.6  13
  0.40.50.60.7 14
  0.40.50.60.7 15
  0.40.50.60.7 18
   0.50.60.70.821
   0.50.60.70.825
■2 Point Bend Type
Part NumberT
Selection
H1 mm Increments5° IncrementsHole Machining B, C, DHole Machining C, D
TypeShapeFEGQRA
Selection
0.5 mm Increments
XP
SL-IBNW
SH-IBNW
SHD-IBNW
A
B
C
D
0.20.30.40.5   610 to 5010 to 5010 to 505 to 905 to 902.0
2.5
3.0
3.5
4.5
5.5
6.5
9.0






A

2






+2 ≤ X
A+1.5 ≤ P
0.20.30.40.5   7
0.20.30.40.5   8
 0.30.40.50.6  9
 0.30.40.50.6  10
 0.30.40.50.6  11
 0.30.40.50.6  12
 0.30.40.50.6  13X ≤ F−A− (P)
  0.40.50.60.7 14  
  0.40.50.60.7 15  
  0.40.50.60.7 18  
   0.50.60.70.821  
   0.50.60.70.825 
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 
    
Ultrasonic pure water cleaning
after cleaning with pure water
*3 times
Dry
 
 

Anti-rust single packing
 
 
·Precision cleaning (Part Number: SH-□□)
 

Working Environment:
Class 1,000*

 

Working Environment:
Class 10**


Hydrocarbon cleaning
Ro water cleaning
 

Wash with pure water(10 MΩ·cm)
after high-pressure water jet
cleaning (Ro water) 

Use pure water (13 MΩ·cm)

 

Use nitrogen blow

 

Conducted on a clean
bench in a class 10**
clean environment
 
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment:
Class 1,000*

 

Working Environment:
Class 10**


Hydrocarbon cleaning Ro water cleaning

 

 

Electrolytic polishing with an electrolytic polishing layer according to the material

 

Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water)

 

Use warm pure water (13 MΩ·cm)

 

 

Use nitrogen blow


 

 

Conducted on a clean
bench in a class 10** clean environment
 
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Possible applications

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000*)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000*)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
*US FED STD 209E, ISO 14644-1 ISO 4 to ISO 6 Equiv.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SH-IBNA-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]
SH-IBNB-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[2.5-150/0.5]
SH-IBNC-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[2.5-150/0.5]-P[3.5-296.5/0.5]
SH-IBND-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[2.5-150/0.5]-P[3.5-20/0.5]
SH-IBNSA-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-F[3-297/0.5]-Q[10-90/5]
SH-IBNSB-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-150/0.5]-F[3-297/0.5]-Q[10-90/5]
SH-IBNSC-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-150/0.5]-P[3.5-296.5/0.5]-F[3-297/0.5]-Q[10-90/5]
SH-IBNSD-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-150/0.5]-P[3.5-20/0.5]-F[3-297/0.5]-Q[10-90/5]
SH-IBNWA-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]
SH-IBNWB-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-50/0.5]
SH-IBNWC-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-50/0.5]-P[3.5-40/0.5]
SH-IBNWD-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-50/0.5]-P[3.5-40/0.5]
SHD-IBNA-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]
SHD-IBNB-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[2.5-150/0.5]
SHD-IBNC-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[2.5-150/0.5]-P[3.5-296.5/0.5]
SHD-IBND-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[2.5-150/0.5]-P[3.5-20/0.5]
SHD-IBNSA-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-F[3-297/0.5]-Q[10-90/5]
SHD-IBNSB-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-150/0.5]-F[3-297/0.5]-Q[10-90/5]
SHD-IBNSC-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-150/0.5]-P[3.5-296.5/0.5]-F[3-297/0.5]-Q[10-90/5]
SHD-IBNSD-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-150/0.5]-P[3.5-20/0.5]-F[3-297/0.5]-Q[10-90/5]
SHD-IBNWA-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]
SHD-IBNWB-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-50/0.5]
SHD-IBNWC-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-50/0.5]-P[3.5-40/0.5]
SHD-IBNWD-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-50/0.5]-P[3.5-40/0.5]
SL-IBNA-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]
SL-IBNB-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[2.5-150/0.5]
SL-IBNC-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[2.5-150/0.5]-P[3.5-296.5/0.5]
SL-IBND-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[2.5-150/0.5]-P[3.5-20/0.5]
SL-IBNSA-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-F[3-297/0.5]-Q[10-90/5]
SL-IBNSB-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-150/0.5]-F[3-297/0.5]-Q[10-90/5]
SL-IBNSC-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-150/0.5]-P[3.5-296.5/0.5]-F[3-297/0.5]-Q[10-90/5]
SL-IBNSD-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-L[20-300/1]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-150/0.5]-P[3.5-20/0.5]-F[3-297/0.5]-Q[10-90/5]
SL-IBNWA-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]
SL-IBNWB-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-50/0.5]
SL-IBNWC-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-50/0.5]-P[3.5-40/0.5]
SL-IBNWD-T[0.2-0.8/0.1]-H[6,​7,​8,​9,​10,​11,​12,​13,​14,​15,​18,​21,​25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]-A[2,​2.5,​3,​3.5,​4.5,​5.5,​6.5,​9]-X[3-50/0.5]-P[3.5-40/0.5]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Cleaning Method Shape Hole Machining Thickness T
(mm)
Width H
(mm)
Hole Pitch P
(mm)
Hole Diameter A
(mm)
Length L
(mm)
E
(mm)
F
(mm)
G
(mm)
Q
(°)
R
(°)
X
(mm)
1 10 Days Precision CleaningStraightA (no hole machining)0.2 ~ 0.86 ~ 25--20 ~ 300------
1 10 Days Precision CleaningStraightB (1 hole)0.2 ~ 0.86 ~ 25-2 ~ 920 ~ 300-----2.5 ~ 150
1 10 Days Precision CleaningStraightC (2-Hole horizontally parallel)0.2 ~ 0.86 ~ 253.5 ~ 296.52 ~ 920 ~ 300-----2.5 ~ 150
1 10 Days Precision CleaningStraightD (2-Hole vertically parallel)0.2 ~ 0.86 ~ 253.5 ~ 202 ~ 920 ~ 300-----2.5 ~ 150
1 10 Days Precision Cleaning1 Point Bend TypeA (no hole machining)0.2 ~ 0.86 ~ 25--20 ~ 300-3 ~ 297-10 ~ 90--
1 10 Days Precision Cleaning1 Point Bend TypeB (1 hole)0.2 ~ 0.86 ~ 25-2 ~ 920 ~ 300-3 ~ 297-10 ~ 90-3 ~ 150
1 10 Days Precision Cleaning1 Point Bend TypeC (2-Hole horizontally parallel)0.2 ~ 0.86 ~ 253.5 ~ 296.52 ~ 920 ~ 300-3 ~ 297-10 ~ 90-3 ~ 150
1 10 Days Precision Cleaning1 Point Bend TypeD (2-Hole vertically parallel)0.2 ~ 0.86 ~ 253.5 ~ 202 ~ 920 ~ 300-3 ~ 297-10 ~ 90-3 ~ 150
1 10 Days Precision Cleaning2 Point Bend TypeA (no hole machining)0.2 ~ 0.86 ~ 25---10 ~ 5010 ~ 5010 ~ 505 ~ 905 ~ 90-
1 10 Days Precision Cleaning2 Point Bend TypeB (1 hole)0.2 ~ 0.86 ~ 25-2 ~ 9-10 ~ 5010 ~ 5010 ~ 505 ~ 905 ~ 903 ~ 50
1 10 Days Precision Cleaning2 Point Bend TypeC (2-Hole horizontally parallel)0.2 ~ 0.86 ~ 253.5 ~ 402 ~ 9-10 ~ 5010 ~ 5010 ~ 505 ~ 905 ~ 903 ~ 50
1 10 Days Precision Cleaning2 Point Bend TypeD (2-Hole vertically parallel)0.2 ~ 0.86 ~ 253.5 ~ 402 ~ 9-10 ~ 5010 ~ 5010 ~ 505 ~ 905 ~ 903 ~ 50
1 10 Days Electrolytic polishing + precision cleaningStraightA (no hole machining)0.2 ~ 0.86 ~ 25--20 ~ 300------
1 10 Days Electrolytic polishing + precision cleaningStraightB (1 hole)0.2 ~ 0.86 ~ 25-2 ~ 920 ~ 300-----2.5 ~ 150
1 10 Days Electrolytic polishing + precision cleaningStraightC (2-Hole horizontally parallel)0.2 ~ 0.86 ~ 253.5 ~ 296.52 ~ 920 ~ 300-----2.5 ~ 150
1 10 Days Electrolytic polishing + precision cleaningStraightD (2-Hole vertically parallel)0.2 ~ 0.86 ~ 253.5 ~ 202 ~ 920 ~ 300-----2.5 ~ 150
1 10 Days Electrolytic polishing + precision cleaning1 Point Bend TypeA (no hole machining)0.2 ~ 0.86 ~ 25--20 ~ 300-3 ~ 297-10 ~ 90--
1 10 Days Electrolytic polishing + precision cleaning1 Point Bend TypeB (1 hole)0.2 ~ 0.86 ~ 25-2 ~ 920 ~ 300-3 ~ 297-10 ~ 90-3 ~ 150
1 10 Days Electrolytic polishing + precision cleaning1 Point Bend TypeC (2-Hole horizontally parallel)0.2 ~ 0.86 ~ 253.5 ~ 296.52 ~ 920 ~ 300-3 ~ 297-10 ~ 90-3 ~ 150
1 10 Days Electrolytic polishing + precision cleaning1 Point Bend TypeD (2-Hole vertically parallel)0.2 ~ 0.86 ~ 253.5 ~ 202 ~ 920 ~ 300-3 ~ 297-10 ~ 90-3 ~ 150
1 10 Days Electrolytic polishing + precision cleaning2 Point Bend TypeA (no hole machining)0.2 ~ 0.86 ~ 25---10 ~ 5010 ~ 5010 ~ 505 ~ 905 ~ 90-
1 10 Days Electrolytic polishing + precision cleaning2 Point Bend TypeB (1 hole)0.2 ~ 0.86 ~ 25-2 ~ 9-10 ~ 5010 ~ 5010 ~ 505 ~ 905 ~ 903 ~ 50
1 10 Days Electrolytic polishing + precision cleaning2 Point Bend TypeC (2-Hole horizontally parallel)0.2 ~ 0.86 ~ 253.5 ~ 402 ~ 9-10 ~ 5010 ~ 5010 ~ 505 ~ 905 ~ 903 ~ 50
1 10 Days Electrolytic polishing + precision cleaning2 Point Bend TypeD (2-Hole vertically parallel)0.2 ~ 0.86 ~ 253.5 ~ 402 ~ 9-10 ~ 5010 ~ 5010 ~ 505 ~ 905 ~ 903 ~ 50
1 10 Days DegreasingStraightA (no hole machining)0.2 ~ 0.86 ~ 25--20 ~ 300------
1 10 Days DegreasingStraightB (1 hole)0.2 ~ 0.86 ~ 25-2 ~ 920 ~ 300-----2.5 ~ 150
1 10 Days DegreasingStraightC (2-Hole horizontally parallel)0.2 ~ 0.86 ~ 253.5 ~ 296.52 ~ 920 ~ 300-----2.5 ~ 150
1 10 Days DegreasingStraightD (2-Hole vertically parallel)0.2 ~ 0.86 ~ 253.5 ~ 202 ~ 920 ~ 300-----2.5 ~ 150
1 10 Days Degreasing1 Point Bend TypeA (no hole machining)0.2 ~ 0.86 ~ 25--20 ~ 300-3 ~ 297-10 ~ 90--
1 10 Days Degreasing1 Point Bend TypeB (1 hole)0.2 ~ 0.86 ~ 25-2 ~ 920 ~ 300-3 ~ 297-10 ~ 90-3 ~ 150
1 10 Days Degreasing1 Point Bend TypeC (2-Hole horizontally parallel)0.2 ~ 0.86 ~ 253.5 ~ 296.52 ~ 920 ~ 300-3 ~ 297-10 ~ 90-3 ~ 150
1 10 Days Degreasing1 Point Bend TypeD (2-Hole vertically parallel)0.2 ~ 0.86 ~ 253.5 ~ 202 ~ 920 ~ 300-3 ~ 297-10 ~ 90-3 ~ 150
1 10 Days Degreasing2 Point Bend TypeA (no hole machining)0.2 ~ 0.86 ~ 25---10 ~ 5010 ~ 5010 ~ 505 ~ 905 ~ 90-
1 10 Days Degreasing2 Point Bend TypeB (1 hole)0.2 ~ 0.86 ~ 25-2 ~ 9-10 ~ 5010 ~ 5010 ~ 505 ~ 905 ~ 903 ~ 50
1 10 Days Degreasing2 Point Bend TypeC (2-Hole horizontally parallel)0.2 ~ 0.86 ~ 253.5 ~ 402 ~ 9-10 ~ 5010 ~ 5010 ~ 505 ~ 905 ~ 903 ~ 50
1 10 Days Degreasing2 Point Bend TypeD (2-Hole vertically parallel)0.2 ~ 0.86 ~ 253.5 ~ 402 ~ 9-10 ~ 5010 ~ 5010 ~ 505 ~ 905 ~ 903 ~ 50

Loading...

  1. 1

Basic information

Environmentally Friendly RoHS compliant (10 substances) Properties / applications Clean washing Material EN 1.4301 Equiv. (CSP)

Tech Support