· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Insert the pre-assembly insertion nut from the slot ends before assembly. Large width causes less plays in the slots, making screw tightening easy.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-HNTTBS5 | EN 1.4301 Equiv. | Degreasing | General environment | Anti-rust packing | General environment |
SH-HNTTBS5 | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** | |
SHD-HNTTBS5 | Electrolytic polishing + precision cleaning |
Part Number | — | M |
SL-HNTTBS5 | — | 5 |
Part Number | M | E | T | ||
SL-HNTTBS5 (EN 1.4301 Equiv.) SH-HNTTBS5 (EN 1.4301 Equiv.) SHD-HNTTBS5 (EN 1.4301 Equiv.) | 3 | 4 | 5 | 2 | Above Table |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number
|
---|
SH-HNTTBS5-3 |
SH-HNTTBS5-4 |
SH-HNTTBS5-5 |
SHD-HNTTBS5-3 |
SHD-HNTTBS5-4 |
SHD-HNTTBS5-5 |
SL-HNTTBS5-3 |
SL-HNTTBS5-4 |
SL-HNTTBS5-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Properties / applications | Thread Nominal M (mm) | Cleaning Method | |
---|---|---|---|---|---|---|---|
2.70 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance | M3 | Precision Cleaning | |
2.70 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance | M4 | Precision Cleaning | |
2.70 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance | M5 | Precision Cleaning | |
3.19 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance | M3 | Electrolytic polishing + precision cleaning | |
3.19 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance | M4 | Electrolytic polishing + precision cleaning | |
3.19 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance | M5 | Electrolytic polishing + precision cleaning | |
2.16 € | 1 | Available | 7 Days | Clean washing / Corrosion resistance / chemical resistance | M3 | Degreasing | |
2.19 € | 1 | Available | 7 Days | Clean washing / Corrosion resistance / chemical resistance | M4 | Degreasing | |
2.18 € | 1 | Available | 7 Days | Clean washing / Corrosion resistance / chemical resistance | M5 | Degreasing |
Loading...
Nut Type | Pre-Assembly Insertion Nuts | Environmentally Friendly | RoHS compliant (10 substances) | Series Name | MISUMI 5 Series (6 mm Groove Width) |
---|---|---|---|---|---|
Function | Standard | Threadlocker | Not Provided | Material Details | EN 1.4301 Equiv. |
Type | HFS | Sale Type | Pre-Assembly Insertion Nuts |
Configure
Basic Attributes
Properties / applications
Thread Nominal M(mm)
Cleaning Method
Type
Filter by standard shipping days
Optional Attributes