·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
[Features]·High-pressure type flexible hose with excellent heat and pressure resistance.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | [M] Material | [ ! ] Applicable Fluids | Operating Temp. Range | Max. Operating Pressure | Cleaning Method | |||||
Hose | Swage Fittings | Seal Areas | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||||
SH-HOSLTR | EN 1.4301 Equiv. | EN 1.4301 Equiv. | Silicone Rubber | Steam, Water, Oil, Air, Gas | −50 to 280°C (Steam: 150°C or less) | Refer to specification table. | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
Part Number | — | Hose Length | — | Shape L | — | Shape R |
SH-HOSLTR15A | — | 2.0 | — | LA | — | RB |
Hose Nominal I.D. | I.D. | Min. Bending Radius (mm) | [ ! ] Max. Operating Pressure (MPa) |
8 A | 7.0 | 25 | 6.4 |
10 A | 10.5 | 30 | 6.4 |
15 A | 13.2 | 35 | 4.4 |
20 A | 19.2 | 40 | 3.4 |
25 A | 25.5 | 50 | 3.4 |
Hose Nominal I.D. | R (PT) G (PF) | Shape A | Shape B | |||
X (Wrench Flats) | L | X (Wrench Flats) | Y (Wrench Flats) | L | ||
8 A | 1/4 | 17 | 36 | 17 | 19 | 41 |
10 A | 3/8 | 19 | 38 | 19 | 22 | 43 |
15 A | 1/2 | 22 | 45 | 22 | 27 | 49 |
20 A | 3/4 | 30 | 64 | 30 | 36 | 68 |
25 A | 1 | 36 | 68 | 36 | 41 | 72 |
Part Number | Hose Length 0.1 m Increments | L Left End Swaged Shape | R Right End Swaged Shape | Hose inner diameter (mm) | |
Type | Hose Nominal I.D. | ||||
SH-HOSLTR | 8 A | 0.3 to 0.8 | LA LB | RA RB | 7.0 |
10 A | 10.5 | ||||
15 A | 13.2 | ||||
20 A | 19.2 | ||||
25 A | 25.5 |
Incorrect | Correct | ||||
---|---|---|---|---|---|
Excessively small bend radius will dramatically shorten the hose's service life. | ![]() | × | Use pipes for tight radius sections and keep the hoses within allowed bend radius ranges. | ![]() | ○ |
Repeatedly flexed sections require extra cautions. | ![]() | × | Use the curved pipes, and mount tubes in order to form U-shapes. | ![]() | ○ |
Hose twisting loads due to repeated horizontal motion are very dangerous. | ![]() | × | Avoid excessive curvatures by attaching rollers that turn with movements of the hose. | ![]() | ○ |
The hose will be twisted if rotary motions are applied to the mounting points. | ![]() | × | Avoid the hose twists by mounting rotary fittings. | ![]() | ○ |
The hose will twist if not mounted in-line with the direction of motion. | ![]() | × | Be sure to mount the hose in-line with the direction of motion. | ![]() | ○ |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | I.D. (mm) | Maximum Pressure Used (Range) (MPa) | Hose Length (m) | Metal Fitting Type L | Metal Fitting Type R | Max. Operating Pressure (MPa) | Min. Bending Radius (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1 | 10 Days | 7.0 | 5.1~ | 0.3 ~ 0.8 | Shape A / Shape B | Shape A / Shape B | 6.4 | 25 | ||
1 | 10 Days | 10.5 | 5.1~ | 0.3 ~ 0.8 | Shape A / Shape B | Shape A / Shape B | 6.4 | 30 | ||
1 | 10 Days | 13.2 | 3.1~5.0 | 0.3 ~ 0.8 | Shape A / Shape B | Shape A / Shape B | 4.4 | 35 | ||
1 | 10 Days | 19.2 | 3.1~5.0 | 0.3 ~ 0.8 | Shape A / Shape B | Shape A / Shape B | 3.4 | 40 | ||
1 | 10 Days | 25.5 | 3.1~5.0 | 0.3 ~ 0.8 | Shape A / Shape B | Shape A / Shape B | 3.4 | 45 |
Loading...
Type | Flexible Hoses | Environmentally Friendly | RoHS non-compliant | Properties / applications | Clean washing |
---|---|---|---|---|---|
Applicable Fluid | Steam / Water / Gas / Oil / Air | Hose Material | EN 1.4301 Equiv. | Connection Part Type | Crimp Fitting |
Swage Fitting Connection Shape | Male Thread x Male Thread / Female Thread x Female Thread / Male Thread x Female Thread | Swage Fitting Type | Tapered Male Thread × Tapered Male Thread / Tapered Male Thread x Parallel Female Thread / Parallel Female Thread x Parallel Female Thread | Hose Reinforcement | Provided |
Operating Temperature Range(°C) | -50:: 280 (Steam: 150°C) | Cleaning Method | Precision Cleaning | Fitting Material | EN 1.4301 Equiv. |
Configure
Basic Attributes
I.D.(mm)
Maximum Pressure Used (Range)(MPa)
Hose Length(m)
Metal Fitting Type L
Metal Fitting Type R
Max. Operating Pressure(MPa)
Min. Bending Radius(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes