·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
[Features]·Flexible tube used with water or hot water. [Material]·EN 1.4301 Equiv..
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | [M] Material | [A]Accessory | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SH-HOFBL | EN 1.4301 Equiv. | NBR Gasket | Electrolytic polishing + precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
Part Number | — | L |
SH-HOFBL6 | — | 300 |
Part Number | L 5 mm Increments | Square H1 | Square H2 | (B) | R (PT) | Tube I.D. (Reference Value) | Min. Bending Radius (mm) | Max. Pressure (MPa) | |
Type | Nominal Dia. | ||||||||
SH-HOFBL | 4 | 105 to 500 | 24 | 22 | 35 | 1/2 | 12 | 40 | 1.75 |
6 | 115 to 500 | 30 | 27 | 42 | 3/4 | 15 | 60 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SH-HOFBL4-[105-500/5] |
SH-HOFBL6-[115-500/5] |
Part Number | Minimum order quantity | Volume Discount | I.D. (mm) | Min. Bending Radius (mm) | Hose Length L (mm) | |
---|---|---|---|---|---|---|
1 | 10 Days | 12 | 40 | 105 ~ 500 | ||
1 | 10 Days | 15 | 60 | 115 ~ 500 |
Loading...
Type | Flexible Hoses | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Clean washing |
---|---|---|---|---|---|
Applicable Fluid | Water | Hose Material | EN 1.4301 Equiv. | Connection Part Type | Crimp Fitting |
Swage Fitting Connection Shape | Male Thread x Male Thread | Swage Fitting Type | Tapered Male Thread × Tapered Male Thread | Maximum Pressure Used (Range)(MPa) | 1.1~3.0 |
Hose Reinforcement | Not Provided | Operating Temperature Range(°C) | :: 80 | Cleaning Method | Precision Cleaning |
Metal Fitting Type L | Shape A | Metal Fitting Type R | Shape A | Fitting Material | EN 1.4301 Equiv. |
Max. Operating Pressure(MPa) | 1.75 |