·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
[Features]·Low pressure (non-welded) flexible hose suitable for vibration absorption.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | [M] Material | Applicable Fluids | Operating Temp. Range | Max. pressure | Cleaning Method | ||||
Hose | Union Fitting | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||||
SH-HOELFS | EN 1.4301 Equiv. | EN 1.4308 Equiv. (EN 1.4301 Equiv.) | Steam, Air, Gas, Water, Oil | 0 to 100°C | 1.0 MPa | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
Part Number | — | Hose Length |
SH-HOELFS25A | — | 0.5 |
Hose Nominal I.D. | I.D. (mm) | O.D. (mm) | Min. Bending Radius (mm) | Constant Screw (N/mm) | Max. Operating Pressure (MPa) |
10 A | 17 | 23 | 60 | 1685.3 | 1.0 |
15 A | 19.2 | 25 | 65 | 946.3 | |
20 A | 24.1 | 31 | 80 | 673.0 | |
25 A | 29.5 | 39 | 100 | 1273.6 | |
32 A | 38.6 | 47.5 | 120 | 1202.8 | |
40 A | 44.8 | 54 | 2422.2 | ||
50 A | 56.4 | 66 | 140 | 2208.4 |
Hose Nominal I.D. | Rc (PT) | L | H1 | H2 |
10 A | 3/8 | 33 | 23 | 37 |
15 A | 1/2 | 39 | 27 | 42 |
20 A | 3/4 | 40 | 33 | 49 |
25 A | 1 | 49 | 41 | 59 |
32 A | 1 1/4 | 53 | 50 | 69 |
40 A | 1 1/2 | 58 | 56 | 78 |
50 A | 2 | 65 | 69 | 93 |
Part Number | Hose Length 0.1 m Increments | |
Type | Hose Nominal I.D. | |
SH-HOELFS | 10 A | 0.3 to 0.8 |
15 A | ||
20 A | ||
25 A | ||
32 A | ||
40 A | ||
50 A |
Incorrect | Correct | ||||
---|---|---|---|---|---|
Excessively small bend radius will dramatically shorten the hose's service life. | ![]() | × | Use pipes for tight radius sections and keep the hoses within allowed bend radius ranges. | ![]() | ○ |
Repeatedly flexed sections require extra cautions. | ![]() | × | Use the curved pipes, and mount tubes in order to form U-shapes. | ![]() | ○ |
Hose twisting loads due to repeated horizontal motion are very dangerous. | ![]() | × | Avoid excessive curvatures by attaching rollers that turn with movements of the hose. | ![]() | ○ |
The hose will be twisted if rotary motions are applied to the mounting points. | ![]() | × | Avoid the hose twists by mounting rotary fittings. | ![]() | ○ |
The hose will twist if not mounted in-line with the direction of motion. | ![]() | × | Be sure to mount the hose in-line with the direction of motion. | ![]() | ○ |
·The inner surface has a bellows shape.
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SH-HOELFS10A-[0.3-0.8/0.1] |
SH-HOELFS15A-[0.3-0.8/0.1] |
SH-HOELFS20A-[0.3-0.8/0.1] |
SH-HOELFS25A-[0.3-0.8/0.1] |
SH-HOELFS32A-[0.3-0.8/0.1] |
SH-HOELFS40A-[0.3-0.8/0.1] |
SH-HOELFS50A-[0.3-0.8/0.1] |
Part Number | Minimum order quantity | Volume Discount | I.D. (mm) | O.D. (Ø) | Hose Length (m) | Min. Bending Radius (mm) | |
---|---|---|---|---|---|---|---|
1 | 10 Days | 17 | 23 | 0.3 ~ 0.8 | 60 | ||
1 | 10 Days | 19.2 | 25 | 0.3 ~ 0.8 | 65 | ||
1 | 10 Days | 24.1 | 31 | 0.3 ~ 0.8 | 80 | ||
1 | 10 Days | 29.5 | 39 | 0.3 ~ 0.8 | 100 | ||
1 | 10 Days | 38.6 | 47.5 | 0.3 ~ 0.8 | 120 | ||
1 | 10 Days | 44.8 | 54 | 0.3 ~ 0.8 | 120 | ||
1 | 10 Days | 56.4 | 66 | 0.3 ~ 0.8 | 140 |
Loading...
Type | Flexible Hoses | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Clean washing |
---|---|---|---|---|---|
Applicable Fluid | Steam / Water / Gas / Oil / Air | Hose Material | EN 1.4301 Equiv. | Connection Part Type | Crimp Fitting |
Swage Fitting Connection Shape | Female Thread x Female Thread | Swage Fitting Type | Union x Union | Maximum Pressure Used (Range)(MPa) | ~1.0 |
Hose Reinforcement | Provided | Operating Temperature Range(°C) | 0:: 100 | Cleaning Method | Precision Cleaning |
Metal Fitting Type L | Union Fitting | Metal Fitting Type R | Union Fitting | Fitting Material | EN 1.4308 Equiv.(EN 1.4301 Equiv.) |
Max. Operating Pressure(MPa) | 1.0 |
Configure