·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Flexible hose is lightweight compared to High Pressure Type and higher operating pressure.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | [M] Material | Applicable Fluids | Operating Temp. Range | Max. pressure | Cleaning Method | ||||
Hose | Metal Fitting Shape | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||||
SH-HOEMF | EN 1.4301 Equiv. | EN 1.4301 Equiv. | Steam, Oil, Air, Water | 0 to 200°C | 2.0 MPa | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
Part Number | — | Hose Length | — | Shape L | — | Shape R |
SH-HOEMF10A | — | 2.0 | — | LA | — | RB |
Hose Nominal I.D. | I.D. (mm) | O.D. (mm) | Min. Bending Radius (mm) | Constant Screw (N/mm) | Max. Operating Pressure (MPa) |
8 A | 7.2 | 12.1 | 25 | 2456.9 | 2.0 |
10 A | 10.5 | 16.3 | 35 | 3470.8 | |
15 A | 13 | 19.6 | 50 | 2642.5 | |
20 A | 19 | 26.9 | 65 | 3947.2 | |
25 A | 25.2 | 34 | 80 | 3457.1 | |
32 A | 33.5 | 42.2 | 100 | 4276.8 | |
40 A | 39.1 | 49.1 | 120 | 4831.4 | |
50 A | 52.6 | 64.7 | 140 | 5222.4 |
Hose Nominal I.D. | R (PT) Rc (PT) | Shape A | Shape B | ||||
H1 | H3 | L | H2 | H3 | L | ||
8 A | 1/4 | 14 | 17 | 61 | 17 | 17 | 61 |
10 A | 3/8 | 17 | 21 | 63 | 21 | 21 | 63 |
15 A | 1/2 | 22 | 26 | 73 | 26 | 26 | 73 |
20 A | 3/4 | 27 | 32 | 77 | 32 | 32 | 77 |
25 A | 1 | 35 | 38 | 90 | 38 | 38 | 90 |
32 A | 1 1/4 | 46 | 50 | 98 | 50 | 50 | 98 |
40 A | 1 1/2 | 50 | 55 | 105.5 | 55 | 55 | 105.5 |
50 A | 2 | 65 | 70 | 119.5 | 70 | 70 | 119.5 |
Part Number | Hose Length 0.1 m Increments | L Left End Swaged Shape | R Right End Swaged Shape | |
Type | Hose Nominal I.D. | |||
SH-HOEMF | 8 A | 0.3 to 0.8 | LA LB | RA RB |
10 A | ||||
15 A | ||||
20 A | ||||
25 A | ||||
32 A | ||||
40 A | ||||
50 A | 0.4 to 0.8 |
Incorrect | Correct | ||||
---|---|---|---|---|---|
Excessively small bend radius will dramatically shorten the hose's service life. | ![]() | × | Use pipes for tight radius sections and keep the hoses within allowed bend radius ranges. | ![]() | ○ |
Repeatedly flexed sections require extra cautions. | ![]() | × | Use the curved pipes, and mount tubes in order to form U-shapes. | ![]() | ○ |
Hose twisting loads due to repeated horizontal motion are very dangerous. | ![]() | × | Avoid excessive curvatures by attaching rollers that turn with movements of the hose. | ![]() | ○ |
The hose will be twisted if rotary motions are applied to the mounting points. | ![]() | × | Avoid the hose twists by mounting rotary fittings. | ![]() | ○ |
The hose will twist if not mounted in-line with the direction of motion. | ![]() | × | Be sure to mount the hose in-line with the direction of motion. | ![]() | ○ |
·Nipples on both ends are removable.
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | I.D. (mm) | O.D. (Ø) | Hose Length (m) | Metal Fitting Type L | Metal Fitting Type R | Min. Bending Radius (mm) | |
---|---|---|---|---|---|---|---|---|---|
1 | 10 Days | 7.2 | 12.1 | 0.3 ~ 0.8 | Shape A / Shape B | Shape A / Shape B | 25 | ||
1 | 10 Days | 10.5 | 16.3 | 0.3 ~ 0.8 | Shape A / Shape B | Shape A / Shape B | 35 | ||
1 | 10 Days | 13 | 19.6 | 0.3 ~ 0.8 | Shape A / Shape B | Shape A / Shape B | 50 | ||
1 | 10 Days | 19 | 26.9 | 0.3 ~ 0.8 | Shape A / Shape B | Shape A / Shape B | 65 | ||
1 | 10 Days | 25.2 | 34 | 0.3 ~ 0.8 | Shape A / Shape B | Shape A / Shape B | 80 | ||
1 | 10 Days | 33.5 | 42.2 | 0.3 ~ 0.8 | Shape A / Shape B | Shape A / Shape B | 100 | ||
1 | 10 Days | 39.1 | 49.1 | 0.3 ~ 0.8 | Shape A / Shape B | Shape A / Shape B | 120 | ||
1 | 12 Days | 52.6 | 64.7 | 0.4 ~ 0.8 | Shape A / Shape B | Shape A / Shape B | 140 |
Loading...
Type | Flexible Hoses | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Clean washing |
---|---|---|---|---|---|
Applicable Fluid | Steam / Water / Oil / Air | Hose Material | EN 1.4301 Equiv. | Connection Part Type | Crimp Fitting |
Swage Fitting Connection Shape | Male Thread x Male Thread / Female Thread x Female Thread / Male Thread x Female Thread | Swage Fitting Type | Tapered Male Thread × Tapered Male Thread / Tapered Male Thread x Parallel Female Thread / Parallel Female Thread x Parallel Female Thread | Maximum Pressure Used (Range)(MPa) | 1.1~3.0 |
Hose Reinforcement | Provided | Operating Temperature Range(°C) | 0:: 200 | Cleaning Method | Precision Cleaning |
Fitting Material | EN 1.4301 Equiv. | Max. Operating Pressure(MPa) | 2.0 |
Configure
Basic Attributes
I.D.(mm)
Hose Length(m)
Metal Fitting Type L
Metal Fitting Type R
Min. Bending Radius(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes