[Clean & Pack]Flexible Hoses - Low Pressure (Non-Welded) Type

[Clean & Pack]Flexible Hoses - Low Pressure (Non-Welded) Type
  • Volume Discount
Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)     : Part Number SL-□□
·Precision cleaning (Degassing double packing)     : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing) : Part Number SHD-□□
Product Part Number Cleaning Method Packaging Type Effects Compared to Uncleaned Product Environment (Standard) Possible applications
SL-□□ Degreasing Anti-rust packing Oil removal General environment Regular assembly process
Post battery assembly process
SH-□□ Precision cleaning Degassing double packing Oil removal
Dust removal
Clean environment (Class 10 to 1,000*) Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□ Electrolytic polishing + precision cleaning Degassing double packing Oil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000*)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
*US FED STD 209E, ISO 14644-1 ISO 4 to ISO 6 Equiv.
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[Features]·Low pressure (non-welded) flexible hose suitable for vibration absorption.

(i)Remark

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

[Clean & Pack]Flexible Hoses - Low Pressure (Non-Welded) Type: Related Image
Type[M] MaterialApplicable FluidsOperating Temp.
Range
Max.
pressure
Cleaning Method
HoseMetal Fitting ShapeCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SH-HOEJFSEN 1.4301 Equiv.EN 1.4308 Equiv. (EN 1.4301 Equiv.)Steam, Oil, Air, Water0 to 100°C1.0 MPaPrecision cleaningClass 1,000*Degassing double packingClass 10**
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
[!] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[!] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberHose LengthShape LShape R
SH-HOEJFS15A1.5LARB
■Hose dimensions
Hose
Nominal I.D.
I.D.
(mm)
O.D.
(mm)
Min. Bending Radius
(mm)
Constant Screw
(N/mm)
Max. Operating Pressure
(MPa)
10 A10.516.3353470.81.0
15 A1319.6502642.5
20 A1926.9653947.2
25 A25.234803457.1
■Swage fittings size list
Hose
Nominal I.D.
R (PT)
Rc (PT)
Shape AShape B
H2LH1L
10 A3/819512451
15 A1/22456.52756.5
20 A3/42761.53261.5
25 A13568.54168.5
Part NumberHose Length
0.1 m Increments
L
Left end swaged shape
R
Right end swaged shape
TypeHose
Nominal I.D.
SH-HOEJFS10 A0.3 to 0.8LA
LB
RA
RB
15 A
20 A
25 A
[!] Left and right end swaged shapes can now be selected. "LA-RB" unless specified.
■Swage Fitting Structure (Example: Shape A)

Installation Method

IncorrectCorrect
Excessively small bend radius will dramatically shorten the hose's service life.Related Image 1_Installation Method ×Use pipes for tight radius sections and keep the hoses within allowed bend radius ranges.Related Image 6_Installation Method
Repeatedly flexed sections require extra cautions.Related Image 2_Installation Method ×Use the curved pipes, and mount tubes in order to form U-shapes.Related Image 7_Installation Method
Hose twisting loads due to repeated horizontal motion are very dangerous.Related Image 3_Installation Method ×Avoid excessive curvatures by attaching rollers that turn with movements of the hose.Related Image 8_Installation Method
The hose will be twisted if rotary motions are applied to the mounting points.Related Image 4_Installation Method ×Avoid the hose twists by mounting rotary fittings.Related Image 9_Installation Method
The hose will twist if not mounted in-line with the direction of motion.Related Image 5_Installation Method ×Be sure to mount the hose in-line with the direction of motion.Related Image 10_Installation Method

App. Example

Flexible Hoses - Low Pressure (Non-Welded) Type, PT Male / PT Female Related Image 1_ App. Example
Flexible Hoses - Low Pressure (Non-Welded) Type, PT Male / PT Female Related Image 2_ App. Example
 
Flexible Hoses - Low Pressure (Non-Welded) Type, PT Male / PT Female Related Image 3_ App. Example
Flexible Hoses - Low Pressure (Non-Welded) Type, PT Male / PT Female Related Image 4_ App. Example
 

Cautions/Prohibitions

  • No surface treatment is applied on flange circumference.
  • The hex parts at both ends of the hose do not rotate.
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 

Ultrasonic pure water cleaning
after cleaning with pure water
*3 times

Dry
 
 

Anti-rust single packing
 
 
·Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000*

 

Working Environment: Class 10**


Hydrocarbon cleaning
Ro water cleaning

After high-pressure water jet cleaning (Ro water),
wash with pure water (10 MΩ·cm)

Use pure water (13 MΩ·cm)
 

Use nitrogen blow
 

Conducted on a clean bench
in a Class 10** clean environment
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000*

 

Working Environment: Class 10**


Hydrocarbon cleaning
Ro water cleaning

Electrolytic polishing with an electrolytic polishing layer
according to the material

After high-pressure water jet cleaning (Ro water),
wash with pure water (10 MΩ·cm)

Use warm pure water (13 MΩ·cm)
 

Use nitrogen blow

 

Conducted on a clean bench
in a Class 10** clean environment
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[!] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Possible applications

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000*)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000*)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
*US FED STD 209E, ISO 14644-1 ISO 4 to ISO 6 Equiv.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SH-HOEJFS10A-0.3
SH-HOEJFS10A-0.3-LA-RA
SH-HOEJFS10A-0.3-LA-RB
SH-HOEJFS10A-0.3-LB-RA
SH-HOEJFS10A-0.3-LB-RB
SH-HOEJFS10A-0.4
SH-HOEJFS10A-0.4-LA-RA
SH-HOEJFS10A-0.4-LA-RB
SH-HOEJFS10A-0.4-LB-RA
SH-HOEJFS10A-0.4-LB-RB
SH-HOEJFS10A-0.5
SH-HOEJFS10A-0.5-LA-RA
SH-HOEJFS10A-0.5-LA-RB
SH-HOEJFS10A-0.5-LB-RA
SH-HOEJFS10A-0.5-LB-RB
SH-HOEJFS10A-0.6
SH-HOEJFS10A-0.6-LA-RA
SH-HOEJFS10A-0.6-LA-RB
SH-HOEJFS10A-0.6-LB-RA
SH-HOEJFS10A-0.6-LB-RB
SH-HOEJFS10A-0.7
SH-HOEJFS10A-0.7-LA-RA
SH-HOEJFS10A-0.7-LA-RB
SH-HOEJFS10A-0.7-LB-RA
SH-HOEJFS10A-0.7-LB-RB
SH-HOEJFS10A-0.8
SH-HOEJFS10A-0.8-LA-RA
SH-HOEJFS10A-0.8-LA-RB
SH-HOEJFS10A-0.8-LB-RA
SH-HOEJFS10A-0.8-LB-RB
SH-HOEJFS10A-[0.3-0.8/0.1]-[LA,​LB]-[RA,​RB]
SH-HOEJFS15A-0.3
SH-HOEJFS15A-0.3-LA-RA
SH-HOEJFS15A-0.3-LA-RB
SH-HOEJFS15A-0.3-LB-RA
SH-HOEJFS15A-0.3-LB-RB
SH-HOEJFS15A-0.4
SH-HOEJFS15A-0.4-LA-RA
SH-HOEJFS15A-0.4-LA-RB
SH-HOEJFS15A-0.4-LB-RA
SH-HOEJFS15A-0.4-LB-RB
SH-HOEJFS15A-0.5
SH-HOEJFS15A-0.5-LA-RA
SH-HOEJFS15A-0.5-LA-RB
SH-HOEJFS15A-0.5-LB-RA
SH-HOEJFS15A-0.5-LB-RB
SH-HOEJFS15A-0.6
SH-HOEJFS15A-0.6-LA-RA
SH-HOEJFS15A-0.6-LA-RB
SH-HOEJFS15A-0.6-LB-RA
SH-HOEJFS15A-0.6-LB-RB
SH-HOEJFS15A-0.7
SH-HOEJFS15A-0.7-LA-RA
SH-HOEJFS15A-0.7-LA-RB
SH-HOEJFS15A-0.7-LB-RA
SH-HOEJFS15A-0.7-LB-RB
SH-HOEJFS15A-0.8
SH-HOEJFS15A-0.8-LA-RA
SH-HOEJFS15A-0.8-LA-RB
SH-HOEJFS15A-0.8-LB-RA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D.
(mm)
Swage Fitting Connection Shape Swage Fitting Type O.D.
(Ø)
Hose Length
(m)
Metal Fitting Type L Metal Fitting Type R Min. Bending Radius
(mm)

82.04 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.3Shape AShape B35

77.04 €

1 Available 10 Days 10.5Male Thread x Male ThreadTapered Male Thread × Tapered Male Thread16.30.3Shape AShape A35

82.04 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.3Shape AShape B35

82.04 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.3Shape BShape A35

87.05 €

1 Available 10 Days 10.5Female Thread x Female ThreadParallel Female Thread x Parallel Female Thread16.30.3Shape BShape B35

84.23 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.4Shape AShape B35

79.24 €

1 Available 10 Days 10.5Male Thread x Male ThreadTapered Male Thread × Tapered Male Thread16.30.4Shape AShape A35

84.23 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.4Shape AShape B35

84.23 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.4Shape BShape A35

89.25 €

1 Available 10 Days 10.5Female Thread x Female ThreadParallel Female Thread x Parallel Female Thread16.30.4Shape BShape B35

96.55 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.5Shape AShape B35

91.56 €

1 Available 10 Days 10.5Male Thread x Male ThreadTapered Male Thread × Tapered Male Thread16.30.5Shape AShape A35

96.55 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.5Shape AShape B35

96.55 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.5Shape BShape A35

101.55 €

1 Available 10 Days 10.5Female Thread x Female ThreadParallel Female Thread x Parallel Female Thread16.30.5Shape BShape B35

82.73 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.6Shape AShape B35

93.23 €

1 Available 10 Days 10.5Male Thread x Male ThreadTapered Male Thread × Tapered Male Thread16.30.6Shape AShape A35

82.73 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.6Shape AShape B35

82.73 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.6Shape BShape A35

83.71 €

1 Available 10 Days 10.5Female Thread x Female ThreadParallel Female Thread x Parallel Female Thread16.30.6Shape BShape B35

85.02 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.7Shape AShape B35

97.74 €

1 Available 10 Days 10.5Male Thread x Male ThreadTapered Male Thread × Tapered Male Thread16.30.7Shape AShape A35

85.02 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.7Shape AShape B35

85.02 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.7Shape BShape A35

85.91 €

1 Available 10 Days 10.5Female Thread x Female ThreadParallel Female Thread x Parallel Female Thread16.30.7Shape BShape B35

87.30 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.8Shape AShape B35

83.13 €

1 Available 10 Days 10.5Male Thread x Male ThreadTapered Male Thread × Tapered Male Thread16.30.8Shape AShape A35

87.30 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.8Shape AShape B35

87.30 €

1 Available 10 Days 10.5Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread16.30.8Shape BShape A35

88.20 €

1 Available 10 Days 10.5Female Thread x Female ThreadParallel Female Thread x Parallel Female Thread16.30.8Shape BShape B35

-

1 10 Days 10.5--16.30.3 ~ 0.8Shape A / Shape BShape A / Shape B35

91.44 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.3Shape AShape B50

84.64 €

1 Available 10 Days 13Male Thread x Male ThreadTapered Male Thread × Tapered Male Thread19.60.3Shape AShape A50

91.44 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.3Shape AShape B50

91.44 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.3Shape BShape A50

98.26 €

1 Available 10 Days 13Female Thread x Female ThreadParallel Female Thread x Parallel Female Thread19.60.3Shape BShape B50

93.74 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.4Shape AShape B50

86.92 €

1 Available 10 Days 13Male Thread x Male ThreadTapered Male Thread × Tapered Male Thread19.60.4Shape AShape A50

93.74 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.4Shape AShape B50

93.74 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.4Shape BShape A50

100.53 €

1 Available 10 Days 13Female Thread x Female ThreadParallel Female Thread x Parallel Female Thread19.60.4Shape BShape B50

87.30 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.5Shape AShape B50

83.13 €

1 Available 10 Days 13Male Thread x Male ThreadTapered Male Thread × Tapered Male Thread19.60.5Shape AShape A50

87.30 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.5Shape AShape B50

87.30 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.5Shape BShape A50

88.20 €

1 Available 10 Days 13Female Thread x Female ThreadParallel Female Thread x Parallel Female Thread19.60.5Shape BShape B50

90.00 €

1 7 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.6Shape AShape B50

85.91 €

1 Available 10 Days 13Male Thread x Male ThreadTapered Male Thread × Tapered Male Thread19.60.6Shape AShape A50

90.00 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.6Shape AShape B50

90.00 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.6Shape BShape A50

90.98 €

1 Available 10 Days 13Female Thread x Female ThreadParallel Female Thread x Parallel Female Thread19.60.6Shape BShape B50

92.78 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.7Shape AShape B50

88.61 €

1 Available 10 Days 13Male Thread x Male ThreadTapered Male Thread × Tapered Male Thread19.60.7Shape AShape A50

92.78 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.7Shape AShape B50

92.78 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.7Shape BShape A50

93.68 €

1 Available 10 Days 13Female Thread x Female ThreadParallel Female Thread x Parallel Female Thread19.60.7Shape BShape B50

95.48 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.8Shape AShape B50

91.39 €

1 Available 10 Days 13Male Thread x Male ThreadTapered Male Thread × Tapered Male Thread19.60.8Shape AShape A50

95.48 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.8Shape AShape B50

95.48 €

1 Available 10 Days 13Male Thread x Female ThreadTapered Male Thread x Parallel Female Thread19.60.8Shape BShape A50

Loading...

Specifications/Overview

■ Features
·Excellent in corrosion resistance, as joint of fittings is not welded.
·Suitable for vibration absorption.
·Gasketless design.
■Application
·General purpose plumbing, such as control of pipe displacement.
■ CAUTION
·Tolerance of a hose length is 0 to 3% of the full length.

Basic information

Type Flexible Hoses Environmentally Friendly RoHS compliant (10 substances) Properties / applications Clean washing
Applicable Fluid Steam / Water / Oil / Air Hose Material EN 1.4301 Equiv. Connection Part Type Crimp Fitting
Maximum Pressure Used (Range)(MPa) ~1.0 Hose Reinforcement Provided Operating Temperature Range(°C) 0:: 100
Cleaning Method Precision Cleaning Fitting Material EN 1.4308 Equiv.(EN 1.4301 Equiv.) Max. Operating Pressure(MPa) 1.0

Tech Support