Manufacturer part number: MCUNW4-1
Brand: MISUMI
Price: 20.86 €
Delivery time: 5 Days
Thread Nominal: 1/8
Compatible Tube Outer Diameter: 4 mm
Applicable Pipe I.D.: 2.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MCUNW4-1
![]() | Specifications / Overview
|
Part Number | — | T |
MCUNW4 | — | 1 |
Part Number | T | T | Applicable Tube | L1 | L2 | A | B | H1 | H2 | |
R (PT) | R (PT) | I.D. (mm) | (Wrench Flats) | (Wrench Flats) | ||||||
Type | Applicable Tube | Selection | ||||||||
O.D. (mm) | ||||||||||
MCUNW | 4 | 1 | 1/8 | 2.5 | 17 | 17 | 9 | 6 | 12 | 10 |
2 | 1/4 | 19 | 17 | 11 | 6 | |||||
8 | 1 | 1/8 | 5 | 18 | 21 | 9 | 7.5 | 14 | 14 | |
2 | 1/4 | 20 | 21 | 11 | 7.5 | |||||
3 | 3/8 | 21 | 21 | 12 | 7.5 | |||||
10 | 2 | 1/4 | 6.5 | 21.5 | 24 | 11 | 8 | 17 | 17 | |
3 | 3/8 | 22.5 | 24 | 12 | 8 | |||||
4 | 1/2 | 25.5 | 24 | 15 | 8 | |||||
12 | 2 | 1/4 | 8 | 23 | 27 | 11 | 9.5 | 19 | 19 | |
3 | 3/8 | 24 | 27 | 12 | 9.5 | |||||
4 | 1/2 | 27 | 27 | 15 | 9.5 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MCUNW4-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread Nominal | Compatible Tube Outer Diameter (mm) | Applicable Pipe I.D. (mm) | |
---|---|---|---|---|---|---|---|
20.86 € | 1 | Available | 5 Days | 1/8 | 4 | 2.5 |
Loading...
Type | Half Elbows | Environmentally Friendly | RoHS compliant (10 substances) | Connection Type | Pipe to Screw |
---|---|---|---|---|---|
Properties / applications | Corrosion resistance / chemical resistance / Non-Magnetic / Heat-Resistance | Thread Type | R | Material | Stainless Steel |
Material Details | EN 1.4404 Equiv. |
This page is Couplings for Tubes - Nut/Sleeve Integrated, Half Elbow, part number MCUNW4-1.
You can find the detail information about specifications and dimensions on part number MCUNW4-1.
Part Number |
---|
MCUNW12-2 |
MCUNW12-3 |
MCUNW12-4 |
MCUNW4-2 |
MCUNW8-1 |
MCUNW8-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread Nominal | Compatible Tube Outer Diameter (mm) | Applicable Pipe I.D. (mm) |
---|---|---|---|---|---|---|---|
31.38 € | 1 | Available | 5 Days | 1/4 | 12 | 8 | |
31.45 € | 1 | Available | 5 Days | 3/8 | 12 | 8 | |
36.26 € | 1 | Available | 5 Days | 1/2 | 12 | 8 | |
23.44 € | 1 | Available | 5 Days | 1/4 | 4 | 2.5 | |
22.36 € | 1 | Available | 5 Days | 1/8 | 8 | 5 | |
21.57 € | 1 | Available | 5 Days | 1/4 | 8 | 5 |