· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL-ALVA·SH-ALVA | ● Air Spray Image | |
No. = 1 | ||
![]() | ![]() | |
SL-ALVA·SH-ALVA·SL-ALVS·SH-ALVS | ||
No. = 2 | No. = 3 | |
![]() | ![]() |
Type | [M] Material | Max. Operating Pressure | Heat Resistant Temperature | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||||
SL-ALVA | EN AW−5052 Equiv. | 0.7 MPa | 200°C | Degreasing | General environment | Anti-rust packing | General environment |
SH-ALVA | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** | |||
SL-ALVS | EN 1.4305 Equiv. | Degreasing | General environment | Anti-rust packing | General environment | ||
SH-ALVS | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
Part Number |
SL-ALVS2 |
SH-ALVS3 |
Part Number | T | Orifice | Mass (g) | |
Type | No. | |||
SL-ALVA SH-ALVA SL-ALVS SH-ALVS | 1 | R1/8 | ⌀2.7 | 8 |
2 | R1/4 | ⌀3.8 | 11 | |
3 | R3/8 | ⌀4.6 | 15 |
Cleaning Process
* Stainless steel products may be used with alkaline hot pure water. There is no change in cleanliness.
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water cleaning | ![]() | ![]() Oil-free Compressor Used | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SH-ALVA1 |
SH-ALVA2 |
SH-ALVA3 |
SH-ALVS2 |
SH-ALVS3 |
SL-ALVA1 |
SL-ALVA2 |
SL-ALVA3 |
SL-ALVS2 |
SL-ALVS3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Properties / applications | Material | Material Details | Cleaning Method | Hole Diameter (mm) | Nominal Screw Dia. 1 | |
---|---|---|---|---|---|---|---|---|---|---|
54.81 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Non-Magnetic | [Aluminum] EN AW-5052 Equiv. | EN AW−5052 Equiv. | Precision Cleaning | 2.7 | R1/8 | |
58.36 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Non-Magnetic | [Aluminum] EN AW-5052 Equiv. | EN AW−5052 Equiv. | Precision Cleaning | 3.8 | R1/4 | |
77.51 € | 1 | Available | 9 Days | Clean washing / Low Dust Generation / Non-Magnetic | [Aluminum] EN AW-5052 Equiv. | EN AW−5052 Equiv. | Precision Cleaning | 4.6 | R3/8 | |
66.32 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance | [Stainless Steel] EN 1.4305 Equiv. | EN 1.4305 Equiv. | Precision Cleaning | 3.8 | R1/4 | |
82.29 € | 1 | Available | 9 Days | Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance | [Stainless Steel] EN 1.4305 Equiv. | EN 1.4305 Equiv. | Precision Cleaning | 4.6 | R3/8 | |
54.00 € | 1 | Available | 7 Days | Clean washing / Non-Magnetic | [Aluminum] EN AW-5052 Equiv. | EN AW−5052 Equiv. | Degreasing | 2.7 | R1/8 | |
57.55 € | 1 | Available | 7 Days | Clean washing / Non-Magnetic | [Aluminum] EN AW-5052 Equiv. | EN AW−5052 Equiv. | Degreasing | 3.8 | R1/4 | |
76.68 € | 1 | Available | 9 Days | Clean washing / Non-Magnetic | [Aluminum] EN AW-5052 Equiv. | EN AW−5052 Equiv. | Degreasing | 4.6 | R3/8 | |
65.32 € | 1 | Available | 7 Days | Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance | [Stainless Steel] EN 1.4305 Equiv. | EN 1.4305 Equiv. | Degreasing | 3.8 | R1/4 | |
81.29 € | 1 | Available | 9 Days | Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance | [Stainless Steel] EN 1.4305 Equiv. | EN 1.4305 Equiv. | Degreasing | 4.6 | R3/8 |
Loading...
■ Air Flow Rate Property Table | ■Quietness Property Table | ■Velocity Decay Graph (Ref.) | ||
![]() | ![]() | ![]() |
Spray Shape | Point | Environmentally Friendly | RoHS compliant (10 substances) | Angle Adjustment | Straight |
---|---|---|---|---|---|
Type | De Laval Type | Applicable Fluid | Compressed Air | Operating Pressure Range(MPa) | Null:: 0.7 |
Threads | Male Threaded |
Configure
Basic Attributes
Properties / applications
Material
Material Details
Cleaning Method
Hole Diameter(mm)
Nominal Screw Dia. 1
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes