· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Air Spray Angle 20° | Air Spray Angle 30° | |
![]() | ![]() | |
● Air Spray Image 20° | ● Air Spray Image 30° | |
![]() | ![]() |
Type | [M] Material | Heat Resistant Temperature | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-ACNS | EN AW−5052 Equiv. | 200°C | Degreasing | General environment | Anti-rust packing | General environment |
SH-ACNS | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** | ||
SL-ACNA | EN 1.4305 Equiv. | Degreasing | General environment | Anti-rust packing | General environment | |
SH-ACNA | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
Part Number | — | Air Spray Angle |
SL-ACNS1 | — | 20 |
SH-ACNS1 | — | 30 |
Part Number | Air | Orifice | T | Air Flow Rate NL/min | Mass | |
Spray Angle | (at 0.3 MPa) | (g) | ||||
Type | No. | (°) | ||||
SL-ACNA SH-ACNA SL-ACNS SH-ACNS | 1 | 20 | 9 × ⌀1.0 (Outer Orifice) | R1/8 | 195 | 2 |
30 | 1 × ⌀0.8 (Center Orifice) |
Cleaning Process
* Stainless steel products may be used with alkaline hot pure water. There is no change in cleanliness.
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water cleaning | ![]() | ![]() Oil-free Compressor Used | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SH-ACNA1-20 |
SH-ACNA1-30 |
SH-ACNS1-20 |
SH-ACNS1-30 |
SL-ACNA1-20 |
SL-ACNA1-30 |
SL-ACNS1-20 |
SL-ACNS1-30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Properties / applications | Material | Material Details | Spraying Angle θ (at 0.5MPa) (deg) | Cleaning Method | |
---|---|---|---|---|---|---|---|---|---|
29.77 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Non-Magnetic | [Aluminum] EN AW-5052 Equiv. | EN AW−5052 Equiv. | 20 | Precision Cleaning | |
29.77 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Non-Magnetic | [Aluminum] EN AW-5052 Equiv. | EN AW−5052 Equiv. | 30 | Precision Cleaning | |
33.02 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance | [Stainless Steel] EN 1.4301 Equiv. | EN 1.4301 Equiv. | 20 | Precision Cleaning | |
33.02 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance | [Stainless Steel] EN 1.4301 Equiv. | EN 1.4301 Equiv. | 30 | Precision Cleaning | |
28.94 € | 1 | Available | 7 Days | Clean washing / Non-Magnetic | [Aluminum] EN AW-5052 Equiv. | EN AW−5052 Equiv. | 20 | Degreasing | |
28.94 € | 1 | Available | 7 Days | Clean washing / Non-Magnetic | [Aluminum] EN AW-5052 Equiv. | EN AW−5052 Equiv. | 30 | Degreasing | |
29.76 € | 1 | Available | 7 Days | Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance | [Stainless Steel] EN 1.4301 Equiv. | EN 1.4301 Equiv. | 20 | Degreasing | |
29.76 € | 1 | Available | 7 Days | Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance | [Stainless Steel] EN 1.4301 Equiv. | EN 1.4301 Equiv. | 30 | Degreasing |
Loading...
Spray Shape | Round/Diffused | Environmentally Friendly | RoHS compliant (10 substances) | Air Source | Compressor |
---|---|---|---|---|---|
Blow Type | Standard | Type | Air Blow Nozzles | Applicable Fluid | Compressed Air |
Nominal Screw Dia. 1 | 1(R1/8) | Air Flow Rate (at 0.3MPa)(NL/min) | 195 | Threads | Male Threaded |
Configure
Basic Attributes
Properties / applications
Material
Material Details
Spraying Angle θ (at 0.5MPa)(deg)
Cleaning Method
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes