Manufacturer part number: SL-AFTSS15
Brand: MISUMI
Price: 143.47 €
Delivery time: 7 Days
Properties / applications: Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance
Material: [Stainless Steel] EN 1.4301 Equiv.
Material Details: EN 1.4301 Equiv.
Cleaning Method: Degreasing
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL-AFTSS15
Type | [M] Material | Max. Operating Pressure | Heat Resistant Temperature | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||||
SL-AFTSA | EN AW−5052 Equiv. | 0.4 MPa | 200°C | Degreasing | General environment | Anti-rust packing | General environment |
SH-AFTSA | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** | |||
SL-AFTSS | EN 1.4305 Equiv. | Degreasing | General environment | Anti-rust packing | General environment | ||
SH-AFTSS | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
Part Number |
SL-AFTSS15 |
SH-AFTSS15 |
Part Number | Orifice | Air Flow Rate NL/min (at 0.3 MPa) | Mass (g) | |
Type | No. | |||
SL-AFTSA | 15 | 13 - □0.9 | 240 | 165 |
SH-AFTSA | ||||
SL-AFTSS | ||||
SH-AFTSS |
Cleaning Process
* Stainless steel products may be used with alkaline hot pure water. There is no change in cleanliness.
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water cleaning | ![]() | ![]() Oil-free Compressor Used | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning Neutral Detergent Cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() Depending on some products and dimensions, packaging type may vary. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SL-AFTSS15 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Properties / applications | Material | Material Details | Cleaning Method | |
---|---|---|---|---|---|---|---|---|
143.47 € | 1 | Available | 7 Days | Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Heat-Resistance | [Stainless Steel] EN 1.4301 Equiv. | EN 1.4301 Equiv. | Degreasing |
Loading...
Spray Shape | Straight | Environmentally Friendly | RoHS compliant (10 substances) | Air Source | Compressor |
---|---|---|---|---|---|
Mounting Angle | Flat | Blow Type | Standard | Type | Flat Type |
Applicable Fluid | Compressed Air | Operating Pressure Range(MPa) | ::0.4 | Nominal Screw Dia. 1 | R1/4 |
Shape | Standard Type | Air Flow Rate (at 0.3MPa)(NL/min) | 240 | Threads | Male Threaded |
This page is [Clean & Pack]Flat Air Nozzles - Standard, Metal, All-Machined, part number SL-AFTSS15.
You can find the detail information about specifications and dimensions on part number SL-AFTSS15.
Configure
Basic Attributes
Properties / applications
Type
Material
Material Details
Cleaning Method
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SH-AFTSA15 |
SH-AFTSS15 |
SL-AFTSA15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Properties / applications | Material | Material Details | Cleaning Method |
---|---|---|---|---|---|---|---|---|
88.10 € | 1 | Available | 7 Days | Clean washing / Low Dust Generation / Non-Magnetic | [Aluminum] EN AW-5052 Equiv. | EN AW−5052 Equiv. | Precision Cleaning | |
150.82 € | 1 | Available | 7 Days | Heat-Resistance / Clean washing / Low Dust Generation / Conductive / Antistatic / Corrosion resistance / chemical resistance | [Stainless Steel] EN 1.4301 Equiv. | EN 1.4301 Equiv. | Precision Cleaning | |
80.95 € | 1 | Available | 7 Days | Clean washing / Non-Magnetic | [Aluminum] EN AW-5052 Equiv. | EN AW−5052 Equiv. | Degreasing |