Manufacturer part number: SL-HBLSP5
Brand: MISUMI
Price: 5.92 €
Delivery time: 7 Days
Environmentally Friendly: RoHS compliant (10 substances)
Cleaning Method: Degreasing
Accessories: N/A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SL-HBLSP5
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SL-HBLSP5 | EN 1.4301 Equiv. | Degreasing | General environment | Anti-rust packing | General environment |
SH-HBLSP5 | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** | |
SHD-HBLSP5 | Electrolytic polishing + precision cleaning |
Part Number |
SL-HBLSP5 |
Part Number | Mass (g) | Applicable Screw, T Nut | Allowable Load (N) | |||
Screws | Quantity | T Nut | Quantity | |||
SL-HBLSP5 | 10 | CBM5−8 | 2 | HNTT5−5 | 2 | 686 |
SH-HBLSP5 | ||||||
SHD-HBLSP5 |
Part Number | — | (P·SET·SST·SEU·SSU·SEP·SSP) |
SL-HBLSP5 | — | P |
SH-HBLSP5 | — | SET |
SL-HBLSP5 | — | P-SET |
■Set of applicable Screws and Nuts Details
Alteration Part Number | Screws | Nut | ||||
---|---|---|---|---|---|---|
Part Number | Material | Type | Part Number | Material | Stopper | |
SST | SCB5-10 | Stainless Steel | Pre-Assembly | HNTTBS5-5 | Stainless Steel | Not Provided |
SSU | SCB5-10 | Stainless Steel | Pre-Assembly | SHNTU5-5 | Stainless Steel | Provided |
SSP | SCB5-10 | Stainless Steel | Post-Assembly | SHNTP5-5 | Stainless Steel | Provided |
Features: Thin Brackets with tabs to fit extrusions and stop when tightening.
Since the tabs stop rotating the brackets when tightening, work efficiency is improved.
■5 Series - 1 Slot, Extruded Brackets
Product Name | Thin Brackets | Thick Brackets | Ultra Thick Brackets | Thick Brackets | Offset Brackets | Brackets for Connecting Different Sizes of Extrusions Brackets | Unequal Sided Brackets |
---|---|---|---|---|---|---|---|
Product Photo | |||||||
Features | The brackets do not protrude from extrusion widths when used to cross connect extrusions. Suitable for use in limited space. | Made of the same material as aluminum extrusions with anodizing. Suitable when appearance well balanced with the extrusions is desired. | Numbers of screws are the same as those of thick brackets. Extrusions can be connected more securely. | Two mounting holes are provided on one side. Extrusions can be connected more securely with 4 screws. | Hole positions are offset. This type of bracket enables a 3 mm thick plate to be mounted on the side face in such a way that it is flush with the extrusion surface. | Staggered mounting holes. Brackets to connect 20, 30 square Extrusions. | The vertical and horizontal lengths are unequal to each other. Usable where space is narrow. |
Allowable Load | 686 | 833 | 833 | 1176 | 833 | — | 1004 |
Representative models | HBLST5 | HBLTS5 | HBLUS5 | HBLTSW5 | HBLTH5 | HBLTS6-5L | HBLTF5 |
This Product (Tabbed) | HBKTS5 (Perpendicularly Machined) | HBKUS5 (Perpendicularly Machined) |
■How to Specify Allowable Load of Bracket
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Oil-free Compressor Used | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
SL-HBLSP5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Environmentally Friendly | Cleaning Method | Accessories | |
---|---|---|---|---|---|---|---|
5.92 € | 1 | Available | 7 Days | RoHS compliant (10 substances) | Degreasing | N/A |
Loading...
Bracket Type | Thin Brackets | Series Name | MISUMI 5 Series (6 mm Groove Width) | Properties / applications | Clean washing |
---|---|---|---|---|---|
Compatible Extrusion Width(mm) | 20 | Material Details | EN 1.4301 Equiv. | Compatible No. of Slots | 1 Slot |
Tab Position | Tabbed at Both Sides | Perpendicularity | Outside Corner Not Provided | Material | EN 1.4301 Equiv. |
Extrusion No. | 5 | Extrusion Size | For 20/25/40 | Bracket Type | Thin Stainless Steel Tabbed Brackets |
Cover Mounting Hole Addition Work | N/A | Applicable Screws | M5 bolt | Number of Extrusion Connection Holes | 2 |
This page is [Clean & Pack]Thin Stainless Steel Tabbed Brackets For 5 Series (Slot Width 6 mm), part number SL-HBLSP5.
You can find the detail information about specifications and dimensions on part number SL-HBLSP5.
Configure
Basic Attributes
Type
Environmentally Friendly
Cleaning Method
Accessories
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SH-HBLSP5-SEU |
SH-HBLSP5-SSP |
SH-HBLSP5-SST |
SL-HBLSP5-SEP |
SL-HBLSP5-SET |
SL-HBLSP5-SEU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Environmentally Friendly | Cleaning Method | Accessories |
---|---|---|---|---|---|---|---|
2.68 € | 1 | Available | 7 Days | - | Precision Cleaning | SEU (Bolt / pre-assembly insertion spring nut set) | |
7.61 € | 1 | Available | 7 Days | RoHS compliant (10 substances) | Precision Cleaning | SSP (Stainless steel bolt / post-assembly insertion spring nut set) | |
6.56 € | 1 | Available | 7 Days | RoHS compliant (10 substances) | Precision Cleaning | SST (Stainless steel bolt / nut set) | |
2.66 € | 1 | Available | 7 Days | - | Degreasing | SEP (Bolt / post-assembly insertion spring nut set) | |
2.28 € | 1 | Available | 7 Days | - | Degreasing | SET (Bolt / nut set) | |
2.68 € | 1 | Available | 7 Days | - | Degreasing | SEU (Bolt / pre-assembly insertion spring nut set) |