Flat Hinge_F-C

Flat Hinge_F-C
[Features] Indispensable for opening and closing doors. -Main body material: Made of steel. -Main body surface: Bright chromate finish.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F-76C

Part Number
F-76C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.48 €

1 6 Days

Loading...

  1. 1

Basic information

Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 76
Application Standard Main Body Material Steel Main Body Finishing Gloss Chromate
Width(mm) 49 Additional Function NA Mounting Method Screw Fastening
Mounting Hole Type Countersinks

Tech Support