Energy chain 2-part type (E2/000) 1480 type (1480.038.[075,100,125,145,180].0-[1-100/1])

Product Details:

Manufacturer part number: 1480.038.[075,100,125,145,180].0-[1-100/1]

Brand: IGUS

Price: Please contact the support for quotation

Delivery time: 6 Days


Technical Data:

Internal Width: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1480.038.[075,​100,​125,​145,​180].0-[1-100/1]

Part Number
1480.038.[075,​100,​125,​145,​180].0-[1-100/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal Width
(mm)
1 6 Days 1038

Loading...

  1. 1

Basic information

Energy Chains Type Square Shape Cover Type Crossbar Type Characteristics Standard
Internal Height(mm) 21 No. of Internal Partitions for Carriers Not Included Max. Cable O.D. Dp(mm) 18
Working Speed(m/s) 10 Pitch P(mm) 33.3 Opening-closing Type Inner Peripheral Side
Cable Insertion Type Snap (Open / Close) Motion Type 2 Sizeal Motion Operating Temperature(°C) -40::120
Energy Chains Material Resin

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support