E-chains® With Crossbars Every Link, E4/Light, 14240 Series

Weight reduction, a larger interior space and a reduced price. The characteristics of the E4/light system: thinner side links (for all types) and a thinner crossbar (for some types: 14240, 14340). E4/light e-chains® represent solutions with an optimum price/performance ratio for many applications. Especially for short travels, hanging and small standing applications. E4/ light types are often first choice.
[Features]
- Large inner heights combined with low weight
- E4/light e-chains® offer optimum price and performance solutions for many applications
- Especially suitable for short travel distances, hanging and standing designs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
14240.05.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.05.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.05.1.A,​142400.05.1,​142400.05.2.A,​142400.05.2,​142400.05.12.A,​142400.05.12.C2.A,​142400.05.12.C,​142400.05.12.C.A1,​142400.05.12.C.A2,​142400.05.12.C.A3,​142400.05.12.C.A4,​142400.05.12,​143400.05.1.A,​143400.05.1,​143400.05.2.A,​143400.05.2,​143400.05.12.A,​143400.05.12.C2.A,​143400.05.12.C,​143400.05.12.C.A1,​143400.05.12.C.A2,​143400.05.12.C.A3,​143400.05.12.C.A4,​143400.05.12]
14240.06.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.06.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.06.1.A,​142400.06.1,​142400.06.2.A,​142400.06.2,​142400.06.12.A,​142400.06.12.C2.A,​142400.06.12.C,​142400.06.12.C.A1,​142400.06.12.C.A2,​142400.06.12.C.A3,​142400.06.12.C.A4,​142400.06.12,​143400.06.1.A,​143400.06.1,​143400.06.2.A,​143400.06.2,​143400.06.12.A,​143400.06.12.C2.A,​143400.06.12.C,​143400.06.12.C.A1,​143400.06.12.C.A2,​143400.06.12.C.A3,​143400.06.12.C.A4,​143400.06.12]
14240.07.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.07.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.07.1.A,​142400.07.1,​142400.07.2.A,​142400.07.2,​142400.07.12.A,​142400.07.12.C2.A,​142400.07.12.C,​142400.07.12.C.A1,​142400.07.12.C.A2,​142400.07.12.C.A3,​142400.07.12.C.A4,​142400.07.12,​143400.07.1.A,​143400.07.1,​143400.07.2.A,​143400.07.2,​143400.07.12.A,​143400.07.12.C2.A,​143400.07.12.C,​143400.07.12.C.A1,​143400.07.12.C.A2,​143400.07.12.C.A3,​143400.07.12.C.A4,​143400.07.12]
14240.087.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.087.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.087.1.A,​142400.087.1,​142400.087.2.A,​142400.087.2,​142400.087.12.A,​142400.087.12.C2.A,​142400.087.12.C,​142400.087.12.C.A1,​142400.087.12.C.A2,​142400.087.12.C.A3,​142400.087.12.C.A4,​142400.087.12,​143400.087.1.A,​143400.087.1,​143400.087.2.A,​143400.087.2,​143400.087.12.A,​143400.087.12.C2.A,​143400.087.12.C,​143400.087.12.C.A1,​143400.087.12.C.A2,​143400.087.12.C.A3,​143400.087.12.C.A4,​143400.087.12]
14240.10.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.10.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.10.1.A,​142400.10.1,​142400.10.2.A,​142400.10.2,​142400.10.12.A,​142400.10.12.C2.A,​142400.10.12.C,​142400.10.12.C.A1,​142400.10.12.C.A2,​142400.10.12.C.A3,​142400.10.12.C.A4,​142400.10.12,​143400.10.1.A,​143400.10.1,​143400.10.2.A,​143400.10.2,​143400.10.12.A,​143400.10.12.C2.A,​143400.10.12.C,​143400.10.12.C.A1,​143400.10.12.C.A2,​143400.10.12.C.A3,​143400.10.12.C.A4,​143400.10.12]
14240.11.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.11.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.11.1.A,​142400.11.1,​142400.11.2.A,​142400.11.2,​142400.11.12.A,​142400.11.12.C2.A,​142400.11.12.C,​142400.11.12.C.A1,​142400.11.12.C.A2,​142400.11.12.C.A3,​142400.11.12.C.A4,​142400.11.12,​143400.11.1.A,​143400.11.1,​143400.11.2.A,​143400.11.2,​143400.11.12.A,​143400.11.12.C2.A,​143400.11.12.C,​143400.11.12.C.A1,​143400.11.12.C.A2,​143400.11.12.C.A3,​143400.11.12.C.A4,​143400.11.12]
14240.12.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.12.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.12.1.A,​142400.12.1,​142400.12.2.A,​142400.12.2,​142400.12.12.A,​142400.12.12.C2.A,​142400.12.12.C,​142400.12.12.C.A1,​142400.12.12.C.A2,​142400.12.12.C.A3,​142400.12.12.C.A4,​142400.12.12,​143400.12.1.A,​143400.12.1,​143400.12.2.A,​143400.12.2,​143400.12.12.A,​143400.12.12.C2.A,​143400.12.12.C,​143400.12.12.C.A1,​143400.12.12.C.A2,​143400.12.12.C.A3,​143400.12.12.C.A4,​143400.12.12]
14240.15.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.15.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.15.1.A,​142400.15.1,​142400.15.2.A,​142400.15.2,​142400.15.12.A,​142400.15.12.C2.A,​142400.15.12.C,​142400.15.12.C.A1,​142400.15.12.C.A2,​142400.15.12.C.A3,​142400.15.12.C.A4,​142400.15.12,​143400.15.1.A,​143400.15.1,​143400.15.2.A,​143400.15.2,​143400.15.12.A,​143400.15.12.C2.A,​143400.15.12.C,​143400.15.12.C.A1,​143400.15.12.C.A2,​143400.15.12.C.A3,​143400.15.12.C.A4,​143400.15.12]
14240.17.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.17.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.17.1.A,​142400.17.1,​142400.17.2.A,​142400.17.2,​142400.17.12.A,​142400.17.12.C2.A,​142400.17.12.C,​142400.17.12.C.A1,​142400.17.12.C.A2,​142400.17.12.C.A3,​142400.17.12.C.A4,​142400.17.12,​143400.17.1.A,​143400.17.1,​143400.17.2.A,​143400.17.2,​143400.17.12.A,​143400.17.12.C2.A,​143400.17.12.C,​143400.17.12.C.A1,​143400.17.12.C.A2,​143400.17.12.C.A3,​143400.17.12.C.A4,​143400.17.12]
14240.18.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.18.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.18.1.A,​142400.18.1,​142400.18.2.A,​142400.18.2,​142400.18.12.A,​142400.18.12.C2.A,​142400.18.12.C,​142400.18.12.C.A1,​142400.18.12.C.A2,​142400.18.12.C.A3,​142400.18.12.C.A4,​142400.18.12,​143400.18.1.A,​143400.18.1,​143400.18.2.A,​143400.18.2,​143400.18.12.A,​143400.18.12.C2.A,​143400.18.12.C,​143400.18.12.C.A1,​143400.18.12.C.A2,​143400.18.12.C.A3,​143400.18.12.C.A4,​143400.18.12]
14240.20.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.20.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.20.1.A,​142400.20.1,​142400.20.2.A,​142400.20.2,​142400.20.12.A,​142400.20.12.C2.A,​142400.20.12.C,​142400.20.12.C.A1,​142400.20.12.C.A2,​142400.20.12.C.A3,​142400.20.12.C.A4,​142400.20.12,​143400.20.1.A,​143400.20.1,​143400.20.2.A,​143400.20.2,​143400.20.12.A,​143400.20.12.C2.A,​143400.20.12.C,​143400.20.12.C.A1,​143400.20.12.C.A2,​143400.20.12.C.A3,​143400.20.12.C.A4,​143400.20.12]
14240.23.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.23.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.23.1.A,​142400.23.1,​142400.23.2.A,​142400.23.2,​142400.23.12.A,​142400.23.12.C2.A,​142400.23.12.C,​142400.23.12.C.A1,​142400.23.12.C.A2,​142400.23.12.C.A3,​142400.23.12.C.A4,​142400.23.12,​143400.23.1.A,​143400.23.1,​143400.23.2.A,​143400.23.2,​143400.23.12.A,​143400.23.12.C2.A,​143400.23.12.C,​143400.23.12.C.A1,​143400.23.12.C.A2,​143400.23.12.C.A3,​143400.23.12.C.A4,​143400.23.12]
14240.25.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.25.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.25.1.A,​142400.25.1,​142400.25.2.A,​142400.25.2,​142400.25.12.A,​142400.25.12.C2.A,​142400.25.12.C,​142400.25.12.C.A1,​142400.25.12.C.A2,​142400.25.12.C.A3,​142400.25.12.C.A4,​142400.25.12,​143400.25.1.A,​143400.25.1,​143400.25.2.A,​143400.25.2,​143400.25.12.A,​143400.25.12.C2.A,​143400.25.12.C,​143400.25.12.C.A1,​143400.25.12.C.A2,​143400.25.12.C.A3,​143400.25.12.C.A4,​143400.25.12]
14240.28.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.28.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.28.1.A,​142400.28.1,​142400.28.2.A,​142400.28.2,​142400.28.12.A,​142400.28.12.C2.A,​142400.28.12.C,​142400.28.12.C.A1,​142400.28.12.C.A2,​142400.28.12.C.A3,​142400.28.12.C.A4,​142400.28.12,​143400.28.1.A,​143400.28.1,​143400.28.2.A,​143400.28.2,​143400.28.12.A,​143400.28.12.C2.A,​143400.28.12.C,​143400.28.12.C.A1,​143400.28.12.C.A2,​143400.28.12.C.A3,​143400.28.12.C.A4,​143400.28.12]
14240.29.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.29.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.29.1.A,​142400.29.1,​142400.29.2.A,​142400.29.2,​142400.29.12.A,​142400.29.12.C2.A,​142400.29.12.C,​142400.29.12.C.A1,​142400.29.12.C.A2,​142400.29.12.C.A3,​142400.29.12.C.A4,​142400.29.12,​143400.29.1.A,​143400.29.1,​143400.29.2.A,​143400.29.2,​143400.29.12.A,​143400.29.12.C2.A,​143400.29.12.C,​143400.29.12.C.A1,​143400.29.12.C.A2,​143400.29.12.C.A3,​143400.29.12.C.A4,​143400.29.12]
14240.30.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.30.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.30.1.A,​142400.30.1,​142400.30.2.A,​142400.30.2,​142400.30.12.A,​142400.30.12.C2.A,​142400.30.12.C,​142400.30.12.C.A1,​142400.30.12.C.A2,​142400.30.12.C.A3,​142400.30.12.C.A4,​142400.30.12,​143400.30.1.A,​143400.30.1,​143400.30.2.A,​143400.30.2,​143400.30.12.A,​143400.30.12.C2.A,​143400.30.12.C,​143400.30.12.C.A1,​143400.30.12.C.A2,​143400.30.12.C.A3,​143400.30.12.C.A4,​143400.30.12]
14240.112.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.112.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.112.1.A,​142400.112.1,​142400.112.2.A,​142400.112.2,​142400.112.12.A,​142400.112.12.C2.A,​142400.112.12.C,​142400.112.12.C.A1,​142400.112.12.C.A2,​142400.112.12.C.A3,​142400.112.12.C.A4,​142400.112.12,​143400.112.1.A,​143400.112.1,​143400.112.2.A,​143400.112.2,​143400.112.12.A,​143400.112.12.C2.A,​143400.112.12.C,​143400.112.12.C.A1,​143400.112.12.C.A2,​143400.112.12.C.A3,​143400.112.12.C.A4,​143400.112.12]
14240.137.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.137.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.137.1.A,​142400.137.1,​142400.137.2.A,​142400.137.2,​142400.137.12.A,​142400.137.12.C2.A,​142400.137.12.C,​142400.137.12.C.A1,​142400.137.12.C.A2,​142400.137.12.C.A3,​142400.137.12.C.A4,​142400.137.12,​143400.137.1.A,​143400.137.1,​143400.137.2.A,​143400.137.2,​143400.137.12.A,​143400.137.12.C2.A,​143400.137.12.C,​143400.137.12.C.A1,​143400.137.12.C.A2,​143400.137.12.C.A3,​143400.137.12.C.A4,​143400.137.12]
14240.162.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.162.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.162.1.A,​142400.162.1,​142400.162.2.A,​142400.162.2,​142400.162.12.A,​142400.162.12.C2.A,​142400.162.12.C,​142400.162.12.C.A1,​142400.162.12.C.A2,​142400.162.12.C.A3,​142400.162.12.C.A4,​142400.162.12,​143400.162.1.A,​143400.162.1,​143400.162.2.A,​143400.162.2,​143400.162.12.A,​143400.162.12.C2.A,​143400.162.12.C,​143400.162.12.C.A1,​143400.162.12.C.A2,​143400.162.12.C.A3,​143400.162.12.C.A4,​143400.162.12]
14240.187.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.187.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.187.1.A,​142400.187.1,​142400.187.2.A,​142400.187.2,​142400.187.12.A,​142400.187.12.C2.A,​142400.187.12.C,​142400.187.12.C.A1,​142400.187.12.C.A2,​142400.187.12.C.A3,​142400.187.12.C.A4,​142400.187.12,​143400.187.1.A,​143400.187.1,​143400.187.2.A,​143400.187.2,​143400.187.12.A,​143400.187.12.C2.A,​143400.187.12.C,​143400.187.12.C.A1,​143400.187.12.C.A2,​143400.187.12.C.A3,​143400.187.12.C.A4,​143400.187.12]
14240.212.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.212.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.212.1.A,​142400.212.1,​142400.212.2.A,​142400.212.2,​142400.212.12.A,​142400.212.12.C2.A,​142400.212.12.C,​142400.212.12.C.A1,​142400.212.12.C.A2,​142400.212.12.C.A3,​142400.212.12.C.A4,​142400.212.12,​143400.212.1.A,​143400.212.1,​143400.212.2.A,​143400.212.2,​143400.212.12.A,​143400.212.12.C2.A,​143400.212.12.C,​143400.212.12.C.A1,​143400.212.12.C.A2,​143400.212.12.C.A3,​143400.212.12.C.A4,​143400.212.12]
14240.237.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.237.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.237.1.A,​142400.237.1,​142400.237.2.A,​142400.237.2,​142400.237.12.A,​142400.237.12.C2.A,​142400.237.12.C,​142400.237.12.C.A1,​142400.237.12.C.A2,​142400.237.12.C.A3,​142400.237.12.C.A4,​142400.237.12,​143400.237.1.A,​143400.237.1,​143400.237.2.A,​143400.237.2,​143400.237.12.A,​143400.237.12.C2.A,​143400.237.12.C,​143400.237.12.C.A1,​143400.237.12.C.A2,​143400.237.12.C.A3,​143400.237.12.C.A4,​143400.237.12]
14240.262.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.262.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.262.1.A,​142400.262.1,​142400.262.2.A,​142400.262.2,​142400.262.12.A,​142400.262.12.C2.A,​142400.262.12.C,​142400.262.12.C.A1,​142400.262.12.C.A2,​142400.262.12.C.A3,​142400.262.12.C.A4,​142400.262.12,​143400.262.1.A,​143400.262.1,​143400.262.2.A,​143400.262.2,​143400.262.12.A,​143400.262.12.C2.A,​143400.262.12.C,​143400.262.12.C.A1,​143400.262.12.C.A2,​143400.262.12.C.A3,​143400.262.12.C.A4,​143400.262.12]
14240.312.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.312.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.312.1.A,​142400.312.1,​142400.312.2.A,​142400.312.2,​142400.312.12.A,​142400.312.12.C2.A,​142400.312.12.C,​142400.312.12.C.A1,​142400.312.12.C.A2,​142400.312.12.C.A3,​142400.312.12.C.A4,​142400.312.12,​143400.312.1.A,​143400.312.1,​143400.312.2.A,​143400.312.2,​143400.312.12.A,​143400.312.12.C2.A,​143400.312.12.C,​143400.312.12.C.A1,​143400.312.12.C.A2,​143400.312.12.C.A3,​143400.312.12.C.A4,​143400.312.12]
14240.325.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.325.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.325.1.A,​142400.325.1,​142400.325.2.A,​142400.325.2,​142400.325.12.A,​142400.325.12.C2.A,​142400.325.12.C,​142400.325.12.C.A1,​142400.325.12.C.A2,​142400.325.12.C.A3,​142400.325.12.C.A4,​142400.325.12,​143400.325.1.A,​143400.325.1,​143400.325.2.A,​143400.325.2,​143400.325.12.A,​143400.325.12.C2.A,​143400.325.12.C,​143400.325.12.C.A1,​143400.325.12.C.A2,​143400.325.12.C.A3,​143400.325.12.C.A4,​143400.325.12]
14240.337.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.337.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.337.1.A,​142400.337.1,​142400.337.2.A,​142400.337.2,​142400.337.12.A,​142400.337.12.C2.A,​142400.337.12.C,​142400.337.12.C.A1,​142400.337.12.C.A2,​142400.337.12.C.A3,​142400.337.12.C.A4,​142400.337.12,​143400.337.1.A,​143400.337.1,​143400.337.2.A,​143400.337.2,​143400.337.12.A,​143400.337.12.C2.A,​143400.337.12.C,​143400.337.12.C.A1,​143400.337.12.C.A2,​143400.337.12.C.A3,​143400.337.12.C.A4,​143400.337.12]
14240.350.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.350.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.350.1.A,​142400.350.1,​142400.350.2.A,​142400.350.2,​142400.350.12.A,​142400.350.12.C2.A,​142400.350.12.C,​142400.350.12.C.A1,​142400.350.12.C.A2,​142400.350.12.C.A3,​142400.350.12.C.A4,​142400.350.12,​143400.350.1.A,​143400.350.1,​143400.350.2.A,​143400.350.2,​143400.350.12.A,​143400.350.12.C2.A,​143400.350.12.C,​143400.350.12.C.A1,​143400.350.12.C.A2,​143400.350.12.C.A3,​143400.350.12.C.A4,​143400.350.12]
14240.362.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.362.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.362.1.A,​142400.362.1,​142400.362.2.A,​142400.362.2,​142400.362.12.A,​142400.362.12.C2.A,​142400.362.12.C,​142400.362.12.C.A1,​142400.362.12.C.A2,​142400.362.12.C.A3,​142400.362.12.C.A4,​142400.362.12,​143400.362.1.A,​143400.362.1,​143400.362.2.A,​143400.362.2,​143400.362.12.A,​143400.362.12.C2.A,​143400.362.12.C,​143400.362.12.C.A1,​143400.362.12.C.A2,​143400.362.12.C.A3,​143400.362.12.C.A4,​143400.362.12]
14240.375.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.375.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.375.1.A,​142400.375.1,​142400.375.2.A,​142400.375.2,​142400.375.12.A,​142400.375.12.C2.A,​142400.375.12.C,​142400.375.12.C.A1,​142400.375.12.C.A2,​142400.375.12.C.A3,​142400.375.12.C.A4,​142400.375.12,​143400.375.1.A,​143400.375.1,​143400.375.2.A,​143400.375.2,​143400.375.12.A,​143400.375.12.C2.A,​143400.375.12.C,​143400.375.12.C.A1,​143400.375.12.C.A2,​143400.375.12.C.A3,​143400.375.12.C.A4,​143400.375.12]
14240.387.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]
14240.387.[135,​150,​175,​200,​250,​300,​400,​500].0-[1-100/1]-[142400.387.1.A,​142400.387.1,​142400.387.2.A,​142400.387.2,​142400.387.12.A,​142400.387.12.C2.A,​142400.387.12.C,​142400.387.12.C.A1,​142400.387.12.C.A2,​142400.387.12.C.A3,​142400.387.12.C.A4,​142400.387.12,​143400.387.1.A,​143400.387.1,​143400.387.2.A,​143400.387.2,​143400.387.12.A,​143400.387.12.C2.A,​143400.387.12.C,​143400.387.12.C.A1,​143400.387.12.C.A2,​143400.387.12.C.A3,​143400.387.12.C.A4,​143400.387.12]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal Width
(mm)
Number of Links Bending Radius Color Mounting Bracket

-

1 6 Days 10501 ~ 100135 ~ 500BlackNo mounting bracket

-

1 6 Days 10501 ~ 100135 ~ 500Black142400.05.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.05.1, For the fixed-end side, KMA, locking, without C-profile / 142400.05.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.05.12.C, Full set, KMA, locking, with C-profile / 142400.05.12, Full set, KMA, locking, without C-profile / 142400.05.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.05.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.05.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.05.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.05.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.05.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.05.2, For the fixed-end side, KMA, locking, without C-profile / 143400.05.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.05.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.05.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.05.12.C, Full set, KMA, pivoting, with C-profile / 143400.05.12, Full set, KMA, pivoting, without C-profile / 143400.05.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.05.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.05.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.05.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.05.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.05.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.05.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 6 Days 10681 ~ 100135 ~ 500BlackNo mounting bracket

-

1 6 Days 10681 ~ 100135 ~ 500Black142400.06.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.06.1, For the fixed-end side, KMA, locking, without C-profile / 142400.06.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.06.12.C, Full set, KMA, locking, with C-profile / 142400.06.12, Full set, KMA, locking, without C-profile / 142400.06.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.06.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.06.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.06.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.06.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.06.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.06.2, For the fixed-end side, KMA, locking, without C-profile / 143400.06.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.06.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.06.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.06.12.C, Full set, KMA, pivoting, with C-profile / 143400.06.12, Full set, KMA, pivoting, without C-profile / 143400.06.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.06.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.06.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.06.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.06.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.06.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.06.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 6 Days 10751 ~ 100135 ~ 500BlackNo mounting bracket

-

1 6 Days 10751 ~ 100135 ~ 500Black142400.07.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.07.1, For the fixed-end side, KMA, locking, without C-profile / 142400.07.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.07.12.C, Full set, KMA, locking, with C-profile / 142400.07.12, Full set, KMA, locking, without C-profile / 142400.07.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.07.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.07.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.07.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.07.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.07.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.07.2, For the fixed-end side, KMA, locking, without C-profile / 143400.07.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.07.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.07.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.07.12.C, Full set, KMA, pivoting, with C-profile / 143400.07.12, Full set, KMA, pivoting, without C-profile / 143400.07.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.07.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.07.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.07.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.07.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.07.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.07.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 6 Days 10871 ~ 100135 ~ 500BlackNo mounting bracket

-

1 6 Days 10871 ~ 100135 ~ 500Black142400.087.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.087.1, For the fixed-end side, KMA, locking, without C-profile / 142400.087.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.087.12.C, Full set, KMA, locking, with C-profile / 142400.087.12, Full set, KMA, locking, without C-profile / 142400.087.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.087.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.087.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.087.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.087.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.087.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.087.2, For the fixed-end side, KMA, locking, without C-profile / 143400.087.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.087.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.087.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.087.12.C, Full set, KMA, pivoting, with C-profile / 143400.087.12, Full set, KMA, pivoting, without C-profile / 143400.087.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.087.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.087.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.087.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.087.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.087.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.087.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 6 Days 101001 ~ 100135 ~ 500BlackNo mounting bracket

-

1 6 Days 101001 ~ 100135 ~ 500Black142400.10.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.10.1, For the fixed-end side, KMA, locking, without C-profile / 142400.10.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.10.12.C, Full set, KMA, locking, with C-profile / 142400.10.12, Full set, KMA, locking, without C-profile / 142400.10.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.10.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.10.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.10.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.10.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.10.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.10.2, For the fixed-end side, KMA, locking, without C-profile / 143400.10.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.10.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.10.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.10.12.C, Full set, KMA, pivoting, with C-profile / 143400.10.12, Full set, KMA, pivoting, without C-profile / 143400.10.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.10.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.10.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.10.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.10.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.10.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.10.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 6 Days 101081 ~ 100135 ~ 500BlackNo mounting bracket

-

1 6 Days 101081 ~ 100135 ~ 500Black142400.11.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.11.1, For the fixed-end side, KMA, locking, without C-profile / 142400.11.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.11.12.C, Full set, KMA, locking, with C-profile / 142400.11.12, Full set, KMA, locking, without C-profile / 142400.11.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.11.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.11.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.11.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.11.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.11.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.11.2, For the fixed-end side, KMA, locking, without C-profile / 143400.11.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.11.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.11.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.11.12.C, Full set, KMA, pivoting, with C-profile / 143400.11.12, Full set, KMA, pivoting, without C-profile / 143400.11.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.11.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.11.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.11.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.11.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.11.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.11.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 101251 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 101251 ~ 100135 ~ 500Black142400.12.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.12.1, For the fixed-end side, KMA, locking, without C-profile / 142400.12.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.12.12.C, Full set, KMA, locking, with C-profile / 142400.12.12, Full set, KMA, locking, without C-profile / 142400.12.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.12.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.12.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.12.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.12.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.12.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.12.2, For the fixed-end side, KMA, locking, without C-profile / 143400.12.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.12.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.12.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.12.12.C, Full set, KMA, pivoting, with C-profile / 143400.12.12, Full set, KMA, pivoting, without C-profile / 143400.12.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.12.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.12.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.12.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.12.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.12.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.12.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 101501 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 101501 ~ 100135 ~ 500Black142400.15.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.15.1, For the fixed-end side, KMA, locking, without C-profile / 142400.15.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.15.12.C, Full set, KMA, locking, with C-profile / 142400.15.12, Full set, KMA, locking, without C-profile / 142400.15.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.15.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.15.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.15.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.15.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.15.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.15.2, For the fixed-end side, KMA, locking, without C-profile / 143400.15.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.15.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.15.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.15.12.C, Full set, KMA, pivoting, with C-profile / 143400.15.12, Full set, KMA, pivoting, without C-profile / 143400.15.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.15.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.15.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.15.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.15.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.15.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.15.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 6 Days 101681 ~ 100135 ~ 500BlackNo mounting bracket

-

1 6 Days 101681 ~ 100135 ~ 500Black142400.17.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.17.1, For the fixed-end side, KMA, locking, without C-profile / 142400.17.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.17.12.C, Full set, KMA, locking, with C-profile / 142400.17.12, Full set, KMA, locking, without C-profile / 142400.17.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.17.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.17.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.17.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.17.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.17.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.17.2, For the fixed-end side, KMA, locking, without C-profile / 143400.17.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.17.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.17.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.17.12.C, Full set, KMA, pivoting, with C-profile / 143400.17.12, Full set, KMA, pivoting, without C-profile / 143400.17.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.17.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.17.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.17.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.17.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.17.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.17.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 6 Days 101751 ~ 100135 ~ 500BlackNo mounting bracket

-

1 6 Days 101751 ~ 100135 ~ 500Black142400.18.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.18.1, For the fixed-end side, KMA, locking, without C-profile / 142400.18.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.18.12.C, Full set, KMA, locking, with C-profile / 142400.18.12, Full set, KMA, locking, without C-profile / 142400.18.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.18.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.18.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.18.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.18.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.18.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.18.2, For the fixed-end side, KMA, locking, without C-profile / 143400.18.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.18.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.18.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.18.12.C, Full set, KMA, pivoting, with C-profile / 143400.18.12, Full set, KMA, pivoting, without C-profile / 143400.18.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.18.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.18.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.18.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.18.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.18.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.18.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 6 Days 102001 ~ 100135 ~ 500BlackNo mounting bracket

-

1 6 Days 102001 ~ 100135 ~ 500Black142400.20.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.20.1, For the fixed-end side, KMA, locking, without C-profile / 142400.20.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.20.12.C, Full set, KMA, locking, with C-profile / 142400.20.12, Full set, KMA, locking, without C-profile / 142400.20.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.20.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.20.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.20.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.20.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.20.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.20.2, For the fixed-end side, KMA, locking, without C-profile / 143400.20.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.20.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.20.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.20.12.C, Full set, KMA, pivoting, with C-profile / 143400.20.12, Full set, KMA, pivoting, without C-profile / 143400.20.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.20.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.20.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.20.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.20.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.20.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.20.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 102251 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 102251 ~ 100135 ~ 500Black142400.23.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.23.1, For the fixed-end side, KMA, locking, without C-profile / 142400.23.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.23.12.C, Full set, KMA, locking, with C-profile / 142400.23.12, Full set, KMA, locking, without C-profile / 142400.23.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.23.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.23.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.23.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.23.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.23.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.23.2, For the fixed-end side, KMA, locking, without C-profile / 143400.23.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.23.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.23.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.23.12.C, Full set, KMA, pivoting, with C-profile / 143400.23.12, Full set, KMA, pivoting, without C-profile / 143400.23.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.23.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.23.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.23.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.23.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.23.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.23.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 102501 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 102501 ~ 100135 ~ 500Black142400.25.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.25.1, For the fixed-end side, KMA, locking, without C-profile / 142400.25.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.25.12.C, Full set, KMA, locking, with C-profile / 142400.25.12, Full set, KMA, locking, without C-profile / 142400.25.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.25.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.25.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.25.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.25.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.25.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.25.2, For the fixed-end side, KMA, locking, without C-profile / 143400.25.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.25.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.25.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.25.12.C, Full set, KMA, pivoting, with C-profile / 143400.25.12, Full set, KMA, pivoting, without C-profile / 143400.25.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.25.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.25.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.25.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.25.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.25.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.25.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 9 Days 102751 ~ 100135 ~ 500BlackNo mounting bracket

-

1 9 Days 102751 ~ 100135 ~ 500Black142400.28.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.28.1, For the fixed-end side, KMA, locking, without C-profile / 142400.28.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.28.12.C, Full set, KMA, locking, with C-profile / 142400.28.12, Full set, KMA, locking, without C-profile / 142400.28.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.28.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.28.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.28.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.28.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.28.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.28.2, For the fixed-end side, KMA, locking, without C-profile / 143400.28.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.28.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.28.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.28.12.C, Full set, KMA, pivoting, with C-profile / 143400.28.12, Full set, KMA, pivoting, without C-profile / 143400.28.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.28.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.28.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.28.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.28.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.28.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.28.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 102871 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 102871 ~ 100135 ~ 500Black142400.29.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.29.1, For the fixed-end side, KMA, locking, without C-profile / 142400.29.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.29.12.C, Full set, KMA, locking, with C-profile / 142400.29.12, Full set, KMA, locking, without C-profile / 142400.29.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.29.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.29.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.29.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.29.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.29.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.29.2, For the fixed-end side, KMA, locking, without C-profile / 143400.29.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.29.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.29.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.29.12.C, Full set, KMA, pivoting, with C-profile / 143400.29.12, Full set, KMA, pivoting, without C-profile / 143400.29.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.29.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.29.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.29.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.29.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.29.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.29.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 103001 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 103001 ~ 100135 ~ 500Black142400.30.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.30.1, For the fixed-end side, KMA, locking, without C-profile / 142400.30.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.30.12.C, Full set, KMA, locking, with C-profile / 142400.30.12, Full set, KMA, locking, without C-profile / 142400.30.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.30.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.30.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.30.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.30.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.30.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.30.2, For the fixed-end side, KMA, locking, without C-profile / 143400.30.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.30.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.30.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.30.12.C, Full set, KMA, pivoting, with C-profile / 143400.30.12, Full set, KMA, pivoting, without C-profile / 143400.30.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.30.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.30.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.30.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.30.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.30.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.30.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 6 Days 101121 ~ 100135 ~ 500BlackNo mounting bracket

-

1 6 Days 101121 ~ 100135 ~ 500Black142400.112.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.112.1, For the fixed-end side, KMA, locking, without C-profile / 142400.112.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.112.12.C, Full set, KMA, locking, with C-profile / 142400.112.12, Full set, KMA, locking, without C-profile / 142400.112.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.112.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.112.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.112.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.112.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.112.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.112.2, For the fixed-end side, KMA, locking, without C-profile / 143400.112.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.112.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.112.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.112.12.C, Full set, KMA, pivoting, with C-profile / 143400.112.12, Full set, KMA, pivoting, without C-profile / 143400.112.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.112.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.112.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.112.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.112.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.112.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.112.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 101371 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 101371 ~ 100135 ~ 500Black142400.137.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.137.1, For the fixed-end side, KMA, locking, without C-profile / 142400.137.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.137.12.C, Full set, KMA, locking, with C-profile / 142400.137.12, Full set, KMA, locking, without C-profile / 142400.137.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.137.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.137.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.137.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.137.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.137.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.137.2, For the fixed-end side, KMA, locking, without C-profile / 143400.137.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.137.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.137.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.137.12.C, Full set, KMA, pivoting, with C-profile / 143400.137.12, Full set, KMA, pivoting, without C-profile / 143400.137.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.137.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.137.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.137.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.137.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.137.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.137.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 6 Days 101621 ~ 100135 ~ 500BlackNo mounting bracket

-

1 6 Days 101621 ~ 100135 ~ 500Black142400.162.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.162.1, For the fixed-end side, KMA, locking, without C-profile / 142400.162.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.162.12.C, Full set, KMA, locking, with C-profile / 142400.162.12, Full set, KMA, locking, without C-profile / 142400.162.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.162.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.162.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.162.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.162.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.162.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.162.2, For the fixed-end side, KMA, locking, without C-profile / 143400.162.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.162.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.162.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.162.12.C, Full set, KMA, pivoting, with C-profile / 143400.162.12, Full set, KMA, pivoting, without C-profile / 143400.162.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.162.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.162.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.162.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.162.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.162.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.162.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 6 Days 101871 ~ 100135 ~ 500BlackNo mounting bracket

-

1 6 Days 101871 ~ 100135 ~ 500Black142400.187.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.187.1, For the fixed-end side, KMA, locking, without C-profile / 142400.187.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.187.12.C, Full set, KMA, locking, with C-profile / 142400.187.12, Full set, KMA, locking, without C-profile / 142400.187.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.187.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.187.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.187.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.187.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.187.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.187.2, For the fixed-end side, KMA, locking, without C-profile / 143400.187.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.187.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.187.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.187.12.C, Full set, KMA, pivoting, with C-profile / 143400.187.12, Full set, KMA, pivoting, without C-profile / 143400.187.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.187.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.187.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.187.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.187.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.187.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.187.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 6 Days 102121 ~ 100135 ~ 500BlackNo mounting bracket

-

1 6 Days 102121 ~ 100135 ~ 500Black142400.212.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.212.1, For the fixed-end side, KMA, locking, without C-profile / 142400.212.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.212.12.C, Full set, KMA, locking, with C-profile / 142400.212.12, Full set, KMA, locking, without C-profile / 142400.212.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.212.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.212.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.212.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.212.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.212.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.212.2, For the fixed-end side, KMA, locking, without C-profile / 143400.212.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.212.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.212.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.212.12.C, Full set, KMA, pivoting, with C-profile / 143400.212.12, Full set, KMA, pivoting, without C-profile / 143400.212.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.212.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.212.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.212.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.212.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.212.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.212.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 102371 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 102371 ~ 100135 ~ 500Black142400.237.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.237.1, For the fixed-end side, KMA, locking, without C-profile / 142400.237.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.237.12.C, Full set, KMA, locking, with C-profile / 142400.237.12, Full set, KMA, locking, without C-profile / 142400.237.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.237.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.237.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.237.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.237.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.237.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.237.2, For the fixed-end side, KMA, locking, without C-profile / 143400.237.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.237.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.237.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.237.12.C, Full set, KMA, pivoting, with C-profile / 143400.237.12, Full set, KMA, pivoting, without C-profile / 143400.237.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.237.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.237.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.237.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.237.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.237.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.237.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 102621 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 102621 ~ 100135 ~ 500Black142400.262.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.262.1, For the fixed-end side, KMA, locking, without C-profile / 142400.262.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.262.12.C, Full set, KMA, locking, with C-profile / 142400.262.12, Full set, KMA, locking, without C-profile / 142400.262.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.262.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.262.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.262.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.262.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.262.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.262.2, For the fixed-end side, KMA, locking, without C-profile / 143400.262.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.262.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.262.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.262.12.C, Full set, KMA, pivoting, with C-profile / 143400.262.12, Full set, KMA, pivoting, without C-profile / 143400.262.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.262.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.262.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.262.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.262.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.262.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.262.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 103121 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 103121 ~ 100135 ~ 500Black142400.312.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.312.1, For the fixed-end side, KMA, locking, without C-profile / 142400.312.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.312.12.C, Full set, KMA, locking, with C-profile / 142400.312.12, Full set, KMA, locking, without C-profile / 142400.312.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.312.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.312.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.312.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.312.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.312.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.312.2, For the fixed-end side, KMA, locking, without C-profile / 143400.312.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.312.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.312.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.312.12.C, Full set, KMA, pivoting, with C-profile / 143400.312.12, Full set, KMA, pivoting, without C-profile / 143400.312.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.312.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.312.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.312.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.312.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.312.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.312.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 103251 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 103251 ~ 100135 ~ 500Black142400.325.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.325.1, For the fixed-end side, KMA, locking, without C-profile / 142400.325.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.325.12.C, Full set, KMA, locking, with C-profile / 142400.325.12, Full set, KMA, locking, without C-profile / 142400.325.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.325.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.325.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.325.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.325.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.325.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.325.2, For the fixed-end side, KMA, locking, without C-profile / 143400.325.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.325.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.325.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.325.12.C, Full set, KMA, pivoting, with C-profile / 143400.325.12, Full set, KMA, pivoting, without C-profile / 143400.325.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.325.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.325.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.325.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.325.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.325.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.325.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 103371 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 103371 ~ 100135 ~ 500Black142400.337.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.337.1, For the fixed-end side, KMA, locking, without C-profile / 142400.337.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.337.12.C, Full set, KMA, locking, with C-profile / 142400.337.12, Full set, KMA, locking, without C-profile / 142400.337.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.337.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.337.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.337.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.337.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.337.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.337.2, For the fixed-end side, KMA, locking, without C-profile / 143400.337.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.337.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.337.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.337.12.C, Full set, KMA, pivoting, with C-profile / 143400.337.12, Full set, KMA, pivoting, without C-profile / 143400.337.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.337.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.337.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.337.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.337.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.337.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.337.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 14 Days 103501 ~ 100135 ~ 500BlackNo mounting bracket

-

1 14 Days 103501 ~ 100135 ~ 500Black142400.350.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.350.1, For the fixed-end side, KMA, locking, without C-profile / 142400.350.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.350.12.C, Full set, KMA, locking, with C-profile / 142400.350.12, Full set, KMA, locking, without C-profile / 142400.350.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.350.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.350.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.350.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.350.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.350.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.350.2, For the fixed-end side, KMA, locking, without C-profile / 143400.350.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.350.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.350.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.350.12.C, Full set, KMA, pivoting, with C-profile / 143400.350.12, Full set, KMA, pivoting, without C-profile / 143400.350.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.350.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.350.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.350.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.350.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.350.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.350.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 103621 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 103621 ~ 100135 ~ 500Black142400.362.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.362.1, For the fixed-end side, KMA, locking, without C-profile / 142400.362.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.362.12.C, Full set, KMA, locking, with C-profile / 142400.362.12, Full set, KMA, locking, without C-profile / 142400.362.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.362.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.362.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.362.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.362.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.362.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.362.2, For the fixed-end side, KMA, locking, without C-profile / 143400.362.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.362.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.362.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.362.12.C, Full set, KMA, pivoting, with C-profile / 143400.362.12, Full set, KMA, pivoting, without C-profile / 143400.362.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.362.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.362.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.362.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.362.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.362.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.362.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 103751 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 103751 ~ 100135 ~ 500Black142400.375.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.375.1, For the fixed-end side, KMA, locking, without C-profile / 142400.375.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.375.12.C, Full set, KMA, locking, with C-profile / 142400.375.12, Full set, KMA, locking, without C-profile / 142400.375.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.375.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.375.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.375.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.375.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.375.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.375.2, For the fixed-end side, KMA, locking, without C-profile / 143400.375.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.375.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.375.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.375.12.C, Full set, KMA, pivoting, with C-profile / 143400.375.12, Full set, KMA, pivoting, without C-profile / 143400.375.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.375.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.375.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.375.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.375.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.375.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.375.2, For the fixed-end side, KMA, pivoting, without C-profile

-

1 8 Days 103871 ~ 100135 ~ 500BlackNo mounting bracket

-

1 8 Days 103871 ~ 100135 ~ 500Black142400.387.1.A, For the moving end, Pre-assembled, KMA, locking, without C-profile / 142400.387.1, For the fixed-end side, KMA, locking, without C-profile / 142400.387.12.A, Full set, Pre-assembled, KMA, locking, without C-profile / 142400.387.12.C, Full set, KMA, locking, with C-profile / 142400.387.12, Full set, KMA, locking, without C-profile / 142400.387.12.C.A1, Full set, Pre-assembled as A1, KMA, locking, with C-profile / 142400.387.12.C2.A, Full set, Pre-assembled, KMA, locking, with 2 C-profiles each / 142400.387.12.C.A2, Full set, Pre-assembled as A2, KMA, locking, with C-profile / 142400.387.12.C.A3, Full set, Pre-assembled as A3, KMA, locking, with C-profile / 142400.387.12.C.A4, Full set, Pre-assembled as A4, KMA, locking, with C-profile / 142400.387.2.A, For the fixed-end side, Pre-assembled, KMA, locking, without C-profile / 142400.387.2, For the fixed-end side, KMA, locking, without C-profile / 143400.387.1.A, For the moving end, Pre-assembled, KMA, pivoting, without C-profile / 143400.387.1, For the fixed-end side, KMA, pivoting, without C-profile / 143400.387.12.A, Full set, Pre-assembled, KMA, pivoting, without C-profile / 143400.387.12.C, Full set, KMA, pivoting, with C-profile / 143400.387.12, Full set, KMA, pivoting, without C-profile / 143400.387.12.C.A1, Full set, Pre-assembled as A1, KMA, pivoting, with C-profile / 143400.387.12.C2.A, Full set, Pre-assembled, KMA, pivoting, with 2 C-profiles each / 143400.387.12.C.A2, Full set, Pre-assembled as A2, KMA, pivoting, with C-profile / 143400.387.12.C.A3, Full set, Pre-assembled as A3, KMA, pivoting, with C-profile / 143400.387.12.C.A4, Full set, Pre-assembled as A4, KMA, pivoting, with C-profile / 143400.387.2.A, For the fixed-end side, Pre-assembled, KMA, pivoting, without C-profile / 143400.387.2, For the fixed-end side, KMA, pivoting, without C-profile

Loading...

Basic information

Energy Chains Type Square Shape Cover Type Crossbar Type Internal Height(mm) 62
No. of Internal Partitions for Carriers Not Included Max. Cable O.D. Dp(mm) 56 Working Speed(m/s) 10
Pitch P(mm) 91 Opening-closing Type Both Surfaces Cable Insertion Type Snap (Attach / Detach)
Motion Type 2 Sizeal Motion Operating Temperature(°C) -40::120 Energy Chains Material Resin

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support