Wheel Used: for Stainless Steel, Phenol Wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
428SOS-PH100
428SOS-PH125
428SOS-PH150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)

28.63 €

1 11 Days 1003210.244

58.03 €

1 11 Days 1253812.254

89.18 €

1 11 Days 1504212.254

Loading...

  1. 1

Basic information

Wheel Type Integrated Wheel Material Phenol Bearing None
Cover NA Variety SOS Variety of Vehicles PH
Wheel configuration Phenol Integrated Wheel Resin Bushings Built-In

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support