Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
900-A |
900-A-L |
900-A-P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Hole Diameter P (mm) | Overall Length h or H (mm) | Special Notes | Length (mm) | Width (mm) | UP Height H1 (mm) | Stroke S (mm) | Mounting Pitch Y (mm) | Dimension L From The Floor (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.59 € | 1 | 6 Days | 7 | 223 | Free Floor Lock | - | 65 | 46 | 38 | 15 | 25~30 | ||
5.82 € | 1 | 6 Days | - | 78(50) | L-Shaped Attachment | 48 | 65 | - | - | - | - | ||
6.15 € | 1 | Available | 11 Days | - | 104 | P-Shaped Attachment | 6 | 100 | - | - | - | - |
Loading...
Caster Type | Related Components | Types of Related components | Hand Truck Lock and Stopper | (Metal Fitting/Main Body) Processing - Finish | Trivalent chromium chemical processing |
---|
Configure
Basic Attributes
Mounting Hole Diameter P(mm)
Overall Length h or H(mm)
Special Notes
Length(mm)
Width(mm)
UP Height H1(mm)
Stroke S(mm)
Mounting Pitch Y(mm)
Dimension L From The Floor(mm)
Type
Filter by standard shipping days
Optional Attributes