Socket

Socket
  • Volume Discount
Special sockets/brackets to be used with insert casters. Casters can be attached to various places by using a socket/bracket.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S-9-3/4
S-9-5/8
S-13
S-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
(Metal Fitting/Main Body) Processing - Finish Overall Length h or H
(mm)
Special Notes Main Body Outer Diameter
(mm)
Insertion part diameter
(φ)

0.56 €

1 Available 11 Days Nylon33.5For 3/4 Pipe (outer diameter 19.1 mm)Nylon23.311

0.54 €

1 Available 11 Days Nylon33.7for 5/8 Pipe (O.D.15.9mm)Nylon20.511

1.15 €

1 Available 6 Days Trivalent chromium chemical processing40-Made of steel plate24.613.5

0.68 €

1 Available 11 Days Nylon45.4-Nylon2416.6

Loading...

  1. 1

Basic information

Caster Type Related Components Types of Related components Socket and socket bracket

Tech Support