Bracket

Bracket
  • Volume Discount
Special sockets/brackets to be used with insert casters. Casters can be attached to various places by using a socket/bracket.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NO.50-BR
NO.51-BR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Seat A×B or A×B×C
(mm)
Mounting Dimensions X×Y or X×Y×Z
(mm)
Bending Angle

3.13 €

1 Available 11 Days 59X4236(48)X7(15)180°

3.22 €

1 11 Days 70X4223.5(29.5)X7(15)90°

Loading...

  1. 1

Basic information

Caster Type Related Components Mounting Hole Type Slotted Holes (2-Holes) Types of Related components Socket and socket bracket
(Metal Fitting/Main Body) Processing - Finish Trivalent chromium chemical processing Overall Length h or H(mm) 42 Main Body Made of steel plate
Insertion part diameter(φ) 15.4

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support