MC Nylon Round Bar EA441NA-30 (Part Numbers)

MC Nylon Round Bar EA441NA-30
【Product Specifications】
・Material-MC Nylon (MC901)
・OD (mm)…30
・Length (mm)…500

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA441NA-30

Part Number
EA441NA-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

79.71 €

1 6 Days

Loading...

  1. 1

This page is MC Nylon Round Bar EA441NA-30, part number EA441NA-30.
You can find the detail information about specifications and dimensions on part number EA441NA-30.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360