Piano Wire EA951-2.0 (Part Numbers)

Piano Wire EA951-2.0
  • Volume Discount
【Product Specifications】
・Material-High carbon steel
・Spring hardening
・Containing 450g
・Note: the product is sold by weight. This makes a slight difference for the wire measurement.
・Wire dia. (mm) x Length (m)…2.032 x 17
・Tensile strengthMin/max (kg/mm2)…198 to 219

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA951-2.0

Part Number
EA951-2.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.23 €

1 Available 6 Days

Loading...

  1. 1

This page is Piano Wire EA951-2.0, part number EA951-2.0.
You can find the detail information about specifications and dimensions on part number EA951-2.0.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360